카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TW3L O-Lok - Weld nipple
Parker
PARKER O-Lok ® Plus
Accessories
Powered by
CAD모델 선택
{parker/j/15/tw3l.prj},{NB=O-Lok Schweisskegel TW3LS38},{IDNR=},{ZFACTOR=1.500},{ZOOM=1.000},{ERMETO=TW3LS38},{INFO=PDF Link},{WERKSTOFF=Stahl},{ROHRAD=38},{D=28.000},{D1=38.000},{D2=48.000},{L=49.000},{DB=43.550},{LKB=13.000},{LK=7.000},{LKE=5.700},{DFASE=30.000},{PT=1.000},{WEIGHT=0.25798},{ERMETO2=TW3LS38}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHRAD
Tube O.D.
[mm]
D
Bore
[mm]
D1
Standpipe diameter
[mm]
D2
Nominal diameter
[mm]
L
Overall length
[mm]
WEIGHT
Weight
[kg]
O-Lok Weld nipple TW3LS6
TW3LS6
Steel
6
2.000
6.000
13.000
25.000
0.00001
O-Lok Weld nipple TW3LS8
TW3LS8
Steel
8
3.000
8.000
13.000
25.000
0.00001
O-Lok Weld nipple TW3LS10
TW3LS10
Steel
10
4.000
10.000
16.000
26.000
0.02668
O-Lok Weld nipple TW3LS12
TW3LS12
Steel
12
5.000
12.000
19.000
26.000
0.03230
O-Lok Weld nipple TW3LS16
TW3LS16
Steel
16
10.000
16.000
23.000
32.000
0.04763
O-Lok Weld nipple TW3LS20
TW3LS20
Steel
20
13.000
20.000
28.000
37.000
0.07831
O-Lok Weld nipple TW3LS25
TW3LS25
Steel
25
16.000
25.000
34.000
42.000
0.12730
O-Lok Weld nipple TW3LS30
TW3LS30
Steel
30
22.000
30.000
41.000
44.000
0.17100
O-Lok Weld nipple TW3LS38
TW3LS38
Steel
38
28.000
38.000
48.000
49.000
0.25798
O-Lok Weld nipple TW3LSS6
TW3LSS6
Stainless Steel
6
2.000
6.000
13.000
25.000
0.00001
O-Lok Weld nipple TW3LSS8
TW3LSS8
Stainless Steel
8
3.000
8.000
13.000
25.000
0.01183
O-Lok Weld nipple TW3LSS1...
TW3LSS10
Stainless Steel
10
4.000
10.000
16.000
26.000
0.02310
O-Lok Weld nipple TW3LSS1...
TW3LSS12
Stainless Steel
12
5.000
12.000
19.000
26.000
0.06000
O-Lok Weld nipple TW3LSS1...
TW3LSS16
Stainless Steel
16
10.000
16.000
23.000
32.000
0.05000
O-Lok Weld nipple TW3LSS2...
TW3LSS20
Stainless Steel
20
13.000
20.000
28.000
37.000
0.10000
O-Lok Weld nipple TW3LSS2...
TW3LSS25
Stainless Steel
25
16.000
25.000
34.000
42.000
0.14000
O-Lok Weld nipple TW3LSS3...
TW3LSS30
Stainless Steel
30
22.000
30.000
41.000
44.000
0.18000
O-Lok Weld nipple TW3LSS3...
TW3LSS38
Stainless Steel
38
28.000
38.000
48.000
49.000
0.27700
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EMTX Triple Lok - Union Elbow
Parker
31.05.2022
UN/UNF male threads - ISO 11926
Parker
19.04.2024
BML O-Lok - Nut
Parker
31.05.2022
BL O-Lok - Tube nut
Parker
31.05.2022
PNMLO O-Lok - Plug
Parker
31.05.2022
G-2004
ABB Installation Products
09.03.2023
X-Style G-1500X, G-1870X
ABB Installation Products
09.03.2023
E-782
ABB Installation Products
09.03.2023
B-920 End Connector
ABB Installation Products
09.03.2023
Tamperproof Stopping Plug
ABB Installation Products
09.03.2023
F-735 and F-736 Axle Supports
ABB Installation Products
09.03.2023
G-962 and G-962-D Channel Hangers
ABB Installation Products
09.03.2023
G-1038-CX Blank Cover Plate
ABB Installation Products
09.03.2023
J-866 Bar Hanger
ABB Installation Products
09.03.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성