카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WHK-M - WHK-M high pressure elbow swivel screw connection
Parker
ERMETO DIN-fittings
Banjo Fittings
Powered by
CAD모델 선택
{parker/i_eo_din/07i_schwenkverschrbg/whk_m.prj},{NB=WHK-M Hochdruck-Winkel- Schwenkverschraubung WHK28LMOMDCF},{ERMETO=WHK28LMOMDCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAUREIHE=L},{PN=200},{D1=28},{T=M33X2},{D3=24.0},{D4=21.0},{D5=40.8},{L1=39.4},{L2=31.7},{L3=30.5},{L4=17.5},{L5=62.0},{L6=48.4},{L7=2.65},{S1=46},{S2=41},{S3=41},{WEIGHT=0.94000},{TD=33.000},{TP=2.000},{HG=79.500},{SH=10.500},{ZOOM=0.800},{ZFACTOR=1.200},{TD2=36},{TP2=2.0},{CD1=30.350},{CL1=7.650},{ERMETO2=WHK28LMOMD}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Model series
ⁿ/ₐ
PN
Pressure
ⁿ/ₐ
D1
Tube O.D.
ⁿ/ₐ
T
Male stud end
ⁿ/ₐ
D3
Bore in tube end
ⁿ/ₐ
D4
Bore in stud end
ⁿ/ₐ
D5
Sealing ring DKA diameter
ⁿ/ₐ
L1
Stud length w/o nut
ⁿ/ₐ
L2
Distance tube seat/center
ⁿ/ₐ
L3
Distance tube seat center/basis
ⁿ/ₐ
L4
Male stud end length
ⁿ/ₐ
L5
Height
ⁿ/ₐ
L6
Stud length with nut
ⁿ/ₐ
L7
Sealing ring DKA height
ⁿ/ₐ
S1
HEX Body
ⁿ/ₐ
S2
HEX Screw
ⁿ/ₐ
S3
HEX Nut
ⁿ/ₐ
WEIGHT
Gewicht
[kg]
WHK-M high pressure elbow...
WHK04LLMOMDCF
Steel, zinc plated, chrom...
LL
100
4
M8X1
3.0
3.0
12.5
14.8
10.6
8.0
7.7
17.0
20.3
1.15
12
12
10
0.01900
WHK-M high pressure elbow...
WHK06LLMOMDCF
Steel, zinc plated, chrom...
LL
100
6
M10X1
4.5
4.5
14.8
15.8
10.1
10.0
7.7
22.0
21.8
1.15
14
13
12
0.03200
WHK-M high pressure elbow...
WHK08LLMOMDCF
Steel, zinc plated, chrom...
LL
100
8
M10X1
6.0
4.5
14.8
16.8
11.1
10.0
7.7
22.0
22.8
1.15
14
13
14
0.03500
WHK-M high pressure elbow...
WHK06LMOMDCF
Steel, zinc plated, chrom...
L
250
6
M10X1
4.0
4.5
14.8
17.5
10.4
10.0
7.7
22.0
25.0
1.15
14
13
14
0.04997
WHK-M high pressure elbow...
WHK08LMOMDCF
Steel, zinc plated, chrom...
L
250
8
M12X1.5
6.0
5.5
17.8
19.6
12.5
12.0
11.5
26.5
26.8
1.65
19
17
17
0.09661
WHK-M high pressure elbow...
WHK10LMOMDCF
Steel, zinc plated, chrom...
L
250
10
M14X1.5
8.0
6.0
19.8
21.3
14.1
13.0
11.5
27.5
28.8
1.65
19
17
19
0.09740
WHK-M high pressure elbow...
WHK12LMOMDCF
Steel, zinc plated, chrom...
L
250
12
M16X1.5
10.0
7.5
22.8
23.3
16.1
16.0
11.5
34.0
30.8
1.65
24
22
22
0.16774
WHK-M high pressure elbow...
WHK15LMOMDCF
Steel, zinc plated, chrom...
L
200
15
M18X1.5
12.0
9.0
24.8
26.0
18.9
18.0
11.5
38.0
34.0
2.15
27
24
27
0.23200
WHK-M high pressure elbow...
WHK18LMOMDCF
Steel, zinc plated, chrom...
L
200
18
M22X1.5
15.0
12.0
27.8
28.3
20.6
21.5
13.6
44.0
36.8
2.65
30
27
32
0.29900
WHK-M high pressure elbow...
WHK22LMOMDCF
Steel, zinc plated, chrom...
L
200
22
M26X1.5
19.0
17.0
32.8
33.0
25.4
24.0
15.5
50.5
41.5
2.65
36
32
36
0.52260
WHK-M high pressure elbow...
WHK28LMOMDCF
Steel, zinc plated, chrom...
L
200
28
M33X2
24.0
21.0
40.8
39.4
31.7
30.5
17.5
62.0
48.4
2.65
46
41
41
0.94000
WHK-M high pressure elbow...
WHK35LMOMDCF
Steel, zinc plated, chrom...
L
150
35
M42X2
30.0
27.0
50.8
46.4
35.7
35.5
19.6
74.0
57.4
2.65
60
50
50
1.54000
WHK-M high pressure elbow...
WHK42LMOMDCF
Steel, zinc plated, chrom...
L
125
42
M48X2
36.0
34.0
55.8
51.4
40.2
40.5
21.6
83.5
62.9
2.65
65
55
60
2.23340
WHK-M high pressure elbow...
WHK06SMOMDCF
Steel, zinc plated, chrom...
S
250
6
M12X1.5
4.0
5.5
17.8
22.3
15.1
12.0
11.5
26.5
29.8
1.65
19
17
17
0.09800
WHK-M high pressure elbow...
WHK08SMOMDCF
Steel, zinc plated, chrom...
S
250
8
M14X1.5
5.0
6.0
19.8
22.3
15.1
13.0
11.5
27.5
29.8
1.65
19
17
19
0.11100
WHK-M high pressure elbow...
WHK10SMOMDCF
Steel, zinc plated, chrom...
S
250
10
M16X1.5
7.0
7.5
22.8
23.8
16.1
16.0
11.5
34.0
32.3
1.65
24
22
22
0.17290
WHK-M high pressure elbow...
WHK12SMOMDCF
Steel, zinc plated, chrom...
S
200
12
M18X1.5
8.0
9.0
24.8
26.0
18.4
18.0
11.5
38.0
34.5
2.15
27
24
24
0.19960
WHK-M high pressure elbow...
WHK16SMOMDCF
Steel, zinc plated, chrom...
S
200
16
M22X1.5
12.0
12.0
27.8
30.0
21.4
21.5
13.6
44.0
39.5
2.65
30
27
30
0.32606
WHK-M high pressure elbow...
WHK20SMOMDCF
Steel, zinc plated, chrom...
S
200
20
M27X2
16.0
16.0
32.8
35.0
24.4
24.0
15.5
50.5
46.0
2.65
36
32
36
0.55840
WHK-M high pressure elbow...
WHK25SMOMDCF
Steel, zinc plated, chrom...
S
200
25
M33X2
20.0
21.0
40.8
43.4
31.2
30.5
17.5
62.0
55.4
2.65
46
41
46
0.96940
WHK-M high pressure elbow...
WHK30SMOMDCF
Steel, zinc plated, chrom...
S
150
30
M42X2
25.0
27.0
50.8
50.5
36.9
35.5
19.6
74.0
63.5
2.65
60
50
50
1.57228
WHK-M high pressure elbow...
WHK38SMOMDCF
Steel, zinc plated, chrom...
S
125
38
M48X2
32.0
34.0
55.8
57.5
41.4
40.5
21.6
83.5
72.0
2.65
65
55
60
2.31631
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
WHK-R - WHK-R high pressure elbow swivel screw connection
Parker
05.09.2022
WHK-RCS - WHK-RCS high pressure elbow swivel screw connection
Parker
05.09.2022
WHK-MCS - WHK-MCS high pressure elbow swivel screw connection
Parker
05.09.2022
WH-R EO - High pressure banjo elbow
Parker
05.09.2022
WH-M-KDS EO - High pressure banjo elbow
Parker
05.09.2022
WH-R-KDS EO - High pressure banjo elbow
Parker
05.09.2022
M EO - Nut EO 24° Cone end
Parker
31.05.2022
DSVW-M EO - Low pressure banjo elbow
Parker
31.05.2022
SWVE-M EO - Banjo elbow
Parker
31.05.2022
VSTI M/R-ED EO - Blanking plug for ports
Parker
28.02.2024
WH-M EO - High pressure banjo elbow
Parker
05.09.2022
GE-M EO - Male Stud connector
Parker
31.05.2022
FM EO - EO2-FM Functional nut / for steel tubes
Parker
31.05.2022
DSVW-R EO - Low pressure banjo elbow
Parker
31.05.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성