카탈로그: Optibelt
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type H Taper - Inch Timing Belt pulleys for Taper-Bushings
Optibelt
Metal Products
Timing Belt Pulleys
ZRS Inch Timing Belt Pulleys for Taper-Bushings
Powered by
CAD모델 선택
{optibelt/metall/zahnscheiben/zrs_std_fuer_taperbuchsen/tb_h.prj},{NB=TB 16 H 100},{BEZ=TB 16 H 100},{ANR=1556010},{GTIN=4014486220346},{ZAE=16},{AUSFNR=5F},{ABSN=2},{TBS=1.5},{BW=25.40},{PD=64.68},{PDHELP=64.68},{OD=63.31},{ODHELP=63.31},{FD=70.0},{F=31.0},{K=9.0},{L=22},{M=0.0},{N=0},{J=45},{TB=1108},{DBMAX=28},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=0.40},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254},{TYPE=H},{D4=38.280},{D3=36.920},{NDMS1=6.350},{S2=6.600},{S4=0},{T1=22},{T2=16},{T3=0},{T4=12},{E1=95},{E2=95},{EXTEND=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
BW
Belt Width
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
TB
Taper-Bushing
[mm]
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB 16 H 100
TB 16 H 100
1556010
4014486220346
16
5F
2
25.40
64.68
63.31
70.0
31.0
9.0
22
0.0
0
45
1108
28
Solid pulley
Steel
Steel
0.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 18 H 100
TB 18 H 100
1508268
4014486220353
18
5F
2
25.40
72.77
71.39
79.0
31.0
6.0
25
0.0
0
52
1210
32
Solid pulley
Steel
Steel
0.50
Black Oxide
Not Balanced
acc. to ISO 254
TB 19 H 100
TB 19 H 100
1505579
4014486220384
19
5F
2
25.40
76.81
75.44
82.5
31.0
6.0
25
0.0
0
56
1210
32
Solid pulley
Steel
Steel
0.60
Black Oxide
Not Balanced
acc. to ISO 254
TB 20 H 100
TB 20 H 100
1716461
4014486220414
20
5F
2
25.40
80.85
79.48
87.0
31.0
6.0
25
0.0
0
60
1210
32
Solid pulley
Steel
Steel
0.70
Black Oxide
Not Balanced
acc. to ISO 254
TB 21 H 100
TB 21 H 100
1542274
4014486220452
21
5F
2
25.40
84.89
83.52
91.0
32.0
7.0
25
0.0
0
64
1210
32
Solid pulley
Steel
Steel
0.80
Black Oxide
Not Balanced
acc. to ISO 254
TB 22 H 100
TB 22 H 100
1587482
4014486220490
22
5F
2
25.40
88.94
87.56
94.0
32.0
7.0
25
0.0
0
67
1210
32
Solid pulley
Steel
Steel
0.90
Black Oxide
Not Balanced
acc. to ISO 254
TB 23 H 100
TB 23 H 100
1550089
4014486220537
23
5F
2
25.40
92.98
91.61
97.0
32.0
7.0
25
0.0
0
70
1610
42
Solid pulley
Steel
Steel
0.90
Black Oxide
Not Balanced
acc. to ISO 254
TB 24 H 100
TB 24 H 100
1751155
4014486220575
24
5F
2
25.40
97.02
95.65
102.0
32.0
7.0
25
0.0
0
74
1610
42
Solid pulley
Steel
Steel
1.00
Black Oxide
Not Balanced
acc. to ISO 254
TB 25 H 100
TB 25 H 100
1619457
4014486220612
25
5F
2
25.40
101.06
99.69
106.0
32.0
7.0
25
0.0
0
77
1610
42
Solid pulley
Steel
Steel
1.00
Black Oxide
Not Balanced
acc. to ISO 254
TB 26 H 100
TB 26 H 100
1757018
4014486220650
26
5F
2
25.40
105.11
103.73
112.0
32.0
7.0
25
0.0
0
82
1610
42
Solid pulley
Steel
Steel
1.20
Black Oxide
Not Balanced
acc. to ISO 254
TB 27 H 100
TB 27 H 100
1585375
4014486220698
27
5F
2
25.40
109.15
107.78
115.0
32.0
7.0
25
0.0
0
85
1610
42
Solid pulley
Steel
Steel
1.30
Black Oxide
Not Balanced
acc. to ISO 254
TB 28 H 100
TB 28 H 100
1780955
4014486220735
28
5F
2
25.40
113.19
111.82
120.0
32.0
7.0
25
0.0
0
90
1610
42
Solid pulley
Steel
Steel
1.50
Black Oxide
Not Balanced
acc. to ISO 254
TB 30 H 100
TB 30 H 100
1577335
4014486220773
30
5F
2
25.40
121.28
119.90
128.0
32.0
7.0
25
0.0
0
98
1610
42
Solid pulley
Steel
Steel
1.70
Black Oxide
Not Balanced
acc. to ISO 254
TB 32 H 100
TB 32 H 100
1624662
4014486220810
32
5WF
2
25.40
129.36
127.99
135.0
32.0
7.0
25
0.0
80
106
1610
42
Plate pulley
Steel
Steel
2.00
Black Oxide
Not Balanced
acc. to ISO 254
TB 36 H 100
TB 36 H 100
1511650
4014486220858
36
5WF
2
25.40
145.53
144.16
150.0
32.0
7.0
25
0.0
92
121
1610
42
Plate pulley
Steel
Steel
2.70
Black Oxide
Not Balanced
acc. to ISO 254
TB 40 H 100
TB 40 H 100
1770808
4014486220896
40
5WF
2
25.40
161.70
160.33
168.0
32.0
7.0
25
0.0
92
138
1610
42
Plate pulley
Steel
Steel
3.60
Black Oxide
Not Balanced
acc. to ISO 254
TB 44 H 100
TB 44 H 100
1569212
4014486220933
44
3WF
2
25.40
177.87
176.50
184.0
32.0
0.0
32
0.0
106
152
2012
50
Plate pulley
Steel
Steel
3.80
Black Oxide
Not Balanced
acc. to ISO 254
TB 48 H 100
TB 48 H 100
1644741
4014486220971
48
3WF
2
25.40
194.04
192.67
200.0
32.0
0.0
32
0.0
106
169
2012
50
Plate pulley
Steel
Steel
3.20
Black Oxide
Not Balanced
acc. to ISO 254
TB 60 H 100
TB 60 H 100
1572148
4014486221015
60
9A
0
25.40
242.55
241.18
0.0
34.0
1.0
32
1.0
92
223
2012
50
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
4.80
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 72 H 100
TB 72 H 100
1738985
4014486221053
72
9A
0
25.40
291.06
289.69
0.0
34.0
1.0
32
1.0
92
270
2012
50
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
5.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 84 H 100
TB 84 H 100
1791129
4014486221091
84
9A
0
25.40
339.57
338.20
0.0
34.0
1.0
32
1.0
92
318
2012
50
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
6.80
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 96 H 100
TB 96 H 100
1554821
4014486221138
96
7A
0
25.40
388.08
386.71
0.0
34.0
5.5
45
5.5
106
366
2517
65
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
8.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 120 H 100
TB 120 H 100
1108092
4014486221176
120
7A
0
25.40
485.10
483.73
0.0
34.0
5.5
45
5.5
106
462
2517
65
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
12.10
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 18 H 150
TB 18 H 150
1633135
4014486220360
18
5F
2
38.10
72.77
71.39
79.0
45.0
20.0
25
0.0
0
52
1210
32
Solid pulley
Steel
Steel
0.60
Black Oxide
Not Balanced
acc. to ISO 254
TB 19 H 150
TB 19 H 150
1736725
4014486220391
19
5F
2
38.10
76.81
75.44
82.5
45.0
20.0
25
0.0
0
56
1210
32
Solid pulley
Steel
Steel
0.70
Black Oxide
Not Balanced
acc. to ISO 254
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성