카탈로그: OILES CORPORATION
생성됨: 11.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
BA Type - BTCA
OILES CORPORATION
Multi Bearings
Powered by
CAD모델 선택
{oiles/multi_bearings/ba_type_btca.prj},{NB=BTCA20-100},{ORDERNO=BTCA20-100},{ID=20},{L=100},{PD=30},{W=45},{BL=20},{PH=3.0},{HIA=30},{MH=M6×11},{HIB=60},{PA=20.0},{WH=0.45},{TT=7.8{0.80}},{HM=Aluminum},{GB=OILES Drymet LF},{DS=NBR},{M1=6},{M2=11}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERNO
Article number
ⁿ/ₐ
ID
Inner Diameter
[mm]
L
Length
[mm]
PD
Pilot Diameter
[mm]
W
[mm]
BL
Bushing Length
[mm]
PH
Pilot Height
[mm]
HIA
Mounting Hole Interval W1
[mm]
MH
Mounting Hole
ⁿ/ₐ
HIB
Mounting Hole Interval P
[mm]
PA
[mm]
WH
Weight
[kg]
TT
Tightening torque
[N・m {kgf・m}]
HM
Housing material
ⁿ/ₐ
GB
Gudie Bushing
ⁿ/ₐ
DS
Dust Seal
ⁿ/ₐ
BTCA6-50
BTCA6-50
6
50
12
20
6
2.5
14
M3×5
25
12.5
0.03
0.98{0.10}
Aluminum
OILES Drymet LF
NBR
BTCA6-75
BTCA6-75
6
75
12
20
8
2.5
14
M3×5
50
12.5
0.07
0.98{0.10}
Aluminum
OILES Drymet LF
NBR
BTCA8-50
BTCA8-50
8
50
14
22
8
2.5
15
M3×5
25
12.5
0.04
0.98{0.10}
Aluminum
OILES Drymet LF
NBR
BTCA8-75
BTCA8-75
8
75
14
22
10
2.5
15
M3×5
50
12.5
0.09
0.98{0.10}
Aluminum
OILES Drymet LF
NBR
BTCA10-50
BTCA10-50
10
50
16
25
10
2.5
18
M4×6
20
15.0
0.07
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA10-75
BTCA10-75
10
75
16
25
12
2.5
18
M4×6
45
15.0
0.11
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA10-100
BTCA10-100
10
100
16
25
12
2.5
18
M4×6
70
15.0
0.14
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA12-50
BTCA12-50
12
50
20
30
12
3.0
20
M4×6
20
15.0
0.11
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA12-75
BTCA12-75
12
75
20
30
15
3.0
20
M4×6
45
15.0
0.16
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA12-100
BTCA12-100
12
100
20
30
15
3.0
20
M4×6
70
15.0
0.21
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA16-50
BTCA16-50
16
50
25
35
15
3.0
25
M5×8
25
15.0
0.14
4.9{0.50}
Aluminum
OILES Drymet LF
NBR
BTCA16-75
BTCA16-75
16
75
25
35
15
3.0
25
M5×8
40
17.5
0.20
4.9{0.50}
Aluminum
OILES Drymet LF
NBR
BTCA16-100
BTCA16-100
16
100
25
35
20
3.0
25
M5×8
65
17.5
0.27
4.9{0.50}
Aluminum
OILES Drymet LF
NBR
BTCA16-125
BTCA16-125
16
125
25
35
20
3.0
25
M5×8
90
17.5
0.34
4.9{0.50}
Aluminum
OILES Drymet LF
NBR
BTCA20-75
BTCA20-75
20
75
30
45
20
3.0
30
M6×11
40
17.5
0.34
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA20-100
BTCA20-100
20
100
30
45
20
3.0
30
M6×11
60
20.0
0.45
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA20-125
BTCA20-125
20
125
30
45
20
3.0
30
M6×11
85
20.0
0.56
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA20-150
BTCA20-150
20
150
30
45
30
3.0
30
M6×11
110
20.0
0.68
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA20-200
BTCA20-200
20
200
30
45
30
3.0
30
M6×11
160
20.0
0.91
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA20-250
BTCA20-250
20
250
30
45
30
3.0
30
M6×11
210
20.0
1.13
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA25-75
BTCA25-75
25
75
35
50
20
3.5
35
M6×11
40
17.5
0.40
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA25-100
BTCA25-100
25
100
35
50
20
3.5
35
M6×11
60
20.0
0.53
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA25-150
BTCA25-150
25
150
35
50
30
3.5
35
M6×11
110
20.0
0.80
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA25-200
BTCA25-200
25
200
35
50
35
3.5
35
M6×11
160
20.0
1.07
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA25-250
BTCA25-250
25
250
35
50
35
3.5
35
M6×11
210
20.0
1.33
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성