Series AN 00-40
NTN Corporation
Locknuts, Lockwashres and Lockplates
Locknuts
Powered by
CAD모델 선택
{ntn/locknuts_lockwashers_lockplates/locknuts/series_an_00_40.prj},{NB=AN18},{ORDER=AN18},{G1=M90x2},{D2=120},{D1=108.0},{G=112},{B1=10},{H=4.0},{D6=91.0},{B=16},{R1=0.6},{MASS=0.556},{BN=18},{LW=AW18},{AH30=-},{AH240=-},{AH31=-},{AH241=-},{AH2=AH216},{AH32=-},{AH3=AH316},{AH23=AHX2316},{SH=90},{NDM=90.000},{KDM=87.546},{P=2.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDER
Bearing No.
ⁿ/ₐ
G1
thread
ⁿ/ₐ
D2
Diameter
[mm]
D1
Diameter
[mm]
G
width
[mm]
B1
width
[mm]
H
height
[mm]
D6
Diameter
[mm]
B
width
[mm]
R1
Radius
[mm]
MASS
mass
[mm]
BN
bore No. of adapter
ⁿ/ₐ
LW
lockwasher No.
ⁿ/ₐ
AH30
withdrawal sleeve No.
ⁿ/ₐ
AH240
withdrawal sleeve No.
ⁿ/ₐ
AH31
withdrawal sleeve No.
ⁿ/ₐ
AH241
withdrawal sleeve No.
ⁿ/ₐ
AH2
withdrawal sleeve No.
ⁿ/ₐ
AH32
withdrawal sleeve No.
ⁿ/ₐ
AH3
withdrawal sleeve No.
ⁿ/ₐ
AH23
withdrawal sleeve No.
ⁿ/ₐ
SH
Shaft
[mm]
AN00
AN00
M10x0.75
18
13.5
14
3
2.0
10.5
4
0.4
0.005
-
AW00
-
-
-
-
-
-
-
-
10
AN01
AN01
M12x1
22
17.0
18
3
2.0
12.5
4
0.4
0.007
-
AW01
-
-
-
-
-
-
-
-
12
AN02
AN02
M15x1
25
21.0
21
4
2.0
15.5
5
0.4
0.010
-
AW02
-
-
-
-
-
-
-
-
15
AN03
AN03
M17x1
28
24.0
24
4
2.0
17.5
5
0.4
0.013
-
AW03
-
-
-
-
-
-
-
-
17
AN04
AN04
M20x1
32
26.0
28
4
2.0
20.5
6
0.4
0.019
4
AW04
-
-
-
-
-
-
-
-
20
AN05
AN05
M25x1.5
38
32.0
34
5
2.0
25.8
7
0.4
0.025
5
AW05
-
-
-
-
-
-
-
-
25
AN06
AN06
M30x1.5
45
38.0
41
5
2.0
30.8
7
0.4
0.043
6
AW06
-
-
-
-
-
-
-
-
30
AN07
AN07
M35x1.5
52
44.0
48
5
2.0
35.8
8
0.4
0.053
7
AW07
-
-
-
-
-
-
-
-
35
AN08
AN08
M40x1.5
58
50.0
53
6
2.5
40.8
9
0.5
0.085
8
AW08
-
-
-
-
-
-
-
-
40
AN09
AN09
M45x1.5
65
56.0
60
6
2.5
45.8
10
0.5
0.119
9
AW09
-
-
-
-
AH208
-
AH308
AH2308
45
AN10
AN10
M50x1.5
70
61.0
65
6
2.5
50.8
11
0.5
0.148
10
AW10
-
-
-
-
AH209
-
AH309
AH2309
50
AN11
AN11
M55x2
75
67.0
69
7
3.0
56.0
11
0.5
0.158
11
AW11
-
-
-
-
AH210
-
AHX310
AHX2310
55
AN12
AN12
M60x2
80
73.0
74
7
3.0
61.0
11
0.5
0.174
12
AW12
-
-
-
-
AH211
-
AHX311
AHX2311
60
AN13
AN13
M65x2
85
79.0
79
7
3.0
66.0
12
0.5
0.203
13
AW13
-
-
-
-
AH212
-
AHX312
AHX2312
65
AN14
AN14
M70x2
92
85.0
85
8
3.5
71.0
12
0.5
0.242
14
AW14
-
-
-
-
-
-
-
-
70
AN15
AN15
M75x2
98
90.0
91
8
3.5
76.0
13
0.5
0.287
15
AW15
-
-
-
-
AH213
-
AH313
AH2313
75
AN16
AN16
M80x2
105
95.0
98
8
3.5
81.0
15
0.6
0.397
16
AW16
-
-
-
-
AH214
-
AH314
AHX2314
80
AN17
AN17
M85x2
110
102.0
103
8
3.5
86.0
16
0.6
0.451
17
AW17
-
-
-
-
AH215
-
AH315
AHX2315
85
AN18
AN18
M90x2
120
108.0
112
10
4.0
91.0
16
0.6
0.556
18
AW18
-
-
-
-
AH216
-
AH316
AHX2316
90
AN19
AN19
M95x2
125
113.0
117
10
4.0
96.0
17
0.6
0.658
19
AW19
-
-
-
-
AH217
-
AHX317
AHX2317
95
AN20
AN20
M100x2
130
120.0
122
10
4.0
101.0
18
0.6
0.698
20
AW20
-
-
-
-
AH218
AHX3218
AHX318
AHX2318
100
AN21
AN21
M105x2
140
126.0
130
12
5.0
106.0
18
0.7
0.845
21
AW21
-
-
-
-
AH219
-
AHX319
AHX2319
105
AN22
AN22
M110x2
145
133.0
135
12
5.0
111.0
19
0.7
0.965
22
AW22
-
-
-
-
AH220
AHX3220
AHX320
AHX2320
110
AN23
AN23
M115x2
150
137.0
140
12
5.0
116.0
19
0.7
1.010
-
AW23
-
-
-
AH24122
AH221
-
AHX321
-
115
AN24
AN24
M120x2
155
138.0
145
12
5.0
121.0
20
0.7
1.080
24
AW24
-
-
AHX3122
-
AH222
-
AHX322
-
120
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Bent inner tab type
NTN Corporation
17.10.2023
Straight inner tab type
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Series AN 44-100
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Cylindrical bore
NTN Corporation
17.10.2023
Single Direction Type
NTN Corporation
17.10.2023
Metric system sizes
NTN Corporation
17.10.2023
Single
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
N0000B00 - Iron Bearing Nut (AN-00)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Series ANL 24-40
NTN Corporation
17.10.2023
Series HN
NTN Corporation
17.10.2023
Type SV2
NTN Corporation
08.08.2022
자세히 보기
미리보기
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성