카탈로그: NORO
생성됨: 01.06.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Air regulator gates - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD모델 선택
{noro/08_regulators_shut_off_valves/air_regulating_gates.prj},{NB=NORO 2212045(C)},{ARTNR=2212045},{DN=224},{GATE=C},{DESIGN=without screw},{D=219},{A=650},{B=555},{C=285},{L=70},{S=1.5},{MAT=1.0330},{SF=electr. galvanized},{INFO=PDF},{VERS=1},{AEE=},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
DESIGN
Design
ⁿ/ₐ
D
Inned diameter
[mm]
A
Length A
[mm]
B
Length B
[mm]
C
Width C
[mm]
L
Length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Air regulator gates ...
0811045
80
without screw
77
305
210
115
50
1.5
1.0330
powder coated
NORO Air regulator gates ...
1011045
100
without screw
99
340
245
135
58
1.5
1.0330
powder coated
NORO Air regulator gates ...
1211045
120
without screw
119
380
285
155
58
1.5
1.0330
powder coated
NORO Air regulator gates ...
1411045
140
without screw
135
440
345
185
70
1.5
1.0330
powder coated
NORO Air regulator gates ...
1511045
150
without screw
149
440
345
185
70
1.5
1.0330
powder coated
NORO Air regulator gates ...
1611045
160
without screw
159
495
400
210
70
1.5
1.0330
powder coated
NORO Air regulator gates ...
1711045
175
without screw
174
495
400
210
70
1.5
1.0330
powder coated
NORO Air regulator gates ...
2011045
200
without screw
199
550
455
235
70
1.5
1.0330
powder coated
NORO Air regulator gates ...
2211045
224
without screw
219
650
555
285
70
1.5
1.0330
powder coated
NORO Air regulator gates ...
2511045
250
without screw
249
650
555
285
100
1.5
1.0330
powder coated
NORO Air regulator gates ...
2811045
280
without screw
278
750
655
335
100
1.5
1.0330
powder coated
NORO Air regulator gates ...
3021045
300
without screw
299
750
655
335
100
2.0
1.0330
powder coated
NORO Air regulator gates ...
3121045
315
without screw
313
850
755
385
100
2.0
1.0330
powder coated
NORO Air regulator gates ...
35210457
350
with screw
349
870
790
430
100
2.0
1.0330
powder coated
NORO Air regulator gates ...
40210457
400
with screw
399
970
890
480
100
2.0
1.0330
powder coated
NORO Air regulator gates ...
45210457
450
with screw
449
1080
995
530
100
2.0
1.0330
powder coated
NORO Air regulator gates ...
50210457
500
with screw
499
1180
1095
580
100
2.0
1.0330
powder coated
NORO Air regulator gates ...
56210457
560
with screw
558
1300
1215
640
100
2.0
1.0330
powder coated
NORO Air regulator gates ...
63210457
630
with screw
628
1455
1355
710
100
2.0
1.0330
powder coated
NORO Air regulator gates ...
0812045
80
without screw
77
305
210
115
50
1.5
1.0330
electr. galvanized
NORO Air regulator gates ...
1012045
100
without screw
99
340
245
135
58
1.5
1.0330
electr. galvanized
NORO Air regulator gates ...
1212045
120
without screw
119
380
285
155
58
1.5
1.0330
electr. galvanized
NORO Air regulator gates ...
1412045
140
without screw
135
440
345
185
70
1.5
1.0330
electr. galvanized
NORO Air regulator gates ...
1512045
150
without screw
149
440
345
185
70
1.5
1.0330
electr. galvanized
NORO Air regulator gates ...
1612045
160
without screw
159
495
400
210
70
1.5
1.0330
electr. galvanized
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성