Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27798 - Levelling feet
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling feet, swivel feet, machine feet
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/stellfuesse_maschinenfuesse/k0678.prj},{NB=27798-06010X060},{D=60},{H=15.0},{L=60.0},{SW=17},{GEW=0.0971},{EAN=4059495514871},{NDM=10.0},{XA=2.5},{XB=6.2},{XC=33.0},{XD=15.0},{XE=2.5},{XF=26.0},{XG=17.0},{XH=4.0},{XI=5.0},{XJ=8.0},{XK=3.0},{XL=1.0},{XM=4.0},{XN=0.5},{XO=4.0},{XP=46.0},{XQ=5.5},{TYP=1.000},{BEST=27798-06010X060},{AUSF=ohne Bohrung},{A=-},{D1=M10},{D2=-},{H1=75},{BELASTUNG=3,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
diameter
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
SW
width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27798-03008X016
27798-03008X016
without borehole
-
30
M8
-
11.0
27
16.0
13
2,5
0.0175
Yes
73181900
4059495514444
31.12.2099
98% Warenverfügbarkeit. N...
27798-03008X020
27798-03008X020
without borehole
-
30
M8
-
11.0
31
20.0
13
2,5
0.0189
Yes
73181900
4059495514451
31.12.2099
98% Warenverfügbarkeit. N...
27798-03008X030
27798-03008X030
without borehole
-
30
M8
-
11.0
41
30.0
13
2,5
0.0224
Yes
73181900
4059495514468
31.12.2099
98% Warenverfügbarkeit. N...
27798-03008X040
27798-03008X040
without borehole
-
30
M8
-
11.0
51
40.0
13
2,5
0.0248
Yes
73181900
4059495514475
31.12.2099
98% Warenverfügbarkeit. N...
27798-03008X050
27798-03008X050
without borehole
-
30
M8
-
11.0
61
50.0
13
2,5
0.0284
Yes
73181900
4059495514482
31.12.2099
98% Warenverfügbarkeit. N...
27798-03010X016
27798-03010X016
without borehole
-
30
M10
-
12.5
28.5
16.0
17
3,5
0.0272
Yes
73181900
4059495514499
31.12.2099
98% Warenverfügbarkeit. N...
27798-03010X020
27798-03010X020
without borehole
-
30
M10
-
12.5
32.5
20.0
17
3,5
0.0282
Yes
73181900
4059495514505
31.12.2099
98% Warenverfügbarkeit. N...
27798-03010X030
27798-03010X030
without borehole
-
30
M10
-
12.5
42.5
30.0
17
3,5
0.0336
Yes
73181900
4059495514512
31.12.2099
98% Warenverfügbarkeit. N...
27798-03010X040
27798-03010X040
without borehole
-
30
M10
-
12.5
52.5
40.0
17
3,5
0.0371
Yes
73181900
4059495514529
31.12.2099
98% Warenverfügbarkeit. N...
27798-03010X050
27798-03010X050
without borehole
-
30
M10
-
12.5
62.5
50.0
17
3,5
0.0432
Yes
73181900
4059495514536
31.12.2099
98% Warenverfügbarkeit. N...
27798-03010X060
27798-03010X060
without borehole
-
30
M10
-
12.5
72.2
60.0
17
3,5
0.0484
Yes
73181900
4059495514543
31.12.2099
98% Warenverfügbarkeit. N...
27798-04008X016
27798-04008X016
without borehole
-
40
M8
-
11.0
27
16.0
13
2,5
0.0262
Yes
73181900
4059495514550
31.12.2099
98% Warenverfügbarkeit. N...
27798-04008X020
27798-04008X020
without borehole
-
40
M8
-
11.0
31
20.0
13
2,5
0.0266
Yes
73181900
4059495514567
31.12.2099
98% Warenverfügbarkeit. N...
27798-04008X030
27798-04008X030
without borehole
-
40
M8
-
11.0
41
30.0
13
2,5
0.0301
Yes
73181900
4059495514574
31.12.2099
98% Warenverfügbarkeit. N...
27798-04008X040
27798-04008X040
without borehole
-
40
M8
-
11.0
51
40.0
13
2,5
0.0334
Yes
73181900
4059495514581
31.12.2099
98% Warenverfügbarkeit. N...
27798-04008X050
27798-04008X050
without borehole
-
40
M8
-
11.0
61
50.0
13
2,5
0.0365
Yes
73181900
4059495514598
31.12.2099
98% Warenverfügbarkeit. N...
27798-04010X016
27798-04010X016
without borehole
-
40
M10
-
11.0
27
16.0
17
3,5
0.0349
Yes
73181900
4059495514604
31.12.2099
98% Warenverfügbarkeit. N...
27798-04010X020
27798-04010X020
without borehole
-
40
M10
-
11.0
31
20.0
17
3,5
0.0369
Yes
73181900
4059495514611
31.12.2099
98% Warenverfügbarkeit. N...
27798-04010X030
27798-04010X030
without borehole
-
40
M10
-
11.0
41
30.0
17
3,5
0.0415
Yes
73181900
4059495514628
31.12.2099
98% Warenverfügbarkeit. N...
27798-04010X040
27798-04010X040
without borehole
-
40
M10
-
11.0
51
40.0
17
3,5
0.0483
Yes
73181900
4059495514635
31.12.2099
98% Warenverfügbarkeit. N...
27798-04010X050
27798-04010X050
without borehole
-
40
M10
-
11.0
61
50.0
17
3,5
0.0512
Yes
73181900
4059495514642
31.12.2099
98% Warenverfügbarkeit. N...
27798-04010X060
27798-04010X060
without borehole
-
40
M10
-
11.0
71
60.0
17
3,5
0.0555
Yes
73181900
4059495514659
31.12.2099
98% Warenverfügbarkeit. N...
27798-05008X016
27798-05008X016
without borehole
-
50
M8
-
12.5
28.5
16.0
13
2,5
0.0425
Yes
73181900
4059495514666
31.12.2099
98% Warenverfügbarkeit. N...
27798-05008X020
27798-05008X020
without borehole
-
50
M8
-
12.5
32.5
20.0
13
2,5
0.0433
Yes
73181900
4059495514673
31.12.2099
98% Warenverfügbarkeit. N...
27798-05008X030
27798-05008X030
without borehole
-
50
M8
-
12.5
42.5
30.0
13
2,5
0.0459
Yes
73181900
4059495514680
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성