Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27631-01 - Rod ends with plain bearing, external thread, narrow head, DIN ISO 12240-1 maintenance-free
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27631-01.prj},{NB=27631-01-300},{BEST=27631-01-30},{MATERIAL=Vergütugsstahl},{ROT=0.0},{AUSF=Rechtsgewinde},{D=30},{D1=M30x2,0},{A=110},{B=73},{H=22},{H1=19.0},{K=40.7},{L=65},{L1=37},{L2=146.5},{W=6},{TZD=66.50},{TZS=110.00},{GEW=0.8900},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495980805},{XROT=0,[-$W.:$W.]},{ST=2.0000},{NDM=30.0},{XA=28.4},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
Diameter
[mm]
D1
thread
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
Kugel
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
W
Winkel a
[°]
TZD
Dynamic load rating
[kN]
TZS
Static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27631-01-06
27631-01-06
steel
Rechtsgewinde
6
M6x1,0
36
21
6
4.4
10.0
18
12
46.5
13
3.60
8.15
0.0160
Yes
84833080
4059495980737
27631-01-08
27631-01-08
steel
Rechtsgewinde
8
M8x1,25
42
24
8
6.0
13.0
22
14
54.0
15
5.85
12.90
0.0280
Yes
84833080
4059495980744
27631-01-10
27631-01-10
steel
Rechtsgewinde
10
M10x1,5
48
29
9
7.0
16.0
26
15
62.5
12
8.65
17.60
0.0500
Yes
84833080
4059495980751
27631-01-12
27631-01-12
Vergütugsstahl
Rechtsgewinde
12
M12x1,75
54
34
10
8.0
18.0
28
18
71.0
11
11.40
24.50
0.0860
Yes
84833080
4059495980768
27631-01-17
27631-01-17
Vergütugsstahl
Rechtsgewinde
17
M16x2,0
69
46
14
11.0
25.0
36
23
92.0
10
22.40
45.00
0.1900
Yes
84833080
4059495980775
27631-01-20
27631-01-20
Vergütugsstahl
Rechtsgewinde
20
M20x1,5
78
53
16
13.0
29.0
43
27
104.5
9
31.50
60.00
0.3200
Yes
84833080
4059495980782
27631-01-25
27631-01-25
Vergütugsstahl
Rechtsgewinde
25
M24x2,0
94
64
20
17.0
35.5
53
32
126.0
7
51.00
83.00
0.5600
Yes
84833080
4059495980799
27631-01-30
27631-01-30
Vergütugsstahl
Rechtsgewinde
30
M30x2,0
110
73
22
19.0
40.7
65
37
146.5
6
66.50
110.00
0.8900
Yes
84833080
4059495980805
27631-01-061
27631-01-061
steel
Linksgewinde
6
M6x1,0
36
21
6
4.4
10.0
18
12
46.5
13
3.60
8.15
0.0160
Yes
84833080
4059495980812
27631-01-081
27631-01-081
steel
Linksgewinde
8
M8x1,25
42
24
8
6.0
13.0
22
14
54.0
15
5.85
12.90
0.0280
Yes
84833080
4059495980829
27631-01-101
27631-01-101
steel
Linksgewinde
10
M10x1,5
48
29
9
7.0
16.0
26
15
62.5
12
8.65
17.60
0.0500
Yes
84833080
4059495980836
27631-01-121
27631-01-121
Vergütugsstahl
Linksgewinde
12
M12x1,75
54
34
10
8.0
18.0
28
18
71.0
11
11.40
24.50
0.0860
Yes
84833080
4059495980843
27631-01-171
27631-01-171
Vergütugsstahl
Linksgewinde
17
M16x2,0
69
46
14
11.0
25.0
36
23
92.0
10
22.40
45.00
0.1900
Yes
84833080
4059495980850
27631-01-201
27631-01-201
Vergütugsstahl
Linksgewinde
20
M20x1,5
78
53
16
13.0
29.0
43
27
104.5
9
31.50
60.00
0.3200
Yes
84833080
4059495980867
27631-01-251
27631-01-251
Vergütugsstahl
Linksgewinde
25
M24x2,0
94
64
20
17.0
35.5
53
32
126.0
7
51.00
83.00
0.5600
Yes
84833080
4059495980874
27631-01-301
27631-01-301
Vergütugsstahl
Linksgewinde
30
M30x2,0
110
73
22
19.0
40.7
65
37
146.5
6
66.50
110.00
0.8900
Yes
84833080
4059495980881
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성