Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26132 - Rubber-metal overhead element
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Gummipuffer
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/gummipuffer/26132.prj},{NB=26132-00845},{BEST=26132-00845},{FORM=B},{AUSF1=Innengewinde},{B=32.0},{D=25},{D1=16},{D2=8.5},{E=72},{H=38},{H1=33},{H2=30},{H3=2.5},{L=0},{T=15},{GEWINDE=M8},{SW=0},{SHOREH=45},{BELASTUNG=125},{GEW=0.0700},{BS=Infotext},{ROHS=Yes},{ZTN=40169960},{EAN=4059495918587},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=8.0},{TYP=1},{XA=5.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF1
ⁿ/ₐ
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
E
distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
T
distance
[mm]
GEWINDE
[mm]
SW
Key-wide
[mm]
SHOREH
Shore grade
ⁿ/ₐ
BELASTUNG
Belastung
[N]
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
26132-10845
26132-10845
A
Außengewinde
32.0
25
16
8.5
72
38
33
30
2.5
15
0
M8
0
45
125
0.0700
Infotext
Yes
40169960
4059495918556
31.12.2099
98% Warenverfügbarkeit. N...
26132-10860
26132-10860
A
Außengewinde
32.0
25
16
8.5
72
38
33
30
2.5
15
0
M8
0
60
200
0.0800
Infotext
Yes
40169960
4059495918563
31.12.2099
98% Warenverfügbarkeit. N...
26132-10870
26132-10870
A
Außengewinde
32.0
25
16
8.5
72
38
33
30
2.5
15
0
M8
0
70
300
0.0900
Infotext
Yes
40169960
4059495918570
31.12.2099
98% Warenverfügbarkeit. N...
26132-00845
26132-00845
B
Innengewinde
32.0
25
16
8.5
72
38
33
30
2.5
0
15
M8
0
45
125
0.0700
Infotext
Yes
40169960
4059495918587
31.12.2099
98% Warenverfügbarkeit. N...
26132-00860
26132-00860
B
Innengewinde
32.0
25
16
8.5
72
38
33
30
2.5
0
15
M8
0
60
200
0.0800
Infotext
Yes
40169960
4059495918594
31.12.2099
98% Warenverfügbarkeit. N...
26132-00870
26132-00870
B
Innengewinde
32.0
25
16
8.5
72
38
33
30
2.5
0
15
M8
0
70
300
0.0900
Infotext
Yes
40169960
4059495918600
31.12.2099
98% Warenverfügbarkeit. N...
26132-01040
26132-01040
C
Innengewinde
62.5
63
0
10.5
85
30
0
0
1.5
0
0
M10
21
40
250
0.1100
Infotext
Yes
40169960
4059495918617
31.12.2099
98% Warenverfügbarkeit. N...
26132-01060
26132-01060
C
Innengewinde
62.5
63
0
10.5
85
30
0
0
1.5
0
0
M10
21
60
700
0.1100
Infotext
Yes
40169960
4059495918624
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성