Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24011 - Splined hubs round similar to DIN ISO 14
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/keilwellen_keilnaben/24011.prj},{NB=24011-21252},{BEST=24011-21252},{MATERIAL=Edelstahl},{PROFIL=KW21X25},{ANZN=6},{D=25},{D1=21},{D2=40},{B=5.0},{L=55},{GEW=0.3646},{BS=Infotext},{ROHS=Yes},{ZTN=84831030},{EAN=4059495462905},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
PROFIL
Profile
ⁿ/ₐ
ANZN
number of slots
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
Durchmesser2
[mm]
B
width
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24011-11141
24011-11141
Steel
KW11X14
6
14
11
20
3.0
40
0.0572
Yes
84831030
4059495462752
31.12.2099
98% Warenverfügbarkeit. N...
24011-13161
24011-13161
Steel
KW13X16
6
16
13
28
3.5
45
0.1556
Yes
84831030
4059495462769
31.12.2099
98% Warenverfügbarkeit. N...
24011-16201
24011-16201
Steel
KW16X20
6
20
16
32
4.0
45
0.1904
Yes
84831030
4059495462776
31.12.2099
98% Warenverfügbarkeit. N...
24011-18221
24011-18221
Steel
KW18X22
6
22
18
40
5.0
50
0.3618
Yes
84831030
4059495462783
31.12.2099
98% Warenverfügbarkeit. N...
24011-21251
24011-21251
Steel
KW21X25
6
25
21
40
5.0
55
0.3590
Yes
84831030
4059495462790
31.12.2099
98% Warenverfügbarkeit. N...
24011-23281
24011-23281
Steel
KW23X28
6
28
23
50
6.0
55
0.6156
Yes
84831030
4059495462806
31.12.2099
98% Warenverfügbarkeit. N...
24011-26321
24011-26321
Steel
KW26X32
6
32
26
52
6.0
60
0.6878
Yes
84831030
4059495462813
31.12.2099
98% Warenverfügbarkeit. N...
24011-32381
24011-32381
Steel
KW32X38
8
38
32
60
6.0
60
0.8663
Yes
84831030
4059495462820
31.12.2099
98% Warenverfügbarkeit. N...
24011-36421
24011-36421
Steel
KW36X42
8
42
36
70
7.0
65
1.3290
Yes
84831030
4059495462837
31.12.2099
98% Warenverfügbarkeit. N...
24011-42481
24011-42481
Steel
KW42X48
8
48
42
80
8.0
70
1.8610
Yes
84831030
4059495462844
31.12.2099
98% Warenverfügbarkeit. N...
24011-46541
24011-46541
Steel
KW46X54
8
54
46
80
9.0
90
2.1370
Yes
84831030
4059495462851
31.12.2099
98% Warenverfügbarkeit. N...
24011-11142
24011-11142
Stainless steel
KW11X14
6
14
11
20
3.0
40
0.0587
Yes
84831030
4059495462868
31.12.2099
98% Warenverfügbarkeit. N...
24011-13162
24011-13162
Stainless steel
KW13X16
6
16
13
28
3.5
45
0.1580
Yes
84831030
4059495462875
31.12.2099
98% Warenverfügbarkeit. N...
24011-16202
24011-16202
Stainless steel
KW16X20
6
20
16
32
4.0
45
0.1930
Yes
84831030
4059495462882
31.12.2099
98% Warenverfügbarkeit. N...
24011-18222
24011-18222
Stainless steel
KW18X22
6
22
18
40
5.0
50
0.3669
Yes
84831030
4059495462899
31.12.2099
98% Warenverfügbarkeit. N...
24011-21252
24011-21252
Stainless steel
KW21X25
6
25
21
40
5.0
55
0.3646
Yes
84831030
4059495462905
31.12.2099
98% Warenverfügbarkeit. N...
24011-23282
24011-23282
Stainless steel
KW23X28
6
28
23
50
6.0
55
0.6224
Yes
84831030
4059495462912
31.12.2099
98% Warenverfügbarkeit. N...
24011-26322
24011-26322
Stainless steel
KW26X32
6
32
26
52
6.0
60
0.6939
Yes
84831030
4059495462929
31.12.2099
98% Warenverfügbarkeit. N...
24011-32382
24011-32382
Stainless steel
KW32X38
8
38
32
60
6.0
60
0.8750
Yes
84831030
4059495462936
31.12.2099
98% Warenverfügbarkeit. N...
24011-36422
24011-36422
Stainless steel
KW36X42
8
42
36
70
7.0
65
1.3490
Yes
84831030
4059495462943
31.12.2099
98% Warenverfügbarkeit. N...
24011-42482
24011-42482
Stainless steel
KW42X48
8
48
42
80
8.0
70
1.8880
Yes
84831030
4059495462950
31.12.2099
98% Warenverfügbarkeit. N...
24011-11143
24011-11143
Rotguss
KW11X14
6
14
11
20
3.0
40
0.0664
No
84831030
4059495462974
31.12.2099
98% Warenverfügbarkeit. N...
24011-13163
24011-13163
Rotguss
KW13X16
6
16
13
28
3.5
45
0.1782
No
84831030
4059495462981
31.12.2099
98% Warenverfügbarkeit. N...
24011-16203
24011-16203
Rotguss
KW16X20
6
20
16
32
4.0
45
0.2180
No
84831030
4059495462998
31.12.2099
98% Warenverfügbarkeit. N...
24011-18223
24011-18223
Rotguss
KW18X22
6
22
18
40
5.0
50
0.4137
No
84831030
4059495463001
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성