Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24225 - Pillow block bearing pedestal type BPP
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Pillow block bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/gehaeuselager_stehlager_flanschlager/24225_asmtab.prj},{NB=24225-17203},{BEST=24225-17203},{LAGER=B 203},{GEH=PP 203},{D=17},{A1=6.0},{B=86.0},{D3=9.5},{E=68},{H=43.8},{H1=22.2},{L=25},{L1=22},{S=3.2},{ALPHA=10°},{BEFSCHR=M8},{BELASTUNG=2.160},{GEW=0.1600},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495246048},{FILTER=NORELEM,},{PPATH=24225_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
GEH
Gehäuse
ⁿ/ₐ
D
diameter
[mm]
A1
Distance
[mm]
B
Length
[mm]
D3
diameter
[mm]
E
Distance
[mm]
H
height
[mm]
H1
Distance
[mm]
L
width
[mm]
L1
Length
[mm]
S
thickness
[mm]
ALPHA
Angle
[°]
BEFSCHR
Fastening screw
ⁿ/ₐ
BELASTUNG
max. static load
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24225-12201
24225-12201
B 201
PP 201
12
6.0
86.0
9.5
68
43.8
22.2
25
22
3.2
10°
M8
2.160
0.1600
Yes
84832080
4059495287454
31.12.2099
98% Warenverfügbarkeit. N...
24225-15202
24225-15202
B 202
PP 202
15
6.0
86.0
9.5
68
43.8
22.2
25
22
3.2
10°
M8
2.160
0.1600
Yes
84832080
4059495246031
31.12.2099
98% Warenverfügbarkeit. N...
24225-17203
24225-17203
B 203
PP 203
17
6.0
86.0
9.5
68
43.8
22.2
25
22
3.2
10°
M8
2.160
0.1600
Yes
84832080
4059495246048
31.12.2099
98% Warenverfügbarkeit. N...
24225-20204
24225-20204
B 204
PP 204
20
7.0
98.0
9.5
76
50.5
25.4
32
25
3.2
10°
M8
2.620
0.2300
Yes
84832080
4059495246055
31.12.2099
98% Warenverfügbarkeit. N...
24225-25205
24225-25205
B 205
PP 205
25
7.5
108.0
11.5
86
56.5
28.6
32
27
4.0
10°
M10
3.720
0.2800
Yes
84832080
4059495246062
31.12.2099
98% Warenverfügbarkeit. N...
24225-30206
24225-30206
B 206
PP 206
30
8.0
117.0
11.5
95
66.3
33.3
38
30
4.0
10°
M10
4.410
0.4700
Yes
84832080
4059495246079
31.12.2099
98% Warenverfügbarkeit. N...
24225-35207
24225-35207
B 207
PP 207
35
8.5
129.0
11.5
106
78.0
39.7
42
32
4.6
10°
M10
4.900
0.5700
Yes
84832080
4059495246086
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성