Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23409 - Universal joints single with plain bearing robust version DIN 808
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Cardan joints
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/wellengelenke/23409_asmtab.prj},{NB=23409-32132},{BEST=23409-32132},{AUSF=Passbohrung ohne Nut},{D=32},{DM=180},{BDM=1100},{D1=50},{L=132},{L1=66},{L2=40},{B=0},{T=0.0},{GEW=1.1750},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84836040},{EAN=4059495238777},{FILTER=NORELEM,},{PPATH=23409_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter H8
[mm]
DM
max. torque*
[Nm]
BDM
static fracture torque
[Nm]
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
B
Width JS9
[mm]
T
Height +0,2
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
23409-08042
23409-08042
Passbohrung ohne Nut
8
4
25
13
42
21
11
0
0.0
0.0301
Yes
84836040
4059495238647
23409-10052
23409-10052
Passbohrung ohne Nut
10
6
35
16
52
26
15
0
0.0
0.0501
Yes
84836040
4059495238654
23409-12062
23409-12062
Passbohrung ohne Nut
12
13
80
20
62
31
18
0
0.0
0.0951
Yes
84836040
4059495238715
23409-16074
23409-16074
Passbohrung ohne Nut
16
23
140
25
74
37
22
0
0.0
0.1635
Yes
84836040
4059495238746
23409-20086
23409-20086
Passbohrung ohne Nut
20
46
280
32
86
43
25
0
0.0
0.3301
Yes
84836040
4059495238753
23409-25108
23409-25108
Passbohrung ohne Nut
25
90
600
40
108
54
32
0
0.0
0.6380
Yes
84836040
4059495238760
23409-32132
23409-32132
Passbohrung ohne Nut
32
180
1100
50
132
66
40
0
0.0
1.1750
Yes
84836040
4059495238777
23409-108042
23409-108042
Passbohrung mit Nut
8
4
25
13
42
21
11
2
9.0
0.0301
Yes
84836040
4059495238661
23409-110052
23409-110052
Passbohrung mit Nut
10
6
35
16
52
26
15
3
11.4
0.0501
Yes
84836040
4059495238678
23409-112062
23409-112062
Passbohrung mit Nut
12
13
80
20
62
31
18
4
13.8
0.0886
Yes
84836040
4059495238685
23409-116074
23409-116074
Passbohrung mit Nut
16
23
140
25
74
37
22
5
18.3
0.1801
Yes
84836040
4059495238692
23409-120086
23409-120086
Passbohrung mit Nut
20
46
280
32
86
43
25
6
22.8
0.3020
Yes
84836040
4059495238708
23409-125108
23409-125108
Passbohrung mit Nut
25
90
600
40
108
54
32
8
28.3
0.6276
Yes
84836040
4059495238722
23409-132132
23409-132132
Passbohrung mit Nut
32
180
1100
50
132
66
40
10
35.3
1.1530
Yes
84836040
4059495238739
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성