Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22500 - Worm gears, right-hand, centre distance 63 mm
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Worm screws, worm wheels
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/schnecken_u_schneckenraeder/22500_9.prj},{NB=22500-632026},{GEW=1.0610},{EAN=4059495409498},{XA=63.000},{XB=39.000},{XC=32.000},{XD=26.000},{XE=94.000},{XF=104.000},{XG=32.000},{XH=24.000},{XI=35.000},{XJ=50.000},{XN=15.000},{XO=40.000},{XT=5.000},{XU=35.300},{XV=10.000},{XW=17.300},{TYP=3.000},{BEST=22500-632026},{BENENNUNG=Schneckenrad},{USV=26:1},{STW=6° 17},{MODUL=3,5},{Z1=-},{D1=-},{D3=-},{Z2=26},{D2=94},{D4=104},{ABTMF=172},{ABTMO=206},{ABTMSO=258},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
BENENNUNG
Description
ⁿ/ₐ
USV
Transmission ratio
ⁿ/ₐ
STW
Pitch angle
ⁿ/ₐ
MODUL
Modul
ⁿ/ₐ
Z1
ⁿ/ₐ
D1
diameter
[mm]
D3
diameter
[mm]
Z2
ⁿ/ₐ
D2
diameter
[mm]
D4
diameter
[mm]
ABTMF
Output torque T2 (Nm) mineral grease
[Nm]
ABTMO
Output torque T2 (Nm) mineral oil
[Nm]
ABTMSO
Output torque T2 (Nm) synthetic oil
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22500-632006
22500-632006
Schneckenrad
6:1
25° 51
3,5
-
-
-
24
93,9
104
89
107
134
1.0530
Yes
84839080
4059495409450
31.12.2099
98% Warenverfügbarkeit. N...
22500-632012
22500-632012
Schneckenrad
12:1
13° 52
2,5
-
-
-
36
94,71
104
141
170
212
1.0840
Yes
84839080
4059495409467
31.12.2099
98% Warenverfügbarkeit. N...
22500-631019
22500-631019
Schnecke
-
10° 8
2,5
2
28,4
33,4
-
-
-
-
-
-
0.1356
Yes
84839080
4059495409474
31.12.2099
98% Warenverfügbarkeit. N...
22500-632019
22500-632019
Schneckenrad
19:1
10° 8
2,5
-
-
-
38
97,6
104
133
159
199
1.1580
Yes
84839080
4059495409481
31.12.2099
98% Warenverfügbarkeit. N...
22500-632026
22500-632026
Schneckenrad
26:1
6° 17
3,5
-
-
-
26
94
104
172
206
258
1.0610
Yes
84839080
4059495409498
31.12.2099
98% Warenverfügbarkeit. N...
22500-631034
22500-631034
Schnecke
-
5° 9
2,75
1
30,6
36,1
-
-
-
-
-
-
0.1667
Yes
84839080
4059495409504
31.12.2099
98% Warenverfügbarkeit. N...
22500-632034
22500-632034
Schneckenrad
34:1
5° 9
2,75
-
-
-
34
95,4
104
148
178
222
1.1030
Yes
84839080
4059495409511
31.12.2099
98% Warenverfügbarkeit. N...
22500-632048
22500-632048
Schneckenrad
48:1
3° 51
2
-
-
-
48
96,22
104
125
150
187
1.1490
Yes
84839080
4059495409528
31.12.2099
98% Warenverfügbarkeit. N...
22500-632063
22500-632063
Schneckenrad
63:1
2° 47
1,5
-
-
-
63
95,15
101
111
133
166
1.1050
Yes
84839080
4059495409535
31.12.2099
98% Warenverfügbarkeit. N...
22500-632070
22500-632070
Schneckenrad
70:1
1° 59
1,25
-
-
-
70
89,9
97
112
135
169
0.9279
Yes
84839080
4059495409542
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성