Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22500 - Worm gears, right-hand, centre distance 65 mm
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Worm screws, worm wheels
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/schnecken_u_schneckenraeder/22500_10.prj},{NB=22500-652028},{GEW=0.1940},{EAN=4059495409580},{XA=65.000},{XB=39.000},{XC=32.000},{XD=28.000},{XE=98.000},{XF=108.000},{XG=32.000},{XH=24.000},{XI=35.000},{XJ=50.000},{XN=15.000},{XO=40.000},{XT=5.000},{XU=35.300},{XV=10.000},{XW=17.300},{TYP=4.000},{BEST=22500-652028},{BENENNUNG=Schneckenrad},{USV=28:1},{STW=6° 17},{MODUL=3,5},{Z1=-},{D1=-},{D3=-},{Z2=28},{D2=98},{D4=108},{ABTMF=192},{ABTMO=230},{ABTMSO=288},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
BENENNUNG
Description
ⁿ/ₐ
USV
Transmission ratio
ⁿ/ₐ
STW
Steigungswinkel
ⁿ/ₐ
MODUL
Modul
ⁿ/ₐ
Z1
ⁿ/ₐ
D1
diameter
[mm]
D3
diameter
[mm]
Z2
ⁿ/ₐ
D2
diameter
[mm]
D4
diameter
[mm]
ABTMF
Output torque T2 (Nm) mineral grease
[Nm]
ABTMO
Output torque T2 (Nm) mineral oil
[Nm]
ABTMSO
Output torque T2 (Nm) synthetic oil
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22500-652006
22500-652006
Schneckenrad
6,25:1
25° 51
3,5
-
-
-
25
97,9
108
101
121
151
0.0800
Yes
84839080
4059495409559
31.12.2099
98% Warenverfügbarkeit. N...
22500-652012
22500-652012
Schneckenrad
12,66:1
13° 52
2,5
-
-
-
38
98,71
108
156
187
234
1.1850
Yes
84839080
4059495409566
31.12.2099
98% Warenverfügbarkeit. N...
22500-652020
22500-652020
Schneckenrad
20:1
10° 8
2,5
-
-
-
40
101,6
108
146
176
220
1.3140
Yes
84839080
4059495409573
31.12.2099
98% Warenverfügbarkeit. N...
22500-652028
22500-652028
Schneckenrad
28:1
6° 17
3,5
-
-
-
28
98
108
192
230
288
0.1940
Yes
84839080
4059495409580
31.12.2099
98% Warenverfügbarkeit. N...
22500-652036
22500-652036
Schneckenrad
36:1
5° 9
2,75
-
-
-
36
99,4
108
164
197
246
1.2420
Yes
84839080
4059495409597
31.12.2099
98% Warenverfügbarkeit. N...
22500-652050
22500-652050
Schneckenrad
50:1
3° 51
2
-
-
-
50
100,22
108
137
164
205
1.2470
Yes
84839080
4059495409603
31.12.2099
98% Warenverfügbarkeit. N...
22500-652066
22500-652066
Schneckenrad
66:1
2° 47
1,5
-
-
-
66
99,15
107
122
146
183
1.2300
Yes
84839080
4059495409610
31.12.2099
98% Warenverfügbarkeit. N...
22500-651075
22500-651075
Schnecke
-
1° 59
1,25
1
36,1
38,6
-
-
-
-
-
-
0.2567
Yes
84839080
4059495409627
31.12.2099
98% Warenverfügbarkeit. N...
22500-652075
22500-652075
Schneckenrad
75:1
1° 59
1,25
-
-
-
75
93,9
100
125
150
188
1.0890
Yes
84839080
4059495409634
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성