Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22264 - Sprockets single 1" x 17.02 mm DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22264_4.prj},{NB=22264-11001702042},{BEST=22264-11001702042},{ISONR=16 B-1},{TZOLL=1\" x 17,02 mm},{TMM=25,4 x 17,02},{ZZ=42},{D=353.7},{D1=339.90},{D3=25},{B1=16.2},{C=2},{R=26},{GEW=10.9200},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839010},{EAN=4059495320519},{FILTER=NORELEM,},{XC=2.800},{XD=15.880},{XF=5.800},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
Teilung Zoll
ⁿ/ₐ
TMM
Teilung mm
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D3
diameter
[mm]
B1
width
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22264-11001702008
22264-11001702008
16 B-1
1" x 17,02 mm
25,4 x 17,02
8
77.9
66.37
16
16.2
2
26
0.3305
Yes
84839010
4059495320175
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702009
22264-11001702009
16 B-1
1" x 17,02 mm
25,4 x 17,02
9
85.8
74.27
16
16.2
2
26
0.4212
Yes
84839010
4059495320182
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702010
22264-11001702010
16 B-1
1" x 17,02 mm
25,4 x 17,02
10
93.8
82.19
16
16.2
2
26
0.5363
Yes
84839010
4059495320199
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702011
22264-11001702011
16 B-1
1" x 17,02 mm
25,4 x 17,02
11
101.7
90.14
16
16.2
2
26
0.6569
Yes
84839010
4059495320205
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702012
22264-11001702012
16 B-1
1" x 17,02 mm
25,4 x 17,02
12
109.7
98.14
16
16.2
2
26
0.8023
Yes
84839010
4059495320212
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702013
22264-11001702013
16 B-1
1" x 17,02 mm
25,4 x 17,02
13
117.7
106.12
16
16.2
2
26
0.9495
Yes
84839010
4059495320229
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702014
22264-11001702014
16 B-1
1" x 17,02 mm
25,4 x 17,02
14
125.7
114.15
16
16.2
2
26
1.1070
Yes
84839010
4059495320236
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702015
22264-11001702015
16 B-1
1" x 17,02 mm
25,4 x 17,02
15
133.7
122.17
16
16.2
2
26
1.2940
Yes
84839010
4059495320243
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702016
22264-11001702016
16 B-1
1" x 17,02 mm
25,4 x 17,02
16
141.8
130.20
20
16.2
2
26
1.4680
Yes
84839010
4059495320250
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702017
22264-11001702017
16 B-1
1" x 17,02 mm
25,4 x 17,02
17
149.8
138.22
20
16.2
2
26
1.6670
Yes
84839010
4059495320267
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702018
22264-11001702018
16 B-1
1" x 17,02 mm
25,4 x 17,02
18
157.8
146.28
20
16.2
2
26
1.8670
Yes
84839010
4059495320274
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702019
22264-11001702019
16 B-1
1" x 17,02 mm
25,4 x 17,02
19
165.9
154.33
20
16.2
2
26
2.1030
Yes
84839010
4059495320281
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702020
22264-11001702020
16 B-1
1" x 17,02 mm
25,4 x 17,02
20
173.9
162.38
20
16.2
2
26
2.3670
Yes
84839010
4059495320298
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702021
22264-11001702021
16 B-1
1" x 17,02 mm
25,4 x 17,02
21
182.0
170.43
20
16.2
2
26
2.6200
Yes
84839010
4059495320304
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702022
22264-11001702022
16 B-1
1" x 17,02 mm
25,4 x 17,02
22
190.1
178.48
20
16.2
2
26
2.8750
Yes
84839010
4059495320311
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702023
22264-11001702023
16 B-1
1" x 17,02 mm
25,4 x 17,02
23
198.1
186.53
20
16.2
2
26
3.1500
Yes
84839010
4059495320328
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702024
22264-11001702024
16 B-1
1" x 17,02 mm
25,4 x 17,02
24
206.2
194.59
20
16.2
2
26
3.4150
Yes
84839010
4059495320335
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702025
22264-11001702025
16 B-1
1" x 17,02 mm
25,4 x 17,02
25
214.2
202.66
20
16.2
2
26
3.7450
Yes
84839010
4059495320342
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702026
22264-11001702026
16 B-1
1" x 17,02 mm
25,4 x 17,02
26
222.3
210.72
20
16.2
2
26
4.0450
Yes
84839010
4059495320359
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702027
22264-11001702027
16 B-1
1" x 17,02 mm
25,4 x 17,02
27
230.4
218.79
20
16.2
2
26
4.3750
Yes
84839010
4059495320366
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702028
22264-11001702028
16 B-1
1" x 17,02 mm
25,4 x 17,02
28
238.4
226.85
20
16.2
2
26
4.7450
Yes
84839010
4059495320373
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702029
22264-11001702029
16 B-1
1" x 17,02 mm
25,4 x 17,02
29
246.5
234.92
20
16.2
2
26
5.1100
Yes
84839010
4059495320380
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702030
22264-11001702030
16 B-1
1" x 17,02 mm
25,4 x 17,02
30
254.6
243.00
20
16.2
2
26
5.4950
Yes
84839010
4059495320397
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702031
22264-11001702031
16 B-1
1" x 17,02 mm
25,4 x 17,02
31
262.6
251.08
25
16.2
2
26
5.7900
Yes
84839010
4059495320403
31.12.2099
98% Warenverfügbarkeit. N...
22264-11001702032
22264-11001702032
16 B-1
1" x 17,02 mm
25,4 x 17,02
32
270.7
259.13
25
16.2
2
26
6.1700
Yes
84839010
4059495320410
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
22200 - Roller chains single DIN ISO 606, curved link plate
norelem
26.06.2024
22264 - Sprockets single 1/2“ x 5/16“ DIN ISO 606
norelem
26.06.2024
22250 - Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install
norelem
26.06.2024
22208 - Roller chains single DIN ISO 606, straight link plate
norelem
26.06.2024
22280 - Idler sprockets with ball bearing
norelem
26.06.2024
22282 - Glide rails PE-UHMW for roller chains DIN ISO 606
norelem
26.06.2024
22255 - Sprockets single 1“ x 17.02 mm stainless steel DIN ISO 606
norelem
26.06.2024
22264 - Sprockets single 3/8“ x 7/32“ DIN ISO 606
norelem
26.06.2024
22252 - Sprockets single 1“ x 17.02 mm DIN ISO 606
norelem
26.06.2024
22200 - Links DIN ISO 606
norelem
26.06.2024
22264 - Sprockets single 3/4" x 7/16" DIN ISO 606
norelem
26.06.2024
22250 - Sprockets single 1/2“ x 5/16“ DIN ISO 606, ready to install
norelem
26.06.2024
22420 - Gear racks in steel toothing milled, straight teeth, engagement ang...
norelem
26.06.2024
22264 - Sprockets single 5/8" x 3/8" DIN ISO 606
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성