Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22255 - Sprockets single 1“ x 17.02 mm stainless steel DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22255_4.prj},{NB=22255-11001702016},{BEST=22255-11001702016},{ISONR=16 B-1},{TZOLL=1\" x 17,02 mm},{TMM=25,4 x 17,02},{ZZ=16},{D=141.8},{D1=130.20},{D2=100},{D3=20},{B1=16.2},{L=45},{C=2.5},{R=26},{GEW=3.1950},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839010},{EAN=4059495317304},{FILTER=NORELEM,},{XC=2.800},{XD=15.880},{XF=5.800},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
Iso-Nr.
ⁿ/ₐ
TZOLL
Teilung Zoll
ⁿ/ₐ
TMM
Teilung mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
B1
width
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22255-11001702013
22255-11001702013
16 B-1
1" x 17,02 mm
25,4 x 17,02
13
117.7
106.12
78
16
16.2
40
2.5
26
1.8310
Yes
84839010
4059495317274
31.12.2099
98% Warenverfügbarkeit. N...
22255-11001702014
22255-11001702014
16 B-1
1" x 17,02 mm
25,4 x 17,02
14
125.7
114.15
84
16
16.2
40
2.5
26
2.1490
Yes
84839010
4059495317281
31.12.2099
98% Warenverfügbarkeit. N...
22255-11001702015
22255-11001702015
16 B-1
1" x 17,02 mm
25,4 x 17,02
15
133.7
122.17
92
16
16.2
40
2.5
26
2.5190
Yes
84839010
4059495317298
31.12.2099
98% Warenverfügbarkeit. N...
22255-11001702016
22255-11001702016
16 B-1
1" x 17,02 mm
25,4 x 17,02
16
141.8
130.20
100
20
16.2
45
2.5
26
3.1950
Yes
84839010
4059495317304
31.12.2099
98% Warenverfügbarkeit. N...
22255-11001702017
22255-11001702017
16 B-1
1" x 17,02 mm
25,4 x 17,02
17
149.8
138.22
100
20
16.2
45
2.5
26
3.4000
Yes
84839010
4059495317311
31.12.2099
98% Warenverfügbarkeit. N...
22255-11001702018
22255-11001702018
16 B-1
1" x 17,02 mm
25,4 x 17,02
18
157.8
146.28
100
20
16.2
45
2.5
26
3.6400
Yes
84839010
4059495317328
31.12.2099
98% Warenverfügbarkeit. N...
22255-11001702019
22255-11001702019
16 B-1
1" x 17,02 mm
25,4 x 17,02
19
165.9
154.33
100
20
16.2
45
2.5
26
3.8650
Yes
84839010
4059495317335
31.12.2099
98% Warenverfügbarkeit. N...
22255-11001702020
22255-11001702020
16 B-1
1" x 17,02 mm
25,4 x 17,02
20
173.9
162.38
100
20
16.2
45
2.5
26
4.1050
Yes
84839010
4059495317342
31.12.2099
98% Warenverfügbarkeit. N...
22255-11001702021
22255-11001702021
16 B-1
1" x 17,02 mm
25,4 x 17,02
21
182.0
170.43
110
20
16.2
50
2.5
26
5.0100
Yes
84839010
4059495317359
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성