Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22255 - Sprockets single 3/8“ x 7/32“ stainless steel DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22255.prj},{NB=22255-10380732018},{BEST=22255-10380732018},{ISONR=06 B-1},{TZOLL=3/8\" x 7/32\"},{TMM=9,525 x 5,72},{ZZ=18},{D=58.6},{D1=54.85},{D2=43},{D3=10},{B1=5.3},{L=28},{C=1},{R=10},{GEW=0.3296},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839010},{EAN=4059495316840},{FILTER=NORELEM,},{XC=1.300},{XD=6.350},{XF=1.800},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
Teilung Zoll
ⁿ/ₐ
TMM
Teilung mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
B1
width
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22255-10380732013
22255-10380732013
06 B-1
3/8" x 7/32"
9,525 x 5,72
13
43.5
39.80
28
8
5.3
25
1
10
0.1275
Yes
84839010
4059495316796
31.12.2099
98% Warenverfügbarkeit. N...
22255-10380732014
22255-10380732014
06 B-1
3/8" x 7/32"
9,525 x 5,72
14
46.5
42.80
31
8
5.3
25
1
10
0.1553
Yes
84839010
4059495316802
31.12.2099
98% Warenverfügbarkeit. N...
22255-10380732015
22255-10380732015
06 B-1
3/8" x 7/32"
9,525 x 5,72
15
49.5
45.81
34
8
5.3
25
1
10
0.1885
Yes
84839010
4059495316819
31.12.2099
98% Warenverfügbarkeit. N...
22255-10380732016
22255-10380732016
06 B-1
3/8" x 7/32"
9,525 x 5,72
16
52.5
48.82
37
10
5.3
28
1
10
0.2426
Yes
84839010
4059495316826
31.12.2099
98% Warenverfügbarkeit. N...
22255-10380732017
22255-10380732017
06 B-1
3/8" x 7/32"
9,525 x 5,72
17
55.5
51.83
40
10
5.3
28
1
10
0.2859
Yes
84839010
4059495316833
31.12.2099
98% Warenverfügbarkeit. N...
22255-10380732018
22255-10380732018
06 B-1
3/8" x 7/32"
9,525 x 5,72
18
58.6
54.85
43
10
5.3
28
1
10
0.3296
Yes
84839010
4059495316840
31.12.2099
98% Warenverfügbarkeit. N...
22255-10380732019
22255-10380732019
06 B-1
3/8" x 7/32"
9,525 x 5,72
19
61.6
57.87
45
10
5.3
28
1
10
0.3644
Yes
84839010
4059495316857
31.12.2099
98% Warenverfügbarkeit. N...
22255-10380732020
22255-10380732020
06 B-1
3/8" x 7/32"
9,525 x 5,72
20
64.6
60.89
46
10
5.3
28
1
10
0.3814
Yes
84839010
4059495316864
31.12.2099
98% Warenverfügbarkeit. N...
22255-10380732021
22255-10380732021
06 B-1
3/8" x 7/32"
9,525 x 5,72
21
67.6
63.91
48
12
5.3
28
1
10
0.4183
Yes
84839010
4059495316871
31.12.2099
98% Warenverfügbarkeit. N...
22255-10380732023
22255-10380732023
06 B-1
3/8" x 7/32"
9,525 x 5,72
23
73.7
69.95
52
12
5.3
28
1
10
0.4999
Yes
84839010
4059495316888
31.12.2099
98% Warenverfügbarkeit. N...
22255-10380732025
22255-10380732025
06 B-1
3/8" x 7/32"
9,525 x 5,72
25
79.7
76.00
57
12
5.3
28
1
10
0.6013
Yes
84839010
4059495316895
31.12.2099
98% Warenverfügbarkeit. N...
22255-10380732030
22255-10380732030
06 B-1
3/8" x 7/32"
9,525 x 5,72
30
94.8
91.12
60
12
5.3
30
1
10
0.7661
Yes
84839010
4059495316901
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성