Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22253 - Sprockets duplex 1"1/2 x 1" DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22253_6.prj},{NB=22253-21121000025},{ZZ=25},{D=319.0},{D1=304.00},{D2=160},{D3=30},{B1=23.6},{B2=72},{L=100},{C=4},{R=38},{GEW=39.0900},{EAN=4059495471754},{TYP=0},{XC=6.400},{XD=25.400},{XF=4.750},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=0.000},{BEST=22253-21121000025},{ISONR=24B-2},{TZOLL=1 1/2X1},{TMM=38,1X25,4},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
pitch inch
ⁿ/ₐ
TMM
pitch mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
D3 max.
[mm]
B1
width
[mm]
B2
width
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22253-21121000008
22253-21121000008
24B-2
1 1/2X1
38,1X25,4
8
113.0
99.55
58
25
23.6
72
95
4
38
2.8500
Yes
84834080
4059495471587
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000009
22253-21121000009
24B-2
1 1/2X1
38,1X25,4
9
125.0
111.40
70
25
23.6
72
95
4
38
3.9050
Yes
84834080
4059495471594
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000010
22253-21121000010
24B-2
1 1/2X1
38,1X25,4
10
137.0
123.29
80
25
23.6
72
95
4
38
5.1500
Yes
84834080
4059495471600
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000011
22253-21121000011
24B-2
1 1/2X1
38,1X25,4
11
149.0
135.21
90
25
23.6
72
100
4
38
6.6200
Yes
84834080
4059495471617
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000012
22253-21121000012
24B-2
1 1/2X1
38,1X25,4
12
161.0
147.22
102
25
23.6
72
100
4
38
8.3150
Yes
84834080
4059495471624
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000013
22253-21121000013
24B-2
1 1/2X1
38,1X25,4
13
173.0
159.18
114
25
23.6
72
100
4
38
0.1850
Yes
84834080
4059495471631
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000014
22253-21121000014
24B-2
1 1/2X1
38,1X25,4
14
185.0
171.22
128
25
23.6
72
100
4
38
0.2295
Yes
84834080
4059495471648
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000015
22253-21121000015
24B-2
1 1/2X1
38,1X25,4
15
197.0
183.26
132
25
23.6
72
100
4
38
14.2900
Yes
84834080
4059495471655
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000016
22253-21121000016
24B-2
1 1/2X1
38,1X25,4
16
209.0
195.30
136
30
23.6
72
100
4
38
15.8800
Yes
84834080
4059495471662
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000017
22253-21121000017
24B-2
1 1/2X1
38,1X25,4
17
221.0
207.34
136
30
23.6
72
100
4
38
18.0000
Yes
84834080
4059495471679
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000018
22253-21121000018
24B-2
1 1/2X1
38,1X25,4
18
233.0
219.42
160
30
23.6
72
100
4
38
21.0800
Yes
84834080
4059495471686
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000019
22253-21121000019
24B-2
1 1/2X1
38,1X25,4
19
245.5
231.49
160
30
23.6
72
100
4
38
23.1800
Yes
84834080
4059495471693
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000020
22253-21121000020
24B-2
1 1/2X1
38,1X25,4
20
257.5
243.57
160
30
23.6
72
100
4
38
0.3240
Yes
84834080
4059495471709
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000021
22253-21121000021
24B-2
1 1/2X1
38,1X25,4
21
270.5
255.65
160
30
23.6
72
100
4
38
28.0100
Yes
84834080
4059495471716
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000022
22253-21121000022
24B-2
1 1/2X1
38,1X25,4
22
282.5
267.73
160
30
23.6
72
100
4
38
30.5900
Yes
84834080
4059495471723
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000023
22253-21121000023
24B-2
1 1/2X1
38,1X25,4
23
294.5
279.80
160
30
23.6
72
100
4
38
33.2900
Yes
84834080
4059495471730
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000024
22253-21121000024
24B-2
1 1/2X1
38,1X25,4
24
307.0
291.88
160
30
23.6
72
100
4
38
36.1300
Yes
84834080
4059495471747
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000025
22253-21121000025
24B-2
1 1/2X1
38,1X25,4
25
319.0
304.00
160
30
23.6
72
100
4
38
39.0900
Yes
84834080
4059495471754
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000026
22253-21121000026
24B-2
1 1/2X1
38,1X25,4
26
331.0
316.08
160
30
23.6
72
100
4
38
42.1900
Yes
84834080
4059495471761
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000027
22253-21121000027
24B-2
1 1/2X1
38,1X25,4
27
343.0
328.19
160
30
23.6
72
100
4
38
45.4100
Yes
84834080
4059495471778
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000028
22253-21121000028
24B-2
1 1/2X1
38,1X25,4
28
355.0
340.27
160
30
23.6
72
100
4
38
48.7700
Yes
84834080
4059495471785
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000029
22253-21121000029
24B-2
1 1/2X1
38,1X25,4
29
367.5
352.38
160
30
23.6
72
100
4
38
52.2600
Yes
84834080
4059495471792
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000030
22253-21121000030
24B-2
1 1/2X1
38,1X25,4
30
379.5
364.50
160
30
23.6
72
100
4
38
55.8800
Yes
84834080
4059495471808
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000031
22253-21121000031
24B-2
1 1/2X1
38,1X25,4
31
391.5
376.62
160
40
23.6
72
100
4
38
59.1900
Yes
84834080
4059495471815
31.12.2099
98% Warenverfügbarkeit. N...
22253-21121000032
22253-21121000032
24B-2
1 1/2X1
38,1X25,4
32
403.5
388.69
160
40
23.6
72
100
4
38
63.0700
Yes
84834080
4059495471822
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성