Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22253 - Sprockets duplex 1" x 17,02 mm DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22253_4.prj},{NB=22253-21001702028},{ZZ=28},{D=238.4},{D1=226.85},{D2=130},{D3=25},{B1=15.8},{B2=47.7},{L=70},{C=2.5},{R=26},{GEW=15.1850},{EAN=4059495471006},{TYP=0},{XC=2.800},{XD=15.880},{XF=5.800},{XG=5.000},{XH=12.000},{XI=8.000},{XJ=11.000},{XK=20.000},{XL=49.000},{XM=10.000},{XN=8.000},{BEST=22253-21001702028},{ISONR=16B-2},{TZOLL=1X17,02},{TMM=25,4X17,02},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
pitch inch
ⁿ/ₐ
TMM
pitch mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
D3 max.
[mm]
B1
width
[mm]
B2
width
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22253-21001702008
22253-21001702008
16B-2
1X17,02
25,4X17,02
8
77.9
66.37
42
20
15.8
47.7
65
2.5
26
0.9576
Yes
84834080
4059495470801
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702009
22253-21001702009
16B-2
1X17,02
25,4X17,02
9
85.8
74.27
50
20
15.8
47.7
65
2.5
26
1.2430
Yes
84834080
4059495470818
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702010
22253-21001702010
16B-2
1X17,02
25,4X17,02
10
93.8
82.19
56
20
15.8
47.7
65
2.5
26
1.6180
Yes
84834080
4059495470825
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702011
22253-21001702011
16B-2
1X17,02
25,4X17,02
11
101.7
90.14
64
20
15.8
47.7
70
2.5
26
2.1600
Yes
84834080
4059495470832
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702012
22253-21001702012
16B-2
1X17,02
25,4X17,02
12
109.7
98.14
72
20
15.8
47.7
70
2.5
26
2.6600
Yes
84834080
4059495470849
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702013
22253-21001702013
16B-2
1X17,02
25,4X17,02
13
117.7
106.12
80
20
15.8
47.7
70
2.5
26
3.2400
Yes
84834080
4059495470856
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702014
22253-21001702014
16B-2
1X17,02
25,4X17,02
14
125.7
114.15
88
20
15.8
47.7
70
2.5
26
3.9000
Yes
84834080
4059495470863
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702015
22253-21001702015
16B-2
1X17,02
25,4X17,02
15
133.7
122.17
96
20
15.8
47.7
70
2.5
26
4.5800
Yes
84834080
4059495470870
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702016
22253-21001702016
16B-2
1X17,02
25,4X17,02
16
141.8
130.20
104
20
15.8
47.7
70
2.5
26
5.3450
Yes
84834080
4059495470887
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702017
22253-21001702017
16B-2
1X17,02
25,4X17,02
17
149.8
138.22
112
20
15.8
47.7
70
2.5
26
6.1350
Yes
84834080
4059495470894
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702018
22253-21001702018
16B-2
1X17,02
25,4X17,02
18
157.8
146.28
120
20
15.8
47.7
70
2.5
26
6.9800
Yes
84834080
4059495470900
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702019
22253-21001702019
16B-2
1X17,02
25,4X17,02
19
165.9
154.33
128
20
15.8
47.7
70
2.5
26
7.9050
Yes
84834080
4059495470917
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702020
22253-21001702020
16B-2
1X17,02
25,4X17,02
20
173.9
162.38
130
20
15.8
47.7
70
2.5
26
8.6000
Yes
84834080
4059495470924
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702021
22253-21001702021
16B-2
1X17,02
25,4X17,02
21
182.0
170.43
130
25
15.8
47.7
70
2.5
26
9.2400
Yes
84834080
4059495470931
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702022
22253-21001702022
16B-2
1X17,02
25,4X17,02
22
190.1
178.48
130
25
15.8
47.7
70
2.5
26
10.0350
Yes
84834080
4059495470948
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702023
22253-21001702023
16B-2
1X17,02
25,4X17,02
23
198.1
186.53
130
25
15.8
47.7
70
2.5
26
10.8000
Yes
84834080
4059495470955
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702024
22253-21001702024
16B-2
1X17,02
25,4X17,02
24
206.2
194.59
130
25
15.8
47.7
70
2.5
26
11.6700
Yes
84834080
4059495470962
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702025
22253-21001702025
16B-2
1X17,02
25,4X17,02
25
214.2
202.66
130
25
15.8
47.7
70
2.5
26
12.4600
Yes
84834080
4059495470979
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702026
22253-21001702026
16B-2
1X17,02
25,4X17,02
26
222.3
210.72
130
25
15.8
47.7
70
2.5
26
13.4200
Yes
84834080
4059495470986
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702027
22253-21001702027
16B-2
1X17,02
25,4X17,02
27
230.4
218.79
130
25
15.8
47.7
70
2.5
26
14.3750
Yes
84834080
4059495470993
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702028
22253-21001702028
16B-2
1X17,02
25,4X17,02
28
238.4
226.85
130
25
15.8
47.7
70
2.5
26
15.1850
Yes
84834080
4059495471006
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702029
22253-21001702029
16B-2
1X17,02
25,4X17,02
29
246.5
234.92
130
25
15.8
47.7
70
2.5
26
16.3350
Yes
84834080
4059495471013
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702030
22253-21001702030
16B-2
1X17,02
25,4X17,02
30
254.6
243.00
130
25
15.8
47.7
70
2.5
26
17.4100
Yes
84834080
4059495471020
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702031
22253-21001702031
16B-2
1X17,02
25,4X17,02
31
262.6
251.08
140
25
15.8
47.7
70
2.5
26
18.9900
Yes
84834080
4059495471037
31.12.2099
98% Warenverfügbarkeit. N...
22253-21001702032
22253-21001702032
16B-2
1X17,02
25,4X17,02
32
270.7
259.13
140
25
15.8
47.7
70
2.5
26
20.1400
Yes
84834080
4059495471044
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성