Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22250 - Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22250_4.prj},{NB=22250-1100170201842},{BEST=22250-1100170201842},{ISONR=16 B-1},{TZOLL=1 \" x 17,02 mm},{TMM=25,4 x 17,02},{ZZ=18},{D=157.8},{D1=146.28},{D2=100},{D3=42},{D4=M10},{B1=16.2},{B3=12},{L=45},{C=2.5},{R=26},{T2=3.3},{GEW=3.2700},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839010},{EAN=4059495314181},{FILTER=NORELEM,},{NDM=10.000},{XC=2.800},{XD=15.880},{XE=30.600},{XF=5.800},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
[mm]
TZOLL
Teilung Zoll
ⁿ/ₐ
TMM
Teilung mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D2
diameter
ⁿ/ₐ
D3
diameter
ⁿ/ₐ
D4
thread
ⁿ/ₐ
B1
width
ⁿ/ₐ
B3
width
ⁿ/ₐ
L
Length
ⁿ/ₐ
C
Distance
ⁿ/ₐ
R
Radius
ⁿ/ₐ
T2
height
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22250-1100170201125
22250-1100170201125
16 B-1
1 " x 17,02 mm
25,4 x 17,02
11
101.7
90.14
61
25
M6
16.2
8
40
2.5
26
3.3
1.1100
Yes
84839010
4059495313405
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201128
22250-1100170201128
16 B-1
1 " x 17,02 mm
25,4 x 17,02
11
101.7
90.14
61
28
M6
16.2
8
40
2.5
26
3.3
1.0700
Yes
84839010
4059495313412
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201130
22250-1100170201130
16 B-1
1 " x 17,02 mm
25,4 x 17,02
11
101.7
90.14
61
30
M6
16.2
8
40
2.5
26
3.3
1.0500
Yes
84839010
4059495313429
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201132
22250-1100170201132
16 B-1
1 " x 17,02 mm
25,4 x 17,02
11
101.7
90.14
61
32
M8
16.2
10
40
2.5
26
3.3
1.0100
Yes
84839010
4059495313436
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201135
22250-1100170201135
16 B-1
1 " x 17,02 mm
25,4 x 17,02
11
101.7
90.14
61
35
M8
16.2
10
40
2.5
26
3.3
0.9522
Yes
84839010
4059495313443
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201138
22250-1100170201138
16 B-1
1 " x 17,02 mm
25,4 x 17,02
11
101.7
90.14
65
38
M8
16.2
10
40
2.5
26
3.3
0.9873
Yes
84839010
4059495313450
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201140
22250-1100170201140
16 B-1
1 " x 17,02 mm
25,4 x 17,02
11
101.7
90.14
67
40
M10
16.2
12
40
2.5
26
3.3
0.9807
Yes
84839010
4059495313467
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201142
22250-1100170201142
16 B-1
1 " x 17,02 mm
25,4 x 17,02
11
101.7
90.14
67
42
M10
16.2
12
40
2.5
26
3.3
0.9515
Yes
84839010
4059495313474
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201225
22250-1100170201225
16 B-1
1 " x 17,02 mm
25,4 x 17,02
12
109.7
98.14
69
25
M6
16.2
8
40
2.5
26
3.3
1.4200
Yes
84839010
4059495313481
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201228
22250-1100170201228
16 B-1
1 " x 17,02 mm
25,4 x 17,02
12
109.7
98.14
69
28
M6
16.2
8
40
2.5
26
3.3
1.3800
Yes
84839010
4059495313498
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201230
22250-1100170201230
16 B-1
1 " x 17,02 mm
25,4 x 17,02
12
109.7
98.14
69
30
M6
16.2
8
40
2.5
26
3.3
1.3300
Yes
84839010
4059495313504
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201232
22250-1100170201232
16 B-1
1 " x 17,02 mm
25,4 x 17,02
12
109.7
98.14
69
32
M8
16.2
10
40
2.5
26
3.3
1.3000
Yes
84839010
4059495313511
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201235
22250-1100170201235
16 B-1
1 " x 17,02 mm
25,4 x 17,02
12
109.7
98.14
69
35
M8
16.2
10
40
2.5
26
3.3
1.2500
Yes
84839010
4059495313528
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201238
22250-1100170201238
16 B-1
1 " x 17,02 mm
25,4 x 17,02
12
109.7
98.14
69
38
M8
16.2
10
40
2.5
26
3.3
1.1900
Yes
84839010
4059495313535
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201240
22250-1100170201240
16 B-1
1 " x 17,02 mm
25,4 x 17,02
12
109.7
98.14
69
40
M10
16.2
12
40
2.5
26
3.3
1.1600
Yes
84839010
4059495313542
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201242
22250-1100170201242
16 B-1
1 " x 17,02 mm
25,4 x 17,02
12
109.7
98.14
69
42
M10
16.2
12
40
2.5
26
3.3
1.1200
Yes
84839010
4059495313559
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201325
22250-1100170201325
16 B-1
1 " x 17,02 mm
25,4 x 17,02
13
117.7
106.12
70
25
M6
16.2
8
40
2.5
26
3.3
1.7500
Yes
84839010
4059495313566
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201328
22250-1100170201328
16 B-1
1 " x 17,02 mm
25,4 x 17,02
13
117.7
106.12
78
28
M6
16.2
8
40
2.5
26
3.3
1.7100
Yes
84839010
4059495313573
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201330
22250-1100170201330
16 B-1
1 " x 17,02 mm
25,4 x 17,02
13
117.7
106.12
78
30
M6
16.2
8
40
2.5
26
3.3
1.6800
Yes
84839010
4059495313580
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201332
22250-1100170201332
16 B-1
1 " x 17,02 mm
25,4 x 17,02
13
117.7
106.12
78
32
M8
16.2
10
40
2.5
26
3.3
1.6700
Yes
84839010
4059495313597
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201335
22250-1100170201335
16 B-1
1 " x 17,02 mm
25,4 x 17,02
13
117.7
106.12
78
35
M8
16.2
10
40
2.5
26
3.3
1.6100
Yes
84839010
4059495313603
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201338
22250-1100170201338
16 B-1
1 " x 17,02 mm
25,4 x 17,02
13
117.7
106.12
78
38
M8
16.2
10
40
2.5
26
3.3
1.5600
Yes
84839010
4059495313610
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201340
22250-1100170201340
16 B-1
1 " x 17,02 mm
25,4 x 17,02
13
117.7
106.12
78
40
M10
16.2
12
40
2.5
26
3.3
1.4900
Yes
84839010
4059495313627
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201342
22250-1100170201342
16 B-1
1 " x 17,02 mm
25,4 x 17,02
13
117.7
106.12
78
42
M10
16.2
12
40
2.5
26
3.3
1.4800
Yes
84839010
4059495313634
31.12.2099
98% Warenverfügbarkeit. N...
22250-1100170201345
22250-1100170201345
16 B-1
1 " x 17,02 mm
25,4 x 17,02
13
117.7
106.12
78
45
M12
16.2
14
40
2.5
26
3.8
1.3900
Yes
84839010
4059495313641
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성