Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22430 - Bevel gears in steel, ratio 1:1; toothing milled, straight teeth, engagement angle 20°
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Bevel gears
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/kegelraeder/22430.prj},{NB=22430-020110019},{BEST=22430-020110019},{UEBERSETZUNG=1:1},{MODUL=2.0},{ZZ=19},{A=36},{B=9.0},{D=40.8},{D1=38.0},{D2=25.3},{D3=8},{L=24.2},{L1=12.0},{PASSGRAD=22430-020110019},{GEW=0.1100},{BS=Infotext},{ROHS=Yes},{ZTN=84839080},{EAN=4059495236391},{XA=18.170},{XB=27.420},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
UEBERSETZUNG
Transmission ratio
ⁿ/ₐ
MODUL
Module
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
A
distance
[mm]
B
Length
[mm]
D
diameter
[mm]
D1
DurchmesserBreite
[mm]
D2
DurchmesserLänge
[mm]
D3
diameter
[mm]
L
distance
[mm]
L1
height
[mm]
PASSGRAD
matching opposing gear
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22430-010110016
22430-010110016
1:1
1.0
16
16
4.0
17.4
16.0
13.3
4
11.2
6.7
22430-010110016
0.0200
Yes
84839080
4059495236162
31.12.2099
98% Warenverfügbarkeit. N...
22430-010110019
22430-010110019
1:1
1.0
19
18
4.0
20.4
19.0
15.3
4
11.8
6.6
22430-010110019
0.0200
Yes
84839080
4059495236179
31.12.2099
98% Warenverfügbarkeit. N...
22430-010110022
22430-010110022
1:1
1.0
22
20
4.7
23.4
22.0
16.3
5
12.8
6.1
22430-010110022
0.0200
Yes
84839080
4059495236186
31.12.2099
98% Warenverfügbarkeit. N...
22430-010110026
22430-010110026
1:1
1.0
26
22
5.5
27.4
26.0
20.3
5
13.3
7.0
22430-010110026
0.0400
Yes
84839080
4059495236193
31.12.2099
98% Warenverfügbarkeit. N...
22430-010110030
22430-010110030
1:1
1.0
30
26
6.4
31.4
30.0
20.3
5
16.0
8.0
22430-010110030
0.0500
Yes
84839080
4059495236209
31.12.2099
98% Warenverfügbarkeit. N...
22430-015110016
22430-015110016
1:1
1.5
16
26
6.0
26.1
24.0
20.3
8
18.9
12.2
22430-015110016
0.0400
Yes
84839080
4059495236278
31.12.2099
98% Warenverfügbarkeit. N...
22430-015110019
22430-015110019
1:1
1.5
19
30
7.0
30.6
28.5
20.3
8
21.3
11.6
22430-015110019
0.0500
Yes
84839080
4059495236285
31.12.2099
98% Warenverfügbarkeit. N...
22430-015110022
22430-015110022
1:1
1.5
22
33
7.5
35.1
33.0
25.3
8
22.5
12.7
22430-015110022
0.0900
Yes
84839080
4059495236292
31.12.2099
98% Warenverfügbarkeit. N...
22430-015110026
22430-015110026
1:1
1.5
26
36
8.5
41.1
39.0
28.3
8
23.2
12.0
22430-015110026
0.1200
Yes
84839080
4059495236308
31.12.2099
98% Warenverfügbarkeit. N...
22430-015110030
22430-015110030
1:1
1.5
30
42
10.0
47.1
45.0
30.0
12
27.2
12.1
22430-015110030
0.1700
Yes
84839080
4059495236315
31.12.2099
98% Warenverfügbarkeit. N...
22430-020110016
22430-020110016
1:1
2.0
16
33
8.0
34.8
32.0
25.3
8
23.5
13.6
22430-020110016
0.0800
Yes
84839080
4059495236384
31.12.2099
98% Warenverfügbarkeit. N...
22430-020110019
22430-020110019
1:1
2.0
19
36
9.0
40.8
38.0
25.3
8
24.2
12.0
22430-020110019
0.1100
Yes
84839080
4059495236391
31.12.2099
98% Warenverfügbarkeit. N...
22430-020110022
22430-020110022
1:1
2.0
22
42
10.0
46.8
44.0
30.3
10
27.9
14.0
22430-020110022
0.1800
Yes
84839080
4059495236407
31.12.2099
98% Warenverfügbarkeit. N...
22430-020110026
22430-020110026
1:1
2.0
26
48
12.0
54.8
52.0
35.3
12
31.4
13.7
22430-020110026
0.2800
Yes
84839080
4059495236414
31.12.2099
98% Warenverfügbarkeit. N...
22430-020110030
22430-020110030
1:1
2.0
30
54
13.0
62.8
60.0
40.3
12
34.1
17.0
22430-020110030
0.4100
Yes
84839080
4059495236421
31.12.2099
98% Warenverfügbarkeit. N...
22430-025110016
22430-025110016
1:1
2.5
16
40
10.0
43.5
40.0
30.3
12
28.1
15.2
22430-025110016
0.1400
Yes
84839080
4059495236490
31.12.2099
98% Warenverfügbarkeit. N...
22430-025110019
22430-025110019
1:1
2.5
19
42
11.0
51.0
47.5
35.3
12
27.1
13.0
22430-025110019
0.2100
Yes
84839080
4059495236506
31.12.2099
98% Warenverfügbarkeit. N...
22430-025110022
22430-025110022
1:1
2.5
22
48
12.0
58.5
55.0
45.3
12
30.1
15.7
22430-025110022
0.3600
Yes
84839080
4059495236513
31.12.2099
98% Warenverfügbarkeit. N...
22430-025110026
22430-025110026
1:1
2.5
26
54
15.0
68.5
65.0
45.3
15
33.2
16.0
22430-025110026
0.4700
Yes
84839080
4059495236520
31.12.2099
98% Warenverfügbarkeit. N...
22430-025110030
22430-025110030
1:1
2.5
30
64
16.0
78.5
75.0
50.3
15
39.0
20.0
22430-025110030
0.7400
Yes
84839080
4059495236537
31.12.2099
98% Warenverfügbarkeit. N...
22430-030110016
22430-030110016
1:1
3.0
16
46
12.0
52.2
48.0
40.3
12
31.7
18.1
22430-030110016
0.2800
Yes
84839080
4059495236605
31.12.2099
98% Warenverfügbarkeit. N...
22430-030110019
22430-030110019
1:1
3.0
19
54
13.0
61.2
57.0
40.3
14
36.0
17.1
22430-030110019
0.3900
Yes
84839080
4059495236612
31.12.2099
98% Warenverfügbarkeit. N...
22430-030110022
22430-030110022
1:1
3.0
22
58
15.0
70.2
66.0
50.3
15
36.9
17.1
22430-030110022
0.5900
Yes
84839080
4059495236629
31.12.2099
98% Warenverfügbarkeit. N...
22430-030110026
22430-030110026
1:1
3.0
26
64
17.0
82.2
78.0
50.3
15
38.4
18.0
22430-030110026
0.7700
Yes
84839080
4059495236636
31.12.2099
98% Warenverfügbarkeit. N...
22430-030110030
22430-030110030
1:1
3.0
30
74
19.0
94.2
90.0
60.3
20
43.8
22.0
22430-030110030
1.1900
Yes
84839080
4059495236643
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
22430 - Bevel gears in steel, ratio 1:2; toothing milled, straight teeth, e...
norelem
26.06.2024
22430 - Bevel gears in steel, ratio 1:4; toothing milled, straight teeth, e...
norelem
26.06.2024
22430 - Bevel gears in steel, ratio 1:3; toothing milled, straight teeth, e...
norelem
26.06.2024
Conical gears type ''A'' ratio 1:1 module 2,5 - Conical straight toothed ge...
BEA Ingranaggi
06.07.2020
22400 - Spur gears in steel, module 1 toothing milled, straight teeth, enga...
norelem
26.06.2024
22432 - Bevel gears, plastic, ratio 1:1 injection-moulded, straight teeth, ...
norelem
26.06.2024
22012 - Clamp plates for toothed belts profile T and AT
norelem
26.06.2024
22500 - Worm gears, right-hand centre distance 17 mm
norelem
26.06.2024
22420 - Gear racks in steel toothing milled, straight teeth, engagement ang...
norelem
26.06.2024
24200 - Pillow block bearing pedestal type UCP
norelem
26.06.2024
22400 - Spur gears in steel, module 3 toothing milled, straight teeth, enga...
norelem
26.06.2024
22400 - Spur gears in steel, module 1,5 toothing milled, straight teeth, en...
norelem
26.06.2024
24000 - Trapezoidal thread spindles single-start, RH or LH thread
norelem
26.06.2024
22400 - Spur gears in steel, module 2 toothing milled, straight teeth, enga...
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성