Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21161-10 - Rotary stages, with electronic position indicator
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positioniersystem/21161-10.prj},{NB=21161-10-080},{D=26},{D1=23},{D2=54},{D3=36},{D4=10},{D6=4.0},{H=30},{H1=14.0},{H2=9},{H3=6},{L=86},{L1=17},{L2=29},{L3=36},{F1=500},{F2=500},{F3=200},{M1=3},{GEW=0.3793},{EAN=4059495430331},{NDM=4},{XA=2},{XB=7.600},{XC=22.000},{XD=6.000},{XE=9.000},{XF=6.000},{TYP=2.000},{XG=3.000},{XH=2.000},{XI=7.000},{XJ=6.000},{XK=2.500},{XL=2.400},{TYP1=1.000},{NDM1=0.000},{XM=26.000},{XN=11.000},{XO=15.000},{XP=33.000},{XQ=1.500},{XR=80.000},{XS=30.500},{BEST=21161-10-08},{D5=M 4 x 6 tief},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM},{ZGT=Alle Senkungen nach DIN 74-Bm},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Thread
[mm]
D6
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
F1
Force
[N]
F2
Force
[N]
F3
Force
[N]
M1
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21161-10-08
21161-10-08
26
23
54
36
10
M 4 x 6 deep
4.0
30
14.0
9
6
86
17
29
36
500
500
200
3
0.3793
Yes
84798994
4059495430331
31.12.2099
98% availability of produ...
21161-10-12
21161-10-12
26
23
80
60
15
M 6 x 9 deep
6.0
40
17.5
12
6
99
31
60
60
500
500
200
5
1.0880
Yes
84798994
4059495430348
31.12.2099
98% availability of produ...
21161-10-25
21161-10-25
51
46
150
130
40
10.4
75
35.0
18
12
161
53
80
130
1000
1000
500
10
4.8000
Yes
84798994
4059495430355
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성