Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
20100 - Rotary module, pneumatic
norelem
Systems and components for machine and plant construction
20000 Linear actuator with toothed belt drive Linear modules, linear gantry modules (pneumatic)
Linear modules, linear gantry modules (pneumatic)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_20000/linearmodule_portalmodule/20100_asmtab.prj},{NB=20100-100170_0},{A=22.5},{A1=4.5},{A2=10.0},{A3=0},{B=40},{B1=16},{B2=6},{D=7},{D2=7.5},{D3=4.3},{E=32},{E1=0},{E2=32},{E3=38.0},{E4=32},{E5=32},{H=67},{H1=18.5},{L=100},{L1=82},{L2=42},{P1=9.0},{P2=9.0},{P3=6.0},{P4=27.0},{T=1.6},{T1=1.5},{T2=2.5},{T3=4.5},{HUBB=10},{KLEMMK=170},{SKRAFT=170},{EWGEW=0.760},{ZYLINDER=32},{LVD=8.00},{M1=12.0},{M2=14.0},{M3=12.0},{F1=540},{F2=150},{F3=400},{C=65},{TM=0.41600},{GEW=0.4444},{EAN=4059495277936},{HUB1=10.000},{X=0.250},{BEST=20100-100170},{D1=M 4},{D4=M 6},{P=M 5},{PASSNS=20900-040},{PASSSV=20950-010X2000},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM},{TYP=PGR-170-10},{PPATH=20100_schb.prj},{EOL=31.12.2099},{HUB=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
total width
[mm]
B1
width
[mm]
B2
width
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
thread
[mm]
E
distance
[mm]
E1
distance
[mm]
E2
distance
[mm]
E3
distance
[mm]
E4
distance
[mm]
E5
distance
[mm]
H
total height
[mm]
H1
height
[mm]
L
total length
[mm]
L1
Length
[mm]
L2
Length
[mm]
P
thread
[mm]
P1
distance
[mm]
P2
distance
[mm]
P3
distance
[mm]
P4
distance
[mm]
T
depth
[mm]
T1
depth
[mm]
T2
depth
[mm]
T3
depth
[mm]
HUBB
Stroke per jaw
[mm]
KLEMMK
Clamping force at 6 ar
[N]
SKRAFT
Expanding force at 6 bars
[N]
EWGEW
Recommended workpiece weight
[kg]
ZYLINDER
Cylinder Ø
[mm]
LVD
Air consumption per cycle at 6 bar (ccm)
[ccm]
PASSNS
Suitable proximitiy switch
ⁿ/ₐ
PASSSV
Suitable plug connector
ⁿ/ₐ
M1
torque
[Nm]
M2
torque
[Nm]
M3
torque
[Nm]
F1
[N]
F2
[N]
F3
[N]
C
max.
[mm]
TM
Inertia (10-3 kgm²)
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
20100-030025
20100-030025
21.5
5.0
4.5
0
19
6
0
7
M 3
6.0
3.0
M 3
11
0
11
17.5
0
11
40
13.0
40
34
19
M 5
9.5
9.5
4.5
16.0
1.6
0.5
0.0
3.5
3
25
35
0.120
14
0.34
20900-010X2000
-
1.6
1.5
1.5
140
84
140
25
0.00632
0.0513
Yes
84662080
4059495218991
31.12.2099
98% Warenverfügbarkeit. N...
20100-040036
20100-040036
24.0
5.0
6.0
0
26
10
6
7
M 4
7.5
4.3
M 4
15
0
15
24.0
15
15
45
12.5
60
50
24
M 5
4.5
7.0
6.0
18.5
1.6
1.0
2.5
4.2
4
36
46
0.170
16
0.80
20900-010X3000
-
3.9
3.7
1.3
250
82
71
40
0.02780
0.1252
Yes
84662080
4059495277929
31.12.2099
98% Warenverfügbarkeit. N...
20100-050085
20100-050085
33.5
5.0
5.0
0
28
12
6
7
M 4
7.5
4.3
M 5
26
0
15
32.0
20
20
56
20.0
70
60
34
M 5
4.0
7.0
6.5
28.0
1.6
1.0
2.5
4.5
5
85
95
0.400
25
2.50
20900-010X3000
-
6.0
6.0
1.6
280
100
72
50
0.07670
0.1916
Yes
84662080
4059495219004
31.12.2099
98% Warenverfügbarkeit. N...
20100-100170
20100-100170
22.5
4.5
10.0
0
40
16
6
7
M 4
7.5
4.3
M 6
32
0
32
38.0
32
32
67
18.5
100
82
42
M 5
9.0
9.0
6.0
27.0
1.6
1.5
2.5
4.5
10
170
170
0.760
32
8.00
20900-040
20950-010X2000
12.0
14.0
12.0
540
150
400
65
0.41600
0.4444
Yes
84662080
4059495277936
31.12.2099
98% Warenverfügbarkeit. N...
20100-120260
20100-120260
20.0
8.0
11.0
0
45
20
0
10
M 6
10.5
6.4
M 8
48
48
24
48.0
32
32
81
23.5
120
96
60
R 1/8
8.0
8.0
8.0
30.5
2.1
1.5
0.0
6.5
12
260
260
1.170
40
15.10
20900-050
20950-010X2000
27.0
30.0
12.0
1100
640
340
80
0.78700
0.8400
Yes
84662080
4059495277943
31.12.2099
98% Warenverfügbarkeit. N...
20100-120380
20100-120380
21.0
6.0
9.0
16
60
25
0
10
M 6
10.5
6.4
M 8
48
0
48
58.0
48
48
87
39.0
145
120
70
R 1/8
15.0
15.0
11.5
30.0
2.1
2.0
0.0
6.5
12
380
380
1.780
50
23.60
20900-040
20950-010X2000
57.0
67.0
95.0
1500
350
2100
110
1.89000
1.2600
Yes
84662080
4059495219011
31.12.2099
98% Warenverfügbarkeit. N...
20100-120660
20100-120660
21.0
6.0
9.0
16
60
25
0
10
M 6
10.5
6.4
M 8
48
0
48
58.0
48
48
87
39.0
145
120
70
R 1/8
15.0
15.0
11.5
30.0
2.1
2.0
0.0
6.5
12
660
660
2.960
50
23.60
20900-040
20950-010X2000
57.0
67.0
95.0
1500
350
2100
110
1.89000
1.2610
Yes
84662080
4059495277950
31.12.2099
98% Warenverfügbarkeit. N...
20100-150650
20100-150650
27.0
11.0
12.0
20
75
28
0
10
M 6
13.5
8.2
M 8
48
72
48
72.0
48
48
108
47.0
171
140
90
R 1/8
22.0
22.0
15.0
38.0
2.1
2.0
0.0
9.0
15
650
650
3.000
63
46.80
20900-050
20950-010X2000
87.0
94.0
201.0
1900
890
3700
140
5.36000
2.5500
Yes
84662080
4059495219028
31.12.2099
98% Warenverfügbarkeit. N...
20100-151050
20100-151050
27.0
11.0
12.0
20
75
28
0
10
M 6
13.5
8.2
M 8
48
72
48
72.0
48
48
108
47.0
171
140
90
R 1/8
22.0
22.0
15.0
38.0
2.1
2.0
0.0
9.0
15
1050
1050
4.740
63
46.80
20900-050
20950-010X2000
87.0
94.0
201.0
1900
890
3700
140
5.36000
2.6100
Yes
84662080
4059495219035
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성