Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
41000 - 3 Axis Clamping System for grid plates
norelem
Clamping technology
41000 3-axis clamping systems / 5-axis clamping systems 5-axis-clamping-system NC vices Centric vices
3-axis clamping systems / 5-axis clamping systems
Powered by
CAD모델 선택
{norelem/spanntechnik/gruppe_41000/3_5_achs_spanner/41000_asmtab.prj},{NB=41000-4012100},{BEST=41000-4012100},{RA=40x40 (M12)},{A=40},{A1=120},{B=150},{B1=148},{B2=136},{D=12},{H=100},{SPANNKRAFT=22},{GEW=18.8800},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=4059495488691},{TYP=1},{FILTER=KIPP,NORELEM,},{PPATH=41000_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
RA
Grid spacing
[mm]
A
distance
[mm]
A1
distance
[mm]
B
distance
ⁿ/ₐ
B1
distance
[mm]
B2
distance
[mm]
D
diameter
[mm]
H
height
[mm]
SPANNKRAFT
Clamping force
[Kn]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
41000-4012100
41000-4012100
40x40 (M12)
40
120
150
148
136
12
100
22
18.8800
Yes
84662080
4059495488691
31.12.2099
98% availability of produ...
41000-5012100
41000-5012100
50x50 (M12)
50
150
190
138
114
12
100
22
19.4450
Yes
84662080
4059495488714
31.12.2099
98% availability of produ...
41000-5016100
41000-5016100
50x50 (M16)
50
150
190
134
110
16
100
22
19.0150
Yes
84662080
4059495488738
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성