Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06316 inch - Taper grips revolving
norelem
norelem inch
06000 inch
Handwheels, crank handles and screw-in grips - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/handraeder_handkurbeln/06316_1_inch.prj},{NB=06316-2A3010},{BEST=06316-2A3010},{MATERIAL=Stahl},{GR=2},{D=5/16-18},{D1=41},{D2=12},{D3=26},{L=10},{L1=82.2},{L2=5.5},{SW=10},{GEW=0.1160},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{EAN=4059495552101},{FILTER=NORELEM,},{XA=64.3},{XB=23.2},{XC=400.0},{XD=18.0},{XE=31.9},{XF=10.2},{XG=5.0},{XH=5.5},{NDM=0},{NDM1=0.3125},{TYP=2},{TYP1=2},{TYP2=1},{IMPERIAL=INCH},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06316-1A2009
06316-1A2009
Steel
1
1/4-20
25
8
18
9
54.7
4.5
7
0.0370
Yes
39269025
4059495552095
31.12.2099
98% Warenverfügbarkeit. N...
06316-2A3010
06316-2A3010
Steel
2
5/16-18
41
12
26
10
82.2
5.5
10
0.1160
Yes
39269025
4059495552101
31.12.2099
98% Warenverfügbarkeit. N...
06316-11A2009
06316-11A2009
Stainless steel
1
1/4-20
25
8
18
9
54.7
4.5
7
0.0371
Yes
39269025
4059495552071
31.12.2099
98% Warenverfügbarkeit. N...
06316-12A3010
06316-12A3010
Stainless steel
2
5/16-18
41
12
26
10
82.2
5.5
10
0.1155
Yes
39269025
4059495552088
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성