Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06255 inch - Handwheels 2-spoke plastic, with revolving grip
norelem
norelem inch
06000 inch
Handwheels, crank handles and screw-in grips - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/handraeder_handkurbeln/06255_1_inch.prj},{NB=06255-4130XCO},{A=55},{D1=129},{D3=32.0},{D4=23},{H=30.0},{H2=21.0},{L=112.0},{L1=24},{L2=62},{L3=50.0},{GEW=0.2950},{EAN=4059495595528},{DX=9.52500},{NDM=6.000},{XA=125.000},{XB=2.000},{XC=3.000},{XD=104.500},{XE=20.000},{XF=36.000},{XG=7.500},{XH=30.500},{XI=34.800},{XJ=4.000},{XK=99.000},{XL=79.000},{XM=61.000},{XN=41.000},{XO=17.000},{XP=22.500},{XQ=11.000},{XR=0.800},{XS=20.000},{XT=25.000},{XU=28.000},{XV=34.500},{XW=5.000},{XX=1.000},{XY=0.500},{XZ=5.500},{XA1=4.000},{XB1=17.500},{XC1=4.500},{XD1=10.500},{XE1=15.000},{XF1=129.000},{XG1=0.500},{XH1=0.000},{XI1=0.000},{XJ1=15.000},{XK1=10.000},{XL1=1.500},{XM1=18.000},{XN1=38.000},{XO1=2.000},{XP1=30.000},{XQ1=1.000},{TYP=2.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
distance
[mm]
D1
diameter
[mm]
D2
diameter
ⁿ/ₐ
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
height
[mm]
L2
Length
[mm]
L3
height
[mm]
B3
slot width
[mm]
T
Nabennuthöhe
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06255-4080XCN
06255-4080XCN
hub without slot
30
80
.312 / H10
24.5
20
20.0
16.0
85.0
20
51
34.0
-
-
0.1275
Yes
39269099
4059495595481
31.12.2099
98% Warenverfügbarkeit. N...
06255-4100XCO
06255-4100XCO
hub without slot
38
99
.375 / H10
28.0
20
25.5
20.0
85.0
24
51
42.0
-
-
0.1867
Yes
39269099
4059495595498
31.12.2099
98% Warenverfügbarkeit. N...
06255-4100XCP
06255-4100XCP
hub without slot
38
99
.500 / H10
28.0
20
25.5
20.0
93.0
24
51
42.0
-
-
0.1756
Yes
39269099
4059495595504
31.12.2099
98% Warenverfügbarkeit. N...
06255-4130XCN
06255-4130XCN
hub without slot
55
129
.312 / H10
32.0
23
30.0
21.0
93.0
24
62
50.0
-
-
0.2892
Yes
39269099
4059495595511
31.12.2099
98% Warenverfügbarkeit. N...
06255-4130XCO
06255-4130XCO
hub without slot
55
129
.375 / H10
32.0
23
30.0
21.0
112.0
24
62
50.0
-
-
0.2950
Yes
39269099
4059495595528
31.12.2099
98% Warenverfügbarkeit. N...
06255-4160XCO
06255-4160XCO
hub without slot
66
159
.375 / H10
40.0
23
33.0
22.0
112.0
32
62
57.0
-
-
0.4210
Yes
39269099
4059495595535
31.12.2099
98% Warenverfügbarkeit. N...
06255-4160XCP
06255-4160XCP
hub without slot
66
159
.500 / H10
40.0
23
33.0
22.0
119.0
32
62
57.0
-
-
0.4430
Yes
39269099
4059495595542
31.12.2099
98% Warenverfügbarkeit. N...
06255-4160XCQ
06255-4160XCQ
hub without slot
66
159
.625 / H10
40.0
23
33.0
22.0
119.0
32
62
57.0
-
-
0.3994
Yes
39269099
4059495595559
31.12.2099
98% Warenverfügbarkeit. N...
06255-4200XCQ
06255-4200XCQ
hub without slot
82
198
.625 / H10
51.0
26
31.0
17.5
141.0
32
81
60.0
-
-
0.7011
Yes
39269099
4059495595566
31.12.2099
98% Warenverfügbarkeit. N...
06255-4250XCR
06255-4250XCR
hub without slot
113
252
.750 / H10
55.5
27
39.5
24.0
141.0
36
92
71.0
-
-
1.0720
Yes
39269099
4059495595573
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성