Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03036 inch - Spring plungers with hexagon socket and ball, LONG-LOK secured, stainless steel
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03036_inch.prj},{NB=03036-A60},{D1=10.0},{L=33},{L1=14},{H=3.5},{SX=7.937},{F1=65.0},{F2=125},{DREHMOMENTEIN=3.90},{DREHMOMENTAUS=3.00},{GEW=0.0293},{EAN=4059495615578},{TYP=2},{TYP1=2},{TYP2=2},{NDM=0},{XK=15.875},{NDM1=0.6250},{XA=8.00},{XB=11.10},{XC=1.00},{XD=20.00},{XE=1.50},{XF=1.60},{XG=22.50},{XH=1.80},{XI=4.00},{XJ=14.00},{BEST=03036-A6},{MATERIAL=Edelstahl},{AUSF=Standard},{D=5/8-11},{L2=ca. zwei Gewindegänge},{S=5/16},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge },{IMPERIAL=INCH},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03036-AJ
03036-AJ
Stainless steel
standard
1/4-28
3.5
15
7
approx. two thread dials
1.0
1/8
9.0
13
0.44
0.21
0.0021
Yes
73181520
4059495615585
98% Warenverfügbarkeit. N...
31.12.2099
03036-A2
03036-A2
Stainless steel
standard
1/4-20
3.5
15
7
approx. two thread dials
1.0
1/8
9.0
13
0.44
0.21
0.0019
Yes
73181520
4059495615530
98% Warenverfügbarkeit. N...
31.12.2099
03036-A3
03036-A3
Stainless steel
standard
5/16-18
5.0
18
8
approx. two thread dials
1.5
5/32
15.0
30
1.10
0.38
0.0035
Yes
73181520
4059495615547
98% Warenverfügbarkeit. N...
31.12.2099
03036-A4
03036-A4
Stainless steel
standard
3/8-16
6.0
23
9
approx. two thread dials
2.0
3/16
20.0
35
1.30
0.60
0.0066
Yes
73181520
4059495615554
98% Warenverfügbarkeit. N...
31.12.2099
03036-A5
03036-A5
Stainless steel
standard
1/2-13
8.0
26
10
approx. two thread dials
2.5
7/32
30.0
55
2.00
1.30
0.0140
Yes
73181520
4059495615561
98% Warenverfügbarkeit. N...
31.12.2099
03036-A6
03036-A6
Stainless steel
standard
5/8-11
10.0
33
14
approx. two thread dials
3.5
5/16
65.0
125
3.90
3.00
0.0293
Yes
73181520
4059495615578
98% Warenverfügbarkeit. N...
31.12.2099
03036-2AJ
03036-2AJ
Stainless steel
strong spring force
1/4-28
3.5
15
7
approx. two thread dials
1.0
1/8
28.0
40
0.44
0.21
0.0021
Yes
73181520
4059495615523
98% Warenverfügbarkeit. N...
31.12.2099
03036-2A2
03036-2A2
Stainless steel
strong spring force
1/4-20
3.5
15
7
approx. two thread dials
1.0
1/8
28.0
40
0.44
0.21
0.0019
Yes
73181520
4059495615479
98% Warenverfügbarkeit. N...
31.12.2099
03036-2A3
03036-2A3
Stainless steel
strong spring force
5/16-18
5.0
18
8
approx. two thread dials
1.5
5/32
47.0
73
1.10
0.38
0.0036
Yes
73181520
4059495615486
98% Warenverfügbarkeit. N...
31.12.2099
03036-2A4
03036-2A4
Stainless steel
strong spring force
3/8-16
6.0
23
9
approx. two thread dials
2.0
3/16
66.0
100
1.30
0.60
0.0066
Yes
73181520
4059495615493
98% Warenverfügbarkeit. N...
31.12.2099
03036-2A5
03036-2A5
Stainless steel
strong spring force
1/2-13
8.0
26
10
approx. two thread dials
2.5
7/32
66.0
120
2.00
1.30
0.0147
Yes
73181520
4059495615509
98% Warenverfügbarkeit. N...
31.12.2099
03036-2A6
03036-2A6
Stainless steel
strong spring force
5/8-11
10.0
33
14
approx. two thread dials
3.5
5/16
90.0
180
3.90
3.00
0.0289
Yes
73181520
4059495615516
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성