Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03092 inch - Indexing plungers
norelem
norelem inch
03000 inch
Indexing plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/arretierbolzen/03092_inch.prj},{NB=03092-01516A8ENTSPANNT},{D=16},{L=80},{L1=32},{L2=18},{L3=14.0},{L4=28},{H=16.0},{SW1=27},{F=3.2},{GEW=0.1908},{EAN=4059495533568},{TAB1=2},{TAB2=2},{TAB3=2},{ST=0.000},{NDM=24},{NDM2=1.0000},{TYP4=2},{NDM1=10.000},{XA=0.000},{XB=0.000},{BEST=03092-01516A8},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=E},{AUSF=mit Gewindezapfen, ohne Kontermutter},{TYP=E},{D1=1\"-8},{D2=M 10},{SW2=0},{F1=20},{F2=46},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=NORELEM,},{IMPERIAL=INCH},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03092-1903AJ
03092-1903AJ
Steel
steel, indexing pin harde...
E
with threaded pin, withou...
3
1/4-28
M 2
24
12
5
3.5
10
3.5
8
0
0.8
4.5
10
0.0042
Yes
73181900
4059495533896
98% Warenverfügbarkeit. N...
31.12.2099
03092-1004AK
03092-1004AK
Steel
Indexing pin hardened
E
with threaded pin, withou...
4
5/16-24
M 3
32
15
6
7.0
13
4.0
10
0
1.0
6
12
0.0083
Yes
73181900
4059495533667
98% Warenverfügbarkeit. N...
31.12.2099
03092-1105AL
03092-1105AL
Steel
Indexing pin hardened
E
with threaded pin, withou...
5
3/8-24
M 4
37
17
7
8.0
15
5.0
13
0
1.3
5
12
0.0156
Yes
73181900
4059495533681
98% Warenverfügbarkeit. N...
31.12.2099
03092-1206A5
03092-1206A5
Steel
Indexing pin hardened
E
with threaded pin, withou...
6
1/2-13
M 6
42
20
8
8.0
17
6.0
14
0
1.8
6
14
0.0256
Yes
73181900
4059495533773
98% Warenverfügbarkeit. N...
31.12.2099
03092-1308A6
03092-1308A6
Steel
Indexing pin hardened
E
with threaded pin, withou...
8
5/8-11
M 8
56
26
10
12.0
23
8.0
19
0
2.3
15
35
0.0565
Yes
73181900
4059495533858
98% Warenverfügbarkeit. N...
31.12.2099
03092-1410A7
03092-1410A7
Steel
Indexing pin hardened
E
with threaded pin, withou...
10
3/4-10
M 8
62
28
12
12.0
25
10.0
22
0
2.8
15
34
0.0958
Yes
73181900
4059495533865
98% Warenverfügbarkeit. N...
31.12.2099
03092-1412AO
03092-1412AO
Steel
Indexing pin hardened
E
with threaded pin, withou...
12
3/4-16
M 8
66
28
12
12.0
25
12.0
22
0
2.8
15
39
0.0989
Yes
73181900
4059495533872
98% Warenverfügbarkeit. N...
31.12.2099
03092-1516A8
03092-1516A8
Steel
Indexing pin hardened
E
with threaded pin, withou...
16
1"-8
M 10
80
32
18
14.0
28
16.0
27
0
3.2
20
46
0.1910
Yes
73181900
4059495533889
98% Warenverfügbarkeit. N...
31.12.2099
03092-2903AJ
03092-2903AJ
Steel
Indexing pin hardened
F
with threaded pin, with l...
3
1/4-28
M 2
24
12
5
3.5
10
3.5
8
7/16
0.8
4.5
10
0.0042
Yes
73181900
4059495533971
98% Warenverfügbarkeit. N...
31.12.2099
03092-2004AK
03092-2004AK
Steel
Indexing pin hardened
F
with threaded pin, with l...
4
5/16-24
M 3
32
15
6
7.0
13
4.0
10
1/2
1.0
6
12
0.0010
Yes
73181900
4059495533902
98% Warenverfügbarkeit. N...
31.12.2099
03092-2105AL
03092-2105AL
Steel
Indexing pin hardened
F
with threaded pin, with l...
5
3/8-24
M 4
37
17
7
8.0
15
5.0
13
9/16
1.3
5
12
0.0010
Yes
73181900
4059495533919
98% Warenverfügbarkeit. N...
31.12.2099
03092-2206A5
03092-2206A5
Steel
Indexing pin hardened
F
with threaded pin, with l...
6
1/2-13
M 6
42
20
8
8.0
17
6.0
14
3/4
1.8
6
14
0.0331
Yes
73181900
4059495533926
98% Warenverfügbarkeit. N...
31.12.2099
03092-2308A6
03092-2308A6
Steel
Indexing pin hardened
F
with threaded pin, with l...
8
5/8-11
M 8
56
26
10
12.0
23
8.0
19
15/16
2.3
15
35
0.0775
Yes
73181900
4059495533933
98% Warenverfügbarkeit. N...
31.12.2099
03092-2410A7
03092-2410A7
Steel
Indexing pin hardened
F
with threaded pin, with l...
10
3/4-10
M 8
62
28
12
12.0
25
10.0
22
1-1/8
2.8
15
34
0.1280
Yes
73181900
4059495533940
98% Warenverfügbarkeit. N...
31.12.2099
03092-2412AO
03092-2412AO
Steel
Indexing pin hardened
F
with threaded pin, with l...
12
3/4-16
M 8
66
28
12
12.0
25
12.0
22
1-1/8
2.8
15
39
0.1369
Yes
73181900
4059495533957
98% Warenverfügbarkeit. N...
31.12.2099
03092-2516A8
03092-2516A8
Steel
Indexing pin hardened
F
with threaded pin, with l...
16
1"-8
M 10
80
32
18
14.0
28
16.0
27
1-1/2
3.2
20
46
0.2558
Yes
73181900
4059495533964
98% Warenverfügbarkeit. N...
31.12.2099
03092-01903AJ
03092-01903AJ
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
3
1/4-28
M 2
24
12
5
3.5
10
3.5
8
0
0.8
4.5
10
0.0051
Yes
73181900
4059495533575
98% Warenverfügbarkeit. N...
31.12.2099
03092-01004AK
03092-01004AK
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
4
5/16-24
M 3
32
15
6
7.0
13
4.0
10
0
1.0
6
12
0.0084
Yes
73181900
4059495533506
98% Warenverfügbarkeit. N...
31.12.2099
03092-01105AL
03092-01105AL
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
5
3/8-24
M 4
37
17
7
8.0
15
5.0
13
0
1.3
5
12
0.0163
Yes
73181900
4059495533513
98% Warenverfügbarkeit. N...
31.12.2099
03092-01206A5
03092-01206A5
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
6
1/2-13
M 6
42
20
8
8.0
17
6.0
14
0
1.8
6
14
0.0257
Yes
73181900
4059495533520
98% Warenverfügbarkeit. N...
31.12.2099
03092-01308A6
03092-01308A6
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
8
5/8-11
M 8
56
26
10
12.0
23
8.0
19
0
2.3
15
35
0.0571
Yes
73181900
4059495533537
98% Warenverfügbarkeit. N...
31.12.2099
03092-01410A7
03092-01410A7
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
10
3/4-10
M 8
62
28
12
12.0
25
10.0
22
0
2.8
15
34
0.0970
Yes
73181900
4059495533544
98% Warenverfügbarkeit. N...
31.12.2099
03092-01412AO
03092-01412AO
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
12
3/4-16
M 8
66
28
12
12.0
25
12.0
22
0
2.8
15
39
0.0989
Yes
73181900
4059495533551
98% Warenverfügbarkeit. N...
31.12.2099
03092-01516A8
03092-01516A8
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
16
1"-8
M 10
80
32
18
14.0
28
16.0
27
0
3.2
20
46
0.1908
Yes
73181900
4059495533568
98% Warenverfügbarkeit. N...
31.12.2099
03092-02903AJ
03092-02903AJ
Stainless steel
Indexing pin hardened
F
with threaded pin, with l...
3
1/4-28
M 2
24
12
5
3.5
10
3.5
8
7/16
0.8
4.5
10
0.0042
Yes
73181900
4059495533650
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성