Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03089 inch - Indexing plungers
norelem
norelem inch
03000 inch
Indexing plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/arretierbolzen/03089_inch.prj},{NB=03089-14516A8_(D_ENTSPANNT)},{D=16},{D2=40},{L=96.0},{L1=32},{L2=18},{L3=28},{H=16.0},{SW1=27},{F=3.2},{F1=20.0},{F2=46},{GEW=0.2769},{EAN=4059495531700},{TAB=2},{TAB1=2},{TAB2=2},{NDM=0},{NDM1=1.0000},{TYP3=2},{XA=30.0},{XB=16.3},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=18.0},{XN=9.6},{XO=10.0},{XP=16.7},{XQ=4.55},{XR=17.9},{XMUTTERH=13.890},{XT=30.000},{XU=38.100},{ST=0.000},{BEST=03089-14516A8},{MATERIAL=Edelstahl},{OBFLGK=nicht gehärtet},{FARBE=schwarzgrau RAL 7021},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{D1=1\"-8},{SW2=1-1/2},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=NORELEM,},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03089-1903AJ
03089-1903AJ
Steel
gehärtet
black grey RAL 7021
A
non-lockout type without ...
3
1/4-28
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0050
Yes
73181900
4059495531939
98% Warenverfügbarkeit. N...
31.12.2099
03089-1004AK
03089-1004AK
Steel
gehärtet
black grey RAL 7021
A
non-lockout type without ...
4
5/16-24
18
38.5
15
6
13
4.0
10
0
1.0
6.0
12
0.0099
Yes
73181900
4059495531021
98% Warenverfügbarkeit. N...
31.12.2099
03089-1105AL
03089-1105AL
Steel
gehärtet
black grey RAL 7021
A
non-lockout type without ...
5
3/8-24
21
43.5
17
7
15
5.0
13
0
1.3
5.0
12
0.0202
Yes
73181900
4059495531045
98% Warenverfügbarkeit. N...
31.12.2099
03089-1206A5
03089-1206A5
Steel
gehärtet
black grey RAL 7021
A
non-lockout type without ...
6
1/2-13
25
51.7
20
8
16
6.0
14
0
1.8
6.0
14
0.0318
Yes
73181900
4059495531458
98% Warenverfügbarkeit. N...
31.12.2099
03089-1308A6
03089-1308A6
Steel
gehärtet
black grey RAL 7021
A
non-lockout type without ...
8
5/8-11
33
68.0
26
10
21
8.0
19
0
2.3
15.0
35
0.0687
Yes
73181900
4059495531540
98% Warenverfügbarkeit. N...
31.12.2099
03089-1410A7
03089-1410A7
Steel
gehärtet
black grey RAL 7021
A
non-lockout type without ...
10
3/4-10
33
74.0
28
12
23
10.0
22
0
2.8
15.0
34
0.1063
Yes
73181900
4059495531649
98% Warenverfügbarkeit. N...
31.12.2099
03089-1412AO
03089-1412AO
Steel
gehärtet
black grey RAL 7021
A
non-lockout type without ...
12
3/4-16
33
78.0
28
14
25
12.0
22
0
2.8
15.0
39
0.1079
Yes
73181900
4059495531656
98% Warenverfügbarkeit. N...
31.12.2099
03089-1516A8
03089-1516A8
Steel
gehärtet
black grey RAL 7021
A
non-lockout type without ...
16
1"-8
40
96.0
32
18
28
16.0
27
0
3.2
20.0
46
0.2037
Yes
73181900
4059495531748
98% Warenverfügbarkeit. N...
31.12.2099
03089-2903AJ
03089-2903AJ
Steel
gehärtet
black grey RAL 7021
B
non-lockout type with loc...
3
1/4-28
14
31.5
12
5
10
3.5
8
7/16
0.8
4.5
10
0.1000
Yes
73181900
4059495532493
98% Warenverfügbarkeit. N...
31.12.2099
03089-2004AK
03089-2004AK
Steel
gehärtet
black grey RAL 7021
B
non-lockout type with loc...
4
5/16-24
18
38.5
15
6
13
4.0
10
1/2
1.0
6.0
12
0.0132
Yes
73181900
4059495531946
98% Warenverfügbarkeit. N...
31.12.2099
03089-2105AL
03089-2105AL
Steel
gehärtet
black grey RAL 7021
B
non-lockout type with loc...
5
3/8-24
21
43.5
17
7
15
5.0
13
9/16
1.3
5.0
12
0.0251
Yes
73181900
4059495532127
98% Warenverfügbarkeit. N...
31.12.2099
03089-2206A5
03089-2206A5
Steel
gehärtet
black grey RAL 7021
B
non-lockout type with loc...
6
1/2-13
25
51.7
20
8
17
6.0
14
3/4
1.8
6.0
14
0.0318
Yes
73181900
4059495532370
98% Warenverfügbarkeit. N...
31.12.2099
03089-2308A6
03089-2308A6
Steel
gehärtet
black grey RAL 7021
B
non-lockout type with loc...
8
5/8-11
33
68.0
26
10
23
8.0
19
15/16
2.3
15.0
35
0.0687
Yes
73181900
4059495532455
98% Warenverfügbarkeit. N...
31.12.2099
03089-2410A7
03089-2410A7
Steel
gehärtet
black grey RAL 7021
B
non-lockout type with loc...
10
3/4-10
33
74.0
28
12
25
10.0
22
1-1/8
2.8
15.0
34
0.1376
Yes
73181900
4059495532462
98% Warenverfügbarkeit. N...
31.12.2099
03089-2412AO
03089-2412AO
Steel
gehärtet
black grey RAL 7021
B
non-lockout type with loc...
12
3/4-16
33
78.0
28
14
25
12.0
22
1-1/8
2.8
15.0
39
0.1385
Yes
73181900
4059495532479
98% Warenverfügbarkeit. N...
31.12.2099
03089-2516A8
03089-2516A8
Steel
gehärtet
black grey RAL 7021
B
non-lockout type with loc...
16
1"-8
40
96.0
32
18
28
16.0
27
1-1/2
3.2
20.0
46
0.2851
Yes
73181900
4059495532486
98% Warenverfügbarkeit. N...
31.12.2099
03089-3903AJ
03089-3903AJ
Steel
gehärtet
black grey RAL 7021
C
lockout type without lock...
3
1/4-28
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0048
Yes
73181900
4059495532578
98% Warenverfügbarkeit. N...
31.12.2099
03089-3004AK
03089-3004AK
Steel
gehärtet
black grey RAL 7021
C
lockout type without lock...
4
5/16-24
18
38.5
15
6
13
4.0
10
0
1.0
6.0
12
0.0092
Yes
73181900
4059495532509
98% Warenverfügbarkeit. N...
31.12.2099
03089-3105AL
03089-3105AL
Steel
gehärtet
black grey RAL 7021
C
lockout type without lock...
5
3/8-24
21
43.5
17
7
15
5.0
13
0
1.3
5.0
12
0.0187
Yes
73181900
4059495532516
98% Warenverfügbarkeit. N...
31.12.2099
03089-3206A5
03089-3206A5
Steel
gehärtet
black grey RAL 7021
C
lockout type without lock...
6
1/2-13
25
51.7
20
8
16
6.0
14
0
1.8
6.0
14
0.0302
Yes
73181900
4059495532523
98% Warenverfügbarkeit. N...
31.12.2099
03089-3308A6
03089-3308A6
Steel
gehärtet
black grey RAL 7021
C
lockout type without lock...
8
5/8-11
33
68.0
26
10
21
8.0
19
0
2.3
15.0
35
0.0659
Yes
73181900
4059495532530
98% Warenverfügbarkeit. N...
31.12.2099
03089-3410A7
03089-3410A7
Steel
gehärtet
black grey RAL 7021
C
lockout type without lock...
10
3/4-10
33
74.0
28
12
23
10.0
22
0
2.8
15.0
34
0.1048
Yes
73181900
4059495532547
98% Warenverfügbarkeit. N...
31.12.2099
03089-3412AO
03089-3412AO
Steel
gehärtet
black grey RAL 7021
C
lockout type without lock...
12
3/4-16
33
78.0
28
14
25
12.0
22
0
2.8
15.0
39
0.1054
Yes
73181900
4059495532554
98% Warenverfügbarkeit. N...
31.12.2099
03089-3516A8
03089-3516A8
Steel
gehärtet
black grey RAL 7021
C
lockout type without lock...
16
1"-8
40
96.0
32
18
28
16.0
27
0
3.2
20.0
46
0.1987
Yes
73181900
4059495532561
98% Warenverfügbarkeit. N...
31.12.2099
03089-4903AJ
03089-4903AJ
Steel
gehärtet
black grey RAL 7021
D
lockout type with locknut
3
1/4-28
14
31.5
12
5
10
3.5
8
7/16
0.8
4.5
10
0.0056
Yes
73181900
4059495532653
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성