Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03089 inch - Indexing plungers short version
norelem
norelem inch
03000 inch
Indexing plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/arretierbolzen/03089_2_inch.prj},{NB=03089-8410A7_ENTSPANNT},{D=10},{D2=33},{L=61.0},{L1=15},{L2=12},{L3=11.2},{H=10.0},{SW1=22},{SW2=0.875},{F=2.8},{F1=15},{F2=32},{GEW=0.1115},{EAN=4059495532851},{TAB=2},{NDM=0},{NDM1=0.7500},{TYP=2.000},{ST=1.50},{XA=24.0},{XB=10.3},{XC=12.4},{XD=19.0},{XE=53.00},{XF=0.3},{XG=2.3},{XH=2.5},{XI=0.8},{XJ=31.0},{XK=3.7},{XL=26.0},{XM=11.2},{XN=7.4},{XO=8.0},{XP=10.7},{XQ=4.05},{XR=13.9},{XU=28.575},{XT=30.000},{XMUTTERH=10.7200},{BEST=03089-8410A7},{MATERIAL=Stahl},{OBFLGK=Arretierstift gehärtet},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{GR=4},{D1=3/4-10},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=NORELEM,},{TAB1=1},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter of length
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03089-5004AK
03089-5004AK
Steel
Indexing pin hardened
A
non-lockout type without ...
0
4
5/16-24
18
29.5
6
6
4.0
10
0.000
1.0
6
12
0.0072
Yes
73181900
4059495532660
98% Warenverfügbarkeit. N...
31.12.2099
03089-5105AL
03089-5105AL
Steel
Indexing pin hardened
A
non-lockout type without ...
1
5
3/8-24
21
34.5
8
7
5.0
13
0.000
1.3
5
12
0.0141
Yes
73181900
4059495532677
98% Warenverfügbarkeit. N...
31.12.2099
03089-5206A5
03089-5206A5
Steel
Indexing pin hardened
A
non-lockout type without ...
2
6
1/2-13
25
41.7
10
8
6.0
14
0.000
1.8
6
14
0.0227
Yes
73181900
4059495532684
98% Warenverfügbarkeit. N...
31.12.2099
03089-5308A6
03089-5308A6
Steel
Indexing pin hardened
A
non-lockout type without ...
3
8
5/8-11
33
54.0
12
10
8.0
19
0.000
2.3
14
28
0.0510
Yes
73181900
4059495532691
98% Warenverfügbarkeit. N...
31.12.2099
03089-5410A7
03089-5410A7
Steel
Indexing pin hardened
A
non-lockout type without ...
4
10
3/4-10
33
61.0
15
12
10.0
22
0.000
2.8
15
32
0.0806
Yes
73181900
4059495532707
98% Warenverfügbarkeit. N...
31.12.2099
03089-6004AK
03089-6004AK
Steel
Indexing pin hardened
B
non-lockout type with loc...
0
4
5/16-24
18
29.5
6
6
4.0
10
0.500
1.0
6
12
0.0100
Yes
73181900
4059495532714
98% Warenverfügbarkeit. N...
31.12.2099
03089-6105AL
03089-6105AL
Steel
Indexing pin hardened
B
non-lockout type with loc...
1
5
3/8-24
21
34.5
8
7
5.0
13
0.562
1.3
5
12
0.0140
Yes
73181900
4059495532721
98% Warenverfügbarkeit. N...
31.12.2099
03089-6206A5
03089-6206A5
Steel
Indexing pin hardened
B
non-lockout type with loc...
2
6
1/2-13
25
41.7
10
8
6.0
14
0.750
1.8
6
14
0.0310
Yes
73181900
4059495532738
98% Warenverfügbarkeit. N...
31.12.2099
03089-6308A6
03089-6308A6
Steel
Indexing pin hardened
B
non-lockout type with loc...
3
8
5/8-11
33
54.0
12
10
8.0
19
0.938
2.3
14
28
0.0700
Yes
73181900
4059495532745
98% Warenverfügbarkeit. N...
31.12.2099
03089-6410A7
03089-6410A7
Steel
Indexing pin hardened
B
non-lockout type with loc...
4
10
3/4-10
33
61.0
15
12
10.0
22
0.875
2.8
15
32
0.1135
Yes
73181900
4059495532752
98% Warenverfügbarkeit. N...
31.12.2099
03089-7004AK
03089-7004AK
Steel
Indexing pin hardened
C
lockout type without lock...
0
4
5/16-24
18
29.5
6
6
4.0
10
0.000
1.0
6
12
0.0067
Yes
73181900
4059495532769
98% Warenverfügbarkeit. N...
31.12.2099
03089-7105AL
03089-7105AL
Steel
Indexing pin hardened
C
lockout type without lock...
1
5
3/8-24
21
34.5
8
7
5.0
13
0.000
1.3
5
12
0.0130
Yes
73181900
4059495532776
98% Warenverfügbarkeit. N...
31.12.2099
03089-7206A5
03089-7206A5
Steel
Indexing pin hardened
C
lockout type without lock...
2
6
1/2-13
25
41.7
10
8
6.0
14
0.000
1.8
6
14
0.0212
Yes
73181900
4059495532783
98% Warenverfügbarkeit. N...
31.12.2099
03089-7308A6
03089-7308A6
Steel
Indexing pin hardened
C
lockout type without lock...
3
8
5/8-11
33
54.0
12
10
8.0
19
0.000
2.3
14
28
0.0478
Yes
73181900
4059495532790
98% Warenverfügbarkeit. N...
31.12.2099
03089-7410A7
03089-7410A7
Steel
Indexing pin hardened
C
lockout type without lock...
4
10
3/4-10
33
61.0
15
12
10.0
22
0.000
2.8
15
32
0.0780
Yes
73181900
4059495532806
98% Warenverfügbarkeit. N...
31.12.2099
03089-8004AK
03089-8004AK
Steel
Indexing pin hardened
D
lockout type with locknut
0
4
5/16-24
18
29.5
6
6
4.0
10
0.500
1.0
6
12
0.0095
Yes
73181900
4059495532813
98% Warenverfügbarkeit. N...
31.12.2099
03089-8105AL
03089-8105AL
Steel
Indexing pin hardened
D
lockout type with locknut
1
5
3/8-24
21
34.5
8
7
5.0
13
0.562
1.3
5
12
0.0130
Yes
73181900
4059495532820
98% Warenverfügbarkeit. N...
31.12.2099
03089-8206A5
03089-8206A5
Steel
Indexing pin hardened
D
lockout type with locknut
2
6
1/2-13
25
41.7
10
8
6.0
14
0.750
1.8
6
14
0.0300
Yes
73181900
4059495532837
98% Warenverfügbarkeit. N...
31.12.2099
03089-8308A6
03089-8308A6
Steel
Indexing pin hardened
D
lockout type with locknut
3
8
5/8-11
33
54.0
12
10
8.0
19
0.938
2.3
14
28
0.0670
Yes
73181900
4059495532844
98% Warenverfügbarkeit. N...
31.12.2099
03089-8410A7
03089-8410A7
Steel
Indexing pin hardened
D
lockout type with locknut
4
10
3/4-10
33
61.0
15
12
10.0
22
0.875
2.8
15
32
0.1115
Yes
73181900
4059495532851
98% Warenverfügbarkeit. N...
31.12.2099
03089-15004AK
03089-15004AK
Stainless steel
Indexing pin not hardened
A
non-lockout type without ...
0
4
5/16-24
18
29.5
6
6
4.0
10
0.000
1.0
6
12
0.0074
Yes
73181900
4059495531724
98% Warenverfügbarkeit. N...
31.12.2099
03089-15105AL
03089-15105AL
Stainless steel
Indexing pin not hardened
A
non-lockout type without ...
1
5
3/8-24
21
34.5
8
7
5.0
13
0.000
1.3
5
12
0.0141
Yes
73181900
4059495531731
98% Warenverfügbarkeit. N...
31.12.2099
03089-15206A5
03089-15206A5
Stainless steel
Indexing pin not hardened
A
non-lockout type without ...
2
6
1/2-13
25
41.7
10
8
6.0
14
0.000
1.8
6
14
0.0229
Yes
73181900
4059495531755
98% Warenverfügbarkeit. N...
31.12.2099
03089-15308A6
03089-15308A6
Stainless steel
Indexing pin not hardened
A
non-lockout type without ...
3
8
5/8-11
33
54.0
12
10
8.0
19
0.000
2.3
14
28
0.0512
Yes
73181900
4059495531762
98% Warenverfügbarkeit. N...
31.12.2099
03089-15410A7
03089-15410A7
Stainless steel
Indexing pin not hardened
A
non-lockout type without ...
4
10
3/4-10
33
61.0
15
12
10.0
22
0.000
2.8
15
32
0.0814
Yes
73181900
4059495531779
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성