Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95161 - Ball transfer units with fastening holes,without housing
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Ball transfer units
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/kuglerollen/95161.prj},{NB=95161-1219},{BEST=95161-1219},{FORM=B},{FORMTYP=ohne Klemmung},{MAT=Kugel aus Edelstahl},{DK=19},{D=50},{D1=61},{D2=6.5},{H=25},{H1=2},{A=0},{BELKO=120},{BELKU=80},{GEW=0.1800},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059495702070},{H2=5},{FILTER=NORELEM,KIPP,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Type
ⁿ/ₐ
FORMTYP
Form-Type
ⁿ/ₐ
MAT
Materials
ⁿ/ₐ
DK
ball diameter
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
A
Length
[mm]
BELKO
max. Belastung
ⁿ/ₐ
BELKU
max. Belastung
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
H2
height
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
95161-1119
95161-1119
A
mit Klemmung
Kugel aus Edelstahl
19
50
61
6.5
25
2
48
120
80
0.1732
Yes
83022000
4059495702063
5
31.12.2099
98% Warenverfügbarkeit. N...
95161-1219
95161-1219
B
ohne Klemmung
Kugel aus Edelstahl
19
50
61
6.5
25
2
0
120
80
0.1800
Yes
83022000
4059495702070
5
31.12.2099
98% Warenverfügbarkeit. N...
95161-2119
95161-2119
A
mit Klemmung
Kugel aus Nylon
19
50
61
6.5
25
2
48
120
80
0.1506
Yes
83022000
4059495702087
5
31.12.2099
98% Warenverfügbarkeit. N...
95161-2219
95161-2219
B
ohne Klemmung
Kugel aus Nylon
19
50
61
6.5
25
2
0
120
80
0.1569
Yes
83022000
4059495702094
5
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성