Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95160 - Ball transfer units with spring clips
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Ball transfer units
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/kuglerollen/95160.prj},{NB=95160-130},{BEST=95160-130},{TYP=B},{AUSF=Deckel und Gehäuse verzinkt, Kugeln aus Stahl},{DK=30.0},{D=45 ±0,1},{D1=55},{DB=46 +0.5},{H=37},{H1=13.8},{H1X=13.8},{H2=4.0},{S=6},{C=3000},{GEW=0.2731},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83022000},{EAN=4059495274041},{DX=45.0},{DBX=46.0},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
DK
diameter
[mm]
D
diameter
[mm]
D1
diameter
[mm]
DB
mounting diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
S
Minimum nominal thickness of mounting base
[mm]
C
Base load
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
95160-115
95160-115
B
cap and housing galvanize...
15.8
24 ±0,1
31
25 +0,5
21
9.5
2.8
2
600
0.0397
Yes
83022000
4059495274027
95160-122
95160-122
B
cap and housing galvanize...
22.2
36 ±0,1
45
37 +0,5
30
9.8
2.8
3
1600
0.1296
Yes
83022000
4059495274034
95160-130
95160-130
B
cap and housing galvanize...
30.0
45 ±0,1
55
46 +0.5
37
13.8
4.0
6
3000
0.2731
Yes
83022000
4059495274041
95160-215
95160-215
C
cap and housing galvanize...
15.8
24 ±0,1
31
25 +0,5
21
9.5
2.8
2
600
0.0412
Yes
83022000
4059495274058
95160-222
95160-222
C
cap and housing galvanize...
22.2
36 ±0,1
45
37 +0,5
30
9.8
2.8
3
1600
0.1285
Yes
83022000
4059495274065
95160-230
95160-230
C
cap and housing galvanize...
30.0
45 ±0,1
55
46 +0.5
37
13.8
4.0
6
3000
0.2691
Yes
83022000
4059495274072
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성