Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07598 - Adjusting nuts
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07598.prj},{NB=07598-040201518},{D1=40},{D3=30.5},{D4=4.3},{D5=4.0},{H=18},{L=5.0},{ANZM=2.9},{DBST=28000},{DBDY=18000},{TM=283},{GEW=0.1165},{EAN=4059495172415},{ST=1.500},{TYP=2.000},{ANZ=4.000},{SW=3.000},{NDM=20.000},{KDM=18.376},{NDM1=4.000},{XA=1.500},{XB=4.000},{XC=7.000},{XD=5.000},{XE=10.000},{XF=40.000},{XG=30.500},{BEST=07598-040201518},{D=M 20 x 1,5},{D2=-},{D6=M 4},{L1=-},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=NORELEM},{ZGT=4x Zylinderschraube ISO 4762},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
ⁿ/ₐ
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
H
height
[mm]
L
distance
[mm]
L1
distance
ⁿ/ₐ
ANZM
tightening torque of screws
[Nm]
DBST
max. axial static pressure load
[N]
DBDY
max. dynamic axial pressure stress
[N]
TM
moment of inertia
[gcm²]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07598-024101015
07598-024101015
M 10 x 1
24
22
17.0
3.2
2.5
M 3
15
3.0
6.5
2.0
15000
12000
27
0.0282
Yes
73181900
4059495172361
31.12.2099
98% Warenverfügbarkeit. N...
07598-026121515
07598-026121515
M 12 x 1,5
26
25
19.0
3.2
3.0
M 3
15
3.0
6.5
2.0
18000
13000
40
0.0380
Yes
73181900
4059495172378
31.12.2099
98% Warenverfügbarkeit. N...
07598-032141516
07598-032141516
M 14 x 1,5
32
30
22.5
4.3
4.0
M 4
16
3.0
7.0
2.9
22000
17000
96
0.0693
Yes
73181900
4059495172385
31.12.2099
98% Warenverfügbarkeit. N...
07598-034161518
07598-034161518
M 16 x 1,5
34
-
24.5
4.3
4.0
M 4
18
5.0
-
2.9
22000
17000
147
0.0789
Yes
73181900
4059495172392
31.12.2099
98% Warenverfügbarkeit. N...
07598-036181518
07598-036181518
M 18 x 1,5
36
-
26.5
4.3
4.0
M 4
18
5.0
-
2.9
25000
19000
183
0.0860
Yes
73181900
4059495172408
31.12.2099
98% Warenverfügbarkeit. N...
07598-040201518
07598-040201518
M 20 x 1,5
40
-
30.5
4.3
4.0
M 4
18
5.0
-
2.9
28000
18000
283
0.1165
Yes
73181900
4059495172415
31.12.2099
98% Warenverfügbarkeit. N...
07598-040221518
07598-040221518
M 22 x 1,5
40
-
30.5
4.3
4.0
M 4
18
5.0
-
2.9
32000
23000
270
0.0999
Yes
73181900
4059495172422
31.12.2099
98% Warenverfügbarkeit. N...
07598-042241518
07598-042241518
M 24 x 1,5
42
-
32.5
4.3
4.0
M 4
18
5.0
-
2.9
35000
25000
323
0.1067
Yes
73181900
4059495172439
31.12.2099
98% Warenverfügbarkeit. N...
07598-045261520
07598-045261520
M 26 x 1,5
45
-
36.5
4.3
5.0
M 4
20
6.5
-
2.9
49000
34000
479
0.1372
Yes
73181900
4059495172446
31.12.2099
98% Warenverfügbarkeit. N...
07598-046281520
07598-046281520
M 28 x 1,5
46
-
38.5
4.3
5.0
M 4
20
6.5
-
2.9
53000
36000
504
0.1344
Yes
73181900
4059495172453
31.12.2099
98% Warenverfügbarkeit. N...
07598-048301520
07598-048301520
M 30 x 1,5
48
-
40.5
4.3
5.0
M 4
20
6.5
-
2.9
57000
38000
588
0.1430
Yes
73181900
4059495172460
31.12.2099
98% Warenverfügbarkeit. N...
07598-050321522
07598-050321522
M 32 x 1,5
50
-
42.5
4.3
5.0
M 4
22
7.0
-
2.9
64000
44000
743
0.1640
Yes
73181900
4059495172477
31.12.2099
98% Warenverfügbarkeit. N...
07598-053351522
07598-053351522
M 35 x 1,5
53
-
45.5
4.3
5.0
M 4
22
7.0
-
2.9
66000
47000
914
0.1763
Yes
73181900
4059495172484
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성