Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07336 - Split pins DIN EN ISO 1234
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07336.prj},{NB=07336-1063X40},{BEST=07336-1063X40},{MATERIAL=Stahl},{AUSF=verzinkt},{BD=6,3},{D1=5.9},{L=40},{A=2.00},{B=12.6},{C=11.8},{M=27 - 39},{D4=23-29},{GEW=0.0134},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182400},{EAN=4059495355092},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA},{XA=23.049000},{XB=5.391600},{XC=5.100},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
BD
Hole diameters
[mm]
D1
D1 max.
[mm]
L
Length
[mm]
A
A min.
[mm]
B
distance
[mm]
C
C max.
[mm]
M
for screws
ⁿ/ₐ
D4
for screw Ø
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07336-1010X10
07336-1010X10
Steel
Galvanized
1
0.9
10
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
4059495354606
31.12.2099
98% Warenverfügbarkeit. N...
07336-1010X12
07336-1010X12
Steel
Galvanized
1
0.9
12
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
4059495354613
31.12.2099
98% Warenverfügbarkeit. N...
07336-1010X16
07336-1010X16
Steel
Galvanized
1
0.9
16
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
4059495354620
31.12.2099
98% Warenverfügbarkeit. N...
07336-1010X20
07336-1010X20
Steel
Galvanized
1
0.9
20
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
4059495354637
31.12.2099
98% Warenverfügbarkeit. N...
07336-1010X25
07336-1010X25
Steel
Galvanized
1
0.9
25
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
4059495354644
31.12.2099
98% Warenverfügbarkeit. N...
07336-1016X12
07336-1016X12
Steel
Galvanized
1,6
1.4
12
1.25
3.2
2.8
5,5 - 7
5-6
0.0002
Yes
73182400
4059495354651
31.12.2099
98% Warenverfügbarkeit. N...
07336-1016X16
07336-1016X16
Steel
Galvanized
1,6
1.4
16
1.25
3.2
2.8
5,5 - 7
5-6
0.0003
Yes
73182400
4059495354668
31.12.2099
98% Warenverfügbarkeit. N...
07336-1016X20
07336-1016X20
Steel
Galvanized
1,6
1.4
20
1.25
3.2
2.8
5,5 - 7
5-6
0.0003
Yes
73182400
4059495354675
31.12.2099
98% Warenverfügbarkeit. N...
07336-1016X25
07336-1016X25
Steel
Galvanized
1,6
1.4
25
1.25
3.2
2.8
5,5 - 7
5-6
0.0004
Yes
73182400
4059495354682
31.12.2099
98% Warenverfügbarkeit. N...
07336-1016X32
07336-1016X32
Steel
Galvanized
1,6
1.4
32
1.25
3.2
2.8
5,5 - 7
5-6
0.0004
Yes
73182400
4059495354699
31.12.2099
98% Warenverfügbarkeit. N...
07336-1020X10
07336-1020X10
Steel
Galvanized
2
1.8
10
1.25
4.0
3.6
7 - 9
6-8
0.0003
Yes
73182400
4059495354705
31.12.2099
98% Warenverfügbarkeit. N...
07336-1020X16
07336-1020X16
Steel
Galvanized
2
1.8
16
1.25
4.0
3.6
7 - 9
6-8
0.0004
Yes
73182400
4059495354712
31.12.2099
98% Warenverfügbarkeit. N...
07336-1020X20
07336-1020X20
Steel
Galvanized
2
1.8
20
1.25
4.0
3.6
7 - 9
6-8
0.0005
Yes
73182400
4059495354729
31.12.2099
98% Warenverfügbarkeit. N...
07336-1020X25
07336-1020X25
Steel
Galvanized
2
1.8
25
1.25
4.0
3.6
7 - 9
6-8
0.0006
Yes
73182400
4059495354736
31.12.2099
98% Warenverfügbarkeit. N...
07336-1020X32
07336-1020X32
Steel
Galvanized
2
1.8
32
1.25
4.0
3.6
7 - 9
6-8
0.0007
Yes
73182400
4059495354743
31.12.2099
98% Warenverfügbarkeit. N...
07336-1020X36
07336-1020X36
Steel
Galvanized
2
1.8
36
1.25
4.0
3.6
7 - 9
6-8
0.0008
Yes
73182400
4059495354750
31.12.2099
98% Warenverfügbarkeit. N...
07336-1020X40
07336-1020X40
Steel
Galvanized
2
1.8
40
1.25
4.0
3.6
7 - 9
6-8
0.0008
Yes
73182400
4059495354767
31.12.2099
98% Warenverfügbarkeit. N...
07336-1020X50
07336-1020X50
Steel
Galvanized
2
1.8
50
1.25
4.0
3.6
7 - 9
6-8
0.0011
Yes
73182400
4059495354774
31.12.2099
98% Warenverfügbarkeit. N...
07336-1025X20
07336-1025X20
Steel
Galvanized
2,5
2.3
20
1.25
5.0
4.6
9 - 11
8-9
0.0008
Yes
73182400
4059495354781
31.12.2099
98% Warenverfügbarkeit. N...
07336-1025X25
07336-1025X25
Steel
Galvanized
2,5
2.3
25
1.25
5.0
4.6
9 - 11
8-9
0.0009
Yes
73182400
4059495354798
31.12.2099
98% Warenverfügbarkeit. N...
07336-1025X32
07336-1025X32
Steel
Galvanized
2,5
2.3
32
1.25
5.0
4.6
9 - 11
8-9
0.0012
Yes
73182400
4059495354804
31.12.2099
98% Warenverfügbarkeit. N...
07336-1025X36
07336-1025X36
Steel
Galvanized
2,5
2.3
36
1.25
5.0
4.6
9 - 11
8-9
0.0012
Yes
73182400
4059495354811
31.12.2099
98% Warenverfügbarkeit. N...
07336-1025X40
07336-1025X40
Steel
Galvanized
2,5
2.3
40
1.25
5.0
4.6
9 - 11
8-9
0.0014
Yes
73182400
4059495354828
31.12.2099
98% Warenverfügbarkeit. N...
07336-1025X50
07336-1025X50
Steel
Galvanized
2,5
2.3
50
1.25
5.0
4.6
9 - 11
8-9
0.0016
Yes
73182400
4059495354835
31.12.2099
98% Warenverfügbarkeit. N...
07336-1032X16
07336-1032X16
Steel
Galvanized
3,2
2.9
16
1.60
6.4
5.8
11 - 14
9-12
0.0012
Yes
73182400
4059495354842
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
03040 - Spring plungers with hexagon socket and thrust pin, long version
norelem
30.05.2024
07337 - R-clips similar to DIN 11024
norelem
30.05.2024
07330 - Circlips for shafts DIN 471
norelem
30.05.2024
07300 - Washers medium DIN ISO 7089 A
norelem
30.05.2024
27621-03 - Pin with hole for split pin suitable for clevis joints
norelem
30.05.2024
07160 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
norelem
30.05.2024
07170 - Hexagon head bolts DIN 931 / DIN EN ISO 4014 / DIN EN 24014
norelem
30.05.2024
03315 - Split pins heavy version ISO 8752
norelem
30.05.2024
03199 - Key rings
norelem
30.05.2024
03320 - Cylindrical pins to DIN 6325
norelem
30.05.2024
07331 - Circlips for bores DIN 472
norelem
30.05.2024
07210 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
norelem
10.06.2024
06353 - Ball grip rotatable
norelem
30.05.2024
07200 - Wing nuts DIN 315
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성