Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07300 - Washers medium DIN ISO 7089 A
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07300.prj},{NB=07300-110},{BEST=07300-110},{SS=A2},{OBFG=blank},{MATERIAL=Edelstahl},{M=M 10},{D1=10.5},{D2=20},{H=2.0},{GEW=0.0028},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182200},{EAN=4059495168296},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{VAR=2},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
OBFG
Surface finish body
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
M
for bolt
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
Width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07300-03
07300-03
-
bright
Steel
M 3
3.2
7
0.5
0.0012
Yes
73182200
4059495168180
31.12.2099
98% Warenverfügbarkeit. N...
07300-04
07300-04
-
bright
Steel
M 4
4.3
9
0.8
0.0003
Yes
73182200
4059495168197
31.12.2099
98% Warenverfügbarkeit. N...
07300-05
07300-05
-
bright
Steel
M 5
5.3
10
1.0
0.0004
Yes
73182200
4059495168203
31.12.2099
98% Warenverfügbarkeit. N...
07300-06
07300-06
-
bright
Steel
M 6
6.4
12
1.6
0.0008
Yes
73182200
4059495168210
31.12.2099
98% Warenverfügbarkeit. N...
07300-08
07300-08
-
bright
Steel
M 8
8.4
16
1.6
0.0016
Yes
73182200
4059495168227
31.12.2099
98% Warenverfügbarkeit. N...
07300-10
07300-10
-
bright
Steel
M 10
10.5
20
2.0
0.0031
Yes
73182200
4059495168234
31.12.2099
98% Warenverfügbarkeit. N...
07300-12
07300-12
-
bright
Steel
M 12
13.0
24
2.5
0.0054
Yes
73182200
4059495168333
31.12.2099
98% Warenverfügbarkeit. N...
07300-14
07300-14
-
bright
Steel
M 14
15.0
30
2.5
0.0075
Yes
73182200
4059495168388
31.12.2099
98% Warenverfügbarkeit. N...
07300-16
07300-16
-
bright
Steel
M 16
17.0
30
3.0
0.0096
Yes
73182200
4059495168395
31.12.2099
98% Warenverfügbarkeit. N...
07300-20
07300-20
-
bright
Steel
M 20
21.0
37
3.0
0.0145
Yes
73182200
4059495168401
31.12.2099
98% Warenverfügbarkeit. N...
07300-24
07300-24
-
bright
Steel
M 24
25.0
50
4.0
0.0276
Yes
73182200
4059495168418
31.12.2099
98% Warenverfügbarkeit. N...
07300-30
07300-30
-
bright
Steel
M 30
31.0
60
4.0
0.0456
Yes
73182200
4059495168425
31.12.2099
98% Warenverfügbarkeit. N...
07300-36
07300-36
-
bright
Steel
M 36
37.0
70
5.0
0.0750
Yes
73182200
4059495168432
31.12.2099
98% Warenverfügbarkeit. N...
07300-103
07300-103
A2
bright
Stainless steel
M 3
3.2
7
0.5
0.0001
Yes
73182200
4059495168241
31.12.2099
98% Warenverfügbarkeit. N...
07300-104
07300-104
A2
bright
Stainless steel
M 4
4.3
9
0.8
0.0002
Yes
73182200
4059495168258
31.12.2099
98% Warenverfügbarkeit. N...
07300-105
07300-105
A2
bright
Stainless steel
M 5
5.3
10
1.0
0.0004
Yes
73182200
4059495168265
31.12.2099
98% Warenverfügbarkeit. N...
07300-106
07300-106
A2
bright
Stainless steel
M 6
6.4
12
1.6
0.0007
Yes
73182200
4059495168272
31.12.2099
98% Warenverfügbarkeit. N...
07300-108
07300-108
A2
bright
Stainless steel
M 8
8.4
16
1.6
0.0014
Yes
73182200
4059495168289
31.12.2099
98% Warenverfügbarkeit. N...
07300-110
07300-110
A2
bright
Stainless steel
M 10
10.5
20
2.0
0.0028
Yes
73182200
4059495168296
31.12.2099
98% Warenverfügbarkeit. N...
07300-114
07300-114
A2
bright
Stainless steel
M 12
13.0
24
2.5
0.0074
Yes
73182200
4059495168319
31.12.2099
98% Warenverfügbarkeit. N...
07300-112
07300-112
A2
bright
Stainless steel
M 14
15.0
30
2.5
0.0055
Yes
73182200
4059495168302
31.12.2099
98% Warenverfügbarkeit. N...
07300-116
07300-116
A2
bright
Stainless steel
M 16
17.0
30
3.0
0.0092
Yes
73182200
4059495168326
31.12.2099
98% Warenverfügbarkeit. N...
07300-120
07300-120
A2
bright
Stainless steel
M 20
21.0
37
3.0
0.0145
Yes
73182200
4059495168340
31.12.2099
98% Warenverfügbarkeit. N...
07300-124
07300-124
A2
bright
Stainless steel
M 24
25.0
50
4.0
0.0274
Yes
73182200
4059495168357
31.12.2099
98% Warenverfügbarkeit. N...
07300-130
07300-130
A2
bright
Stainless steel
M 30
31.0
60
4.0
0.0458
Yes
73182200
4059495168364
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
07210 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
norelem
28.06.2024
07160 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
norelem
30.05.2024
07171 - Hexagon Head Bolts DIN 933
norelem
30.05.2024
07305 - Washers large OD DIN 9021
norelem
30.05.2024
07330 - Circlips for shafts DIN 471
norelem
30.05.2024
07214 - Hexagon nuts with polyamide thread lock thin type, DIN 985
norelem
30.05.2024
07213 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainl...
norelem
30.05.2024
07170 - Hexagon head bolts DIN 931 / DIN EN ISO 4014 / DIN EN 24014
norelem
30.05.2024
07161 - Socket head screws with low head DIN 6912
norelem
30.05.2024
07175 - Screws with countersunk head hexagon socket DIN EN ISO 10642
norelem
30.05.2024
07320 - Washers for clamps steel or aluminium DIN 6340
norelem
30.05.2024
03320 - Cylindrical pins to DIN 6325
norelem
30.05.2024
07174 - Button head screws EN ISO 7380
norelem
30.05.2024
07212 - Hexagon nuts thin DIN 439
norelem
28.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성