Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07280-11 - Hex nuts, stainless steel with seal washer in Hygienic DESIGN
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07280-11.prj},{NB=07280-11-1116},{BEST=07280-11-1116},{OBERF=poliert},{B=0},{D=M16},{D1=35},{D2=37.25},{H=3.0},{K=32.1},{L=30},{L1=21.8},{R=6},{R1=2.50},{SW=24},{T=19.2},{GEW=0.0884},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495701257},{FILTER=KIPP,KIPP_USA,NORELEM},{ANZM=Info},{NDM=16.000},{H1=2.0},{DD1=2.0},{E=26.50},{XA=30.0},{XB=14.8},{XC=30.000},{XE=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order number
ⁿ/ₐ
OBERF
Surface finish
ⁿ/ₐ
D
Thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
height
[mm]
K
Head height
[mm]
L1
Length
[mm]
R
Radius
[mm]
SW
Key-wide
[mm]
T
Screw-depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07280-11-1104
07280-11-1104
polished
M04
10
11.25
2.0
11.1
5.9
3
7
4.8
0.0029
Yes
73181600
4059495701196
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-1105
07280-11-1105
polished
M05
12
13.10
2.0
13.1
7.4
3
8
6.0
0.0248
Yes
73181600
4059495701202
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-1106
07280-11-1106
polished
M06
14
15.74
2.5
15.1
9.1
3
10
7.2
0.0076
Yes
73181600
4059495701219
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-1108
07280-11-1108
polished
M08
18
19.74
2.5
18.1
11.7
3
13
9.6
0.0147
Yes
73181600
4059495701226
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-1110
07280-11-1110
polished
M10
22
23.74
2.5
22.1
15.0
4
16
1.0
0.0262
Yes
73181600
4059495701233
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-1112
07280-11-1112
polished
M12
26
28.25
3.0
25.1
16.1
5
18
14.4
0.0411
Yes
73181600
4059495701240
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-1116
07280-11-1116
polished
M16
35
37.25
3.0
32.1
21.8
6
24
19.2
0.0884
Yes
73181600
4059495701257
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-2104
07280-11-2104
not polished
M04
10
11.25
2.0
11.1
5.9
3
7
4.8
0.0029
Yes
73181600
4059495701264
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-2105
07280-11-2105
not polished
M05
12
13.10
2.0
13.1
7.4
3
8
6.0
0.0248
Yes
73181600
4059495701271
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-2106
07280-11-2106
not polished
M06
14
15.74
2.5
15.1
9.1
3
10
7.2
0.0071
Yes
73181600
4059495701288
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-2108
07280-11-2108
not polished
M08
18
19.74
2.5
18.1
11.7
3
13
9.6
0.0147
Yes
73181600
4059495701295
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-2110
07280-11-2110
not polished
M10
22
23.74
2.5
22.1
15.0
4
16
1.0
0.0275
Yes
73181600
4059495701301
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-2112
07280-11-2112
not polished
M12
26
28.25
3.0
25.1
16.1
5
18
14.4
0.0409
Yes
73181600
4059495701318
31.12.2099
98% Warenverfügbarkeit. N...
07280-11-2116
07280-11-2116
not polished
M16
35
37.25
3.0
32.1
21.8
6
24
19.2
0.0823
Yes
73181600
4059495701325
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성