Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07217 - Hexagon nuts with flange EN 1661
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07217.prj},{NB=07217-104},{BEST=07217-104},{MATERIAL=Edelstahl},{OBFG=blank},{SS=A2},{FESTKL=-},{D=M4},{D1=10.0},{C=0.9},{H=4.7},{SW=7.0},{GEW=0.0014},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=4059495377278},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=4.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main material
ⁿ/ₐ
OBFG
Surface finish body
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
FESTKL
Grade
ⁿ/ₐ
D
thread
[mm]
D1
Diameter
[mm]
C
height
[mm]
H
height
[mm]
SW
width across flat
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07217-204
07217-204
Steel
galvanisch verzinkt
-
8
M4
10.0
0.9
4.7
7.0
0.0014
Yes
73181600
4059495377193
31.12.2099
98% Warenverfügbarkeit. N...
07217-205
07217-205
Steel
galvanisch verzinkt
-
8
M5
11.8
1.0
5.0
8.0
0.0017
Yes
73181600
4059495377209
31.12.2099
98% Warenverfügbarkeit. N...
07217-206
07217-206
Steel
galvanisch verzinkt
-
8
M6
14.2
1.1
6.0
10.0
0.0032
Yes
73181600
4059495377216
31.12.2099
98% Warenverfügbarkeit. N...
07217-208
07217-208
Steel
galvanisch verzinkt
-
8
M8
17.9
1.2
8.0
13.0
0.0068
Yes
73181600
4059495377223
31.12.2099
98% Warenverfügbarkeit. N...
07217-210
07217-210
Steel
galvanisch verzinkt
-
8
M10
21.8
1.5
10.0
15.0
0.0112
Yes
73181600
4059495377230
31.12.2099
98% Warenverfügbarkeit. N...
07217-212
07217-212
Steel
galvanisch verzinkt
-
8
M12
26.0
1.8
12.0
18.0
0.0195
Yes
73181600
4059495377247
31.12.2099
98% Warenverfügbarkeit. N...
07217-216
07217-216
Steel
galvanisch verzinkt
-
8
M16
34.5
2.4
16.0
24.0
0.0473
Yes
73181600
4059495377254
31.12.2099
98% Warenverfügbarkeit. N...
07217-220
07217-220
Steel
galvanisch verzinkt
-
8
M20
42.8
3.0
20.0
30.0
0.0950
Yes
73181600
4059495377261
31.12.2099
98% Warenverfügbarkeit. N...
07217-104
07217-104
Stainless steel
blank
A2
-
M4
10.0
0.9
4.7
7.0
0.0014
Yes
73181600
4059495377278
31.12.2099
98% Warenverfügbarkeit. N...
07217-105
07217-105
Stainless steel
blank
A2
-
M5
11.8
1.0
5.0
8.0
0.0019
Yes
73181600
4059495377285
31.12.2099
98% Warenverfügbarkeit. N...
07217-106
07217-106
Stainless steel
blank
A2
-
M6
14.2
1.1
6.0
10.0
0.0034
Yes
73181600
4059495377292
31.12.2099
98% Warenverfügbarkeit. N...
07217-108
07217-108
Stainless steel
blank
A2
-
M8
17.9
1.2
8.0
13.0
0.0069
Yes
73181600
4059495377308
31.12.2099
98% Warenverfügbarkeit. N...
07217-110
07217-110
Stainless steel
blank
A2
-
M10
21.8
1.5
10.0
15.0
0.0110
Yes
73181600
4059495377315
31.12.2099
98% Warenverfügbarkeit. N...
07217-112
07217-112
Stainless steel
blank
A2
-
M12
26.0
1.8
12.0
18.0
0.0196
Yes
73181600
4059495377322
31.12.2099
98% Warenverfügbarkeit. N...
07217-605
07217-605
Stainless steel
blank
A4
-
M5
11.8
1.0
5.0
8.0
0.0014
Yes
73181600
4059495723037
31.12.2099
98% Warenverfügbarkeit. N...
07217-606
07217-606
Stainless steel
blank
A4
-
M6
14.2
1.1
6.0
10.0
0.0033
Yes
73181600
4059495723044
31.12.2099
98% Warenverfügbarkeit. N...
07217-608
07217-608
Stainless steel
blank
A4
-
M8
17.9
1.2
8.0
13.0
0.0067
Yes
73181600
4059495723051
31.12.2099
98% Warenverfügbarkeit. N...
07217-610
07217-610
Stainless steel
blank
A4
-
M10
21.8
1.5
10.0
15.0
0.0116
Yes
73181600
4059495723068
31.12.2099
98% Warenverfügbarkeit. N...
07217-612
07217-612
Stainless steel
blank
A4
-
M12
26.0
1.8
12.0
18.0
0.0196
Yes
73181600
4059495723075
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성