Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07213 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainless steel similar to DIN 982
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07213.prj},{NB=07213-320},{BEST=07213-320},{MATERIAL=Stahl},{SS=-},{DIN=DIN 982},{OBFG=galvanisch verzinkt},{FESTKL=10},{D=M20},{E=33.0},{H=22.0},{M=16.9},{SW=30},{GEW=0.0669},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=4059495353852},{FILTER=KIPP,NORELEM,,BLOHM,KIPP_USA},{NDM=20.000},{AUSF=verzinkt},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main material
ⁿ/ₐ
SS
Stahlsclüssel
ⁿ/ₐ
DIN
ⁿ/ₐ
OBFG
Surface finish body
ⁿ/ₐ
FESTKL
Grade
ⁿ/ₐ
D
thread
[mm]
E
width across corners
[mm]
H
height
[mm]
M
height
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07213-204
07213-204
Steel
-
DIN 982
galvanised
6-8
M4
7.7
6.0
2.9
7
0.0009
Yes
73181600
4059495353722
31.12.2099
98% Warenverfügbarkeit. N...
07213-205
07213-205
Steel
-
DIN 982
galvanised
8
M5
8.8
6.3
4.4
8
0.0014
Yes
73181600
4059495353739
31.12.2099
98% Warenverfügbarkeit. N...
07213-206
07213-206
Steel
-
DIN 982
galvanised
8
M6
11.1
8.0
4.9
10
0.0030
Yes
73181600
4059495353746
31.12.2099
98% Warenverfügbarkeit. N...
07213-208
07213-208
Steel
-
DIN 982
galvanised
8
M8
14.4
9.5
6.4
13
0.0058
Yes
73181600
4059495353753
31.12.2099
98% Warenverfügbarkeit. N...
07213-210
07213-210
Steel
-
DIN 982
galvanised
8
M10
18.9
11.5
8.0
17
0.0127
Yes
73181600
4059495353760
31.12.2099
98% Warenverfügbarkeit. N...
07213-212
07213-212
Steel
-
DIN 982
galvanised
8
M12
21.1
14.0
10.4
19
0.0189
Yes
73181600
4059495353777
31.12.2099
98% Warenverfügbarkeit. N...
07213-214
07213-214
Steel
-
DIN 982
galvanised
8
M14
23.9
16.0
12.1
22
0.0286
Yes
73181600
4059495353784
31.12.2099
98% Warenverfügbarkeit. N...
07213-216
07213-216
Steel
-
DIN 982
galvanised
8
M16
26.8
18.0
14.1
24
0.0352
Yes
73181600
4059495353791
31.12.2099
98% Warenverfügbarkeit. N...
07213-220
07213-220
Steel
-
DIN 982
galvanised
8
M20
33.0
22.0
16.9
30
0.0637
Yes
73181600
4059495353807
31.12.2099
98% Warenverfügbarkeit. N...
07213-224
07213-224
Steel
-
DIN 982
galvanised
8
M24
39.5
28.0
20.2
36
0.1207
Yes
73181600
4059495353814
31.12.2099
98% Warenverfügbarkeit. N...
07213-310
07213-310
Steel
-
DIN 982
galvanised
10
M10
18.9
11.5
8.0
17
0.0121
Yes
73181600
4059495353821
31.12.2099
98% Warenverfügbarkeit. N...
07213-312
07213-312
Steel
-
DIN 982
galvanised
10
M12
21.1
14.0
10.4
19
0.0186
Yes
73181600
4059495353838
31.12.2099
98% Warenverfügbarkeit. N...
07213-316
07213-316
Steel
-
DIN 982
galvanised
10
M16
26.8
18.0
14.1
24
0.0365
Yes
73181600
4059495353845
31.12.2099
98% Warenverfügbarkeit. N...
07213-320
07213-320
Steel
-
DIN 982
galvanised
10
M20
33.0
22.0
16.9
30
0.0669
Yes
73181600
4059495353852
31.12.2099
98% Warenverfügbarkeit. N...
07213-324
07213-324
Steel
-
DIN 982
galvanised
10
M24
39.5
28.0
20.2
36
0.1218
Yes
73181600
4059495353869
31.12.2099
98% Warenverfügbarkeit. N...
07213-105
07213-105
Stainless steel
A2
similar to DIN 982
bright
-
M5
8.8
6.3
4.4
8
0.0014
Yes
73181600
4059495353876
31.12.2099
98% Warenverfügbarkeit. N...
07213-106
07213-106
Stainless steel
A2
similar to DIN 982
bright
-
M6
11.1
8.0
4.9
10
0.0029
Yes
73181600
4059495353883
31.12.2099
98% Warenverfügbarkeit. N...
07213-108
07213-108
Stainless steel
A2
similar to DIN 982
bright
-
M8
14.4
9.5
6.4
13
0.0058
Yes
73181600
4059495353890
31.12.2099
98% Warenverfügbarkeit. N...
07213-110
07213-110
Stainless steel
A2
similar to DIN 982
bright
-
M10
18.9
11.5
8.0
17
0.0123
Yes
73181600
4059495353906
31.12.2099
98% Warenverfügbarkeit. N...
07213-112
07213-112
Stainless steel
A2
similar to DIN 982
bright
-
M12
21.1
14.0
10.4
19
0.0178
Yes
73181600
4059495353913
31.12.2099
98% Warenverfügbarkeit. N...
07213-116
07213-116
Stainless steel
A2
similar to DIN 982
bright
-
M16
26.8
18.0
14.1
24
0.0355
Yes
73181600
4059495353920
31.12.2099
98% Warenverfügbarkeit. N...
07213-120
07213-120
Stainless steel
A2
similar to DIN 982
bright
-
M20
33.0
22.0
16.9
30
0.0672
Yes
73181600
4059495353937
31.12.2099
98% Warenverfügbarkeit. N...
07213-605
07213-605
Stainless steel
A4
similar to DIN 982
bright
-
M5
8.8
6.3
4.4
8
0.0014
Yes
73181600
4059495721415
31.12.2099
98% Warenverfügbarkeit. N...
07213-606
07213-606
Stainless steel
A4
similar to DIN 982
bright
-
M6
11.1
8.0
4.9
10
0.0029
Yes
73181600
4059495721422
31.12.2099
98% Warenverfügbarkeit. N...
07213-608
07213-608
Stainless steel
A4
similar to DIN 982
bright
-
M8
14.4
9.5
6.4
13
0.0055
Yes
73181600
4059495721439
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성