Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07123 - Thrust screws with radiused half-dog point
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07123.prj},{NB=07123-08X15},{BEST=07123-08X15},{D=M 8},{D1=5.5},{L=14.8},{L1=0.8},{L2=3.2},{SW=4.0},{BELASTUNG=15.0},{GEW=0.0033},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495155968},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{XA=11.6},{XB=4.0},{XC=1.0},{XD=1.0},{XE=6.2},{XF=5.5},{XG=2.700},{XH=5.900},{XI=0.800},{XJ=2.400},{XK=5.000},{XL=0.700},{XM=5.000},{XN=6.600},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
Thread
[mm]
D1
Length
[mm]
L
diameter
[mm]
L1
distance
[mm]
L2
Abstnd
[mm]
SW
width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07123-05X09
07123-05X09
M 5
3.0
9.0
0.5
1.8
2.5
4.5
0.0008
Yes
73181520
4059495155883
31.12.2099
98% Warenverfügbarkeit. N...
07123-05X13
07123-05X13
M 5
3.0
13.0
0.5
1.8
2.5
4.5
0.0012
Yes
73181520
4059495155890
31.12.2099
98% Warenverfügbarkeit. N...
07123-05X17
07123-05X17
M 5
3.0
17.0
0.5
1.8
2.5
4.5
0.0016
Yes
73181520
4059495155906
31.12.2099
98% Warenverfügbarkeit. N...
07123-05X21
07123-05X21
M 5
3.0
21.0
0.5
1.8
2.5
4.5
0.0021
Yes
73181520
4059495155913
31.12.2099
98% Warenverfügbarkeit. N...
07123-06X14
07123-06X14
M 6
4.0
14.3
0.8
2.7
3.0
9.0
0.0018
Yes
73181520
4059495155920
31.12.2099
98% Warenverfügbarkeit. N...
07123-06X18
07123-06X18
M 6
4.0
18.3
0.8
2.7
3.0
9.0
0.0025
Yes
73181520
4059495155937
31.12.2099
98% Warenverfügbarkeit. N...
07123-06X22
07123-06X22
M 6
4.0
22.3
0.8
2.7
3.0
9.0
0.0030
Yes
73181520
4059495155944
31.12.2099
98% Warenverfügbarkeit. N...
07123-06X27
07123-06X27
M 6
4.0
27.3
0.8
2.7
3.0
9.0
0.0039
Yes
73181520
4059495155951
31.12.2099
98% Warenverfügbarkeit. N...
07123-08X15
07123-08X15
M 8
5.5
14.8
0.8
3.2
4.0
15.0
0.0033
Yes
73181520
4059495155968
31.12.2099
98% Warenverfügbarkeit. N...
07123-08X19
07123-08X19
M 8
5.5
18.8
0.8
3.2
4.0
15.0
0.0044
Yes
73181520
4059495155975
31.12.2099
98% Warenverfügbarkeit. N...
07123-08X23
07123-08X23
M 8
5.5
22.8
0.8
3.2
4.0
15.0
0.0057
Yes
73181520
4059495155982
31.12.2099
98% Warenverfügbarkeit. N...
07123-08X28
07123-08X28
M 8
5.5
27.8
0.8
3.2
4.0
15.0
0.0073
Yes
73181520
4059495155999
31.12.2099
98% Warenverfügbarkeit. N...
07123-08X35
07123-08X35
M 8
5.5
34.8
0.8
3.2
4.0
15.0
0.0094
Yes
73181520
4059495156002
31.12.2099
98% Warenverfügbarkeit. N...
07123-10X19
07123-10X19
M10
7.0
18.9
1.1
3.5
5.0
20.0
0.0068
Yes
73181520
4059495156019
31.12.2099
98% Warenverfügbarkeit. N...
07123-10X23
07123-10X23
M10
7.0
22.9
1.1
3.5
5.0
20.0
0.0088
Yes
73181520
4059495156026
31.12.2099
98% Warenverfügbarkeit. N...
07123-10X28
07123-10X28
M10
7.0
27.9
1.1
3.5
5.0
20.0
0.0111
Yes
73181520
4059495156033
31.12.2099
98% Warenverfügbarkeit. N...
07123-10X35
07123-10X35
M10
7.0
34.9
1.1
3.5
5.0
20.0
0.0146
Yes
73181520
4059495156040
31.12.2099
98% Warenverfügbarkeit. N...
07123-10X43
07123-10X43
M10
7.0
42.9
1.1
3.5
5.0
20.0
0.0185
Yes
73181520
4059495156057
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성