Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07105 - Ball-end thrust screws without head with flattened ball LONG-LOK secured
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07105_1.prj},{NB=07105-208600},{L3=8.0},{KUGEL=5.5},{SW=4.0},{BELASTUNG=15.0},{GEW=0.0175},{EAN=4059495147369},{NDM=8.0},{XA=6.2},{XB=59.6},{XC=5.0},{XD=1.0},{XE=1.0},{XF=2.7},{XG=4.1},{XH=60.3},{XI=0.0},{XJ=13.600},{XK=3.700},{XL=0.950},{XM=1.100},{XN=4.100},{BEST=07105-20860},{FORM=B},{AUSF=mit abgeflachter Kugel},{MATERIAL=Wälzlagerstahl},{D1=M8},{D3=4,1},{L1=-},{L2=60,3},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
[mm]
D1
thread
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
KUGEL
ball diameter
[mm]
SW
Width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07105-20610
07105-20610
B
with flattened ball
Wälzlagerstahl
M6
3
-
10,1
3.5
4.0
3.0
9.0
0.0013
Yes
73181520
4059495147246
31.12.2099
98% Warenverfügbarkeit. N...
07105-20616
07105-20616
B
with flattened ball
Wälzlagerstahl
M6
3
-
16,1
7.0
4.0
3.0
9.0
0.0022
Yes
73181520
4059495147253
31.12.2099
98% Warenverfügbarkeit. N...
07105-20620
07105-20620
B
with flattened ball
Wälzlagerstahl
M6
3
-
20,1
7.0
4.0
3.0
9.0
0.0029
Yes
73181520
4059495147260
31.12.2099
98% Warenverfügbarkeit. N...
07105-20625
07105-20625
B
with flattened ball
Wälzlagerstahl
M6
3
-
25,1
7.0
4.0
3.0
9.0
0.0038
Yes
73181520
4059495147277
31.12.2099
98% Warenverfügbarkeit. N...
07105-20650
07105-20650
B
with flattened ball
Wälzlagerstahl
M6
3
-
50,1
7.0
4.0
3.0
9.0
0.0080
Yes
73181520
4059495147284
31.12.2099
98% Warenverfügbarkeit. N...
07105-20660
07105-20660
B
with flattened ball
Wälzlagerstahl
M6
3
-
60,1
7.0
4.0
3.0
9.0
0.0096
Yes
73181520
4059495147291
31.12.2099
98% Warenverfügbarkeit. N...
07105-20810
07105-20810
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
10,3
3.5
5.5
4.0
10.0
0.0023
Yes
73181520
4059495147307
31.12.2099
98% Warenverfügbarkeit. N...
07105-20812
07105-20812
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
12,3
5.0
5.5
4.0
10.0
0.0029
Yes
73181520
4059495147314
31.12.2099
98% Warenverfügbarkeit. N...
07105-20820
07105-20820
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
20,3
8.0
5.5
4.0
15.0
0.0052
Yes
73181520
4059495147321
31.12.2099
98% Warenverfügbarkeit. N...
07105-20825
07105-20825
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
25,3
8.0
5.5
4.0
15.0
0.0067
Yes
73181520
4059495147338
31.12.2099
98% Warenverfügbarkeit. N...
07105-20830
07105-20830
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
30,3
8.0
5.5
4.0
15.0
0.0083
Yes
73181520
4059495147345
31.12.2099
98% Warenverfügbarkeit. N...
07105-20850
07105-20850
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
50,3
8.0
5.5
4.0
15.0
0.0144
Yes
73181520
4059495147352
31.12.2099
98% Warenverfügbarkeit. N...
07105-20860
07105-20860
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
60,3
8.0
5.5
4.0
15.0
0.0175
Yes
73181520
4059495147369
31.12.2099
98% Warenverfügbarkeit. N...
07105-20880
07105-20880
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
80,3
8.0
5.5
4.0
15.0
0.0235
Yes
73181520
4059495147376
31.12.2099
98% Warenverfügbarkeit. N...
07105-21012
07105-21012
B
with flattened ball
Wälzlagerstahl
M10
5,6
-
12,3
5.0
7.0
5.0
20.0
0.0046
Yes
73181520
4059495147383
31.12.2099
98% Warenverfügbarkeit. N...
07105-21016
07105-21016
B
with flattened ball
Wälzlagerstahl
M10
5,6
-
16,3
9.0
7.0
5.0
20.0
0.0060
Yes
73181520
4059495147390
31.12.2099
98% Warenverfügbarkeit. N...
07105-21020
07105-21020
B
with flattened ball
Wälzlagerstahl
M10
5,6
-
20,3
9.0
7.0
5.0
20.0
0.0081
Yes
73181520
4059495147406
31.12.2099
98% Warenverfügbarkeit. N...
07105-21025
07105-21025
B
with flattened ball
Wälzlagerstahl
M10
5,6
-
25,3
9.0
7.0
5.0
20.0
0.0104
Yes
73181520
4059495147413
31.12.2099
98% Warenverfügbarkeit. N...
07105-21035
07105-21035
B
with flattened ball
Wälzlagerstahl
M10
5,6
-
35,3
9.0
7.0
5.0
20.0
0.0152
Yes
73181520
4059495147420
31.12.2099
98% Warenverfügbarkeit. N...
07105-21216
07105-21216
B
with flattened ball
Wälzlagerstahl
M12
7
-
16,2
8.0
8.5
6.0
30.0
0.0087
Yes
73181520
4059495147437
31.12.2099
98% Warenverfügbarkeit. N...
07105-21220
07105-21220
B
with flattened ball
Wälzlagerstahl
M12
7
-
20,2
10.0
8.5
6.0
30.0
0.0107
Yes
73181520
4059495147444
31.12.2099
98% Warenverfügbarkeit. N...
07105-21230
07105-21230
B
with flattened ball
Wälzlagerstahl
M12
7
-
30,2
10.0
8.5
6.0
30.0
0.0177
Yes
73181520
4059495147451
31.12.2099
98% Warenverfügbarkeit. N...
07105-21240
07105-21240
B
with flattened ball
Wälzlagerstahl
M12
7
-
40,2
10.0
8.5
6.0
30.0
0.0249
Yes
73181520
4059495147468
31.12.2099
98% Warenverfügbarkeit. N...
07105-21620
07105-21620
B
with flattened ball
Wälzlagerstahl
M16
10,7
-
20
10.0
12.0
8.0
60.0
0.0202
Yes
73181520
4059495147475
31.12.2099
98% Warenverfügbarkeit. N...
07105-21625
07105-21625
B
with flattened ball
Wälzlagerstahl
M16
10,7
-
25
14.0
12.0
8.0
60.0
0.0251
Yes
73181520
4059495147482
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성