Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06666 - Knurled screws
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
T-grips, wing grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/t-griffe_fluegelgriffe/06666_1.prj},{NB=06666-308X30},{D1=25},{D2=18.7},{H=22.9},{H1=7.3},{L=30},{B=15.3},{GEW=0.0244},{EAN=4059495334165},{NDM=8.0},{XA=2.1},{XB=11.9},{XC=12.5},{XD=4.7},{XE=11.9},{XF=0.3},{XG=7.8},{XH=1.0},{XI=3.6},{XJ=15.1},{XK=10.4},{XL=6.0},{XM=3.9},{XN=0.6},{XO=2.0},{XP=8.6},{XQ=1.8},{XR=1.7},{XS=6.2},{XT=9.0},{BEST=06666-308X30},{MATERIAL=Stahl},{FORM=L},{D=M8},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
H
[mm]
H1
[mm]
L
[mm]
B
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06666-103X8
06666-103X8
Steel
L
M3
16
12.0
15.0
5.0
8
10.0
0.0038
Yes
73181520
4059495333847
31.12.2099
98% Warenverfügbarkeit. N...
06666-103X10
06666-103X10
Steel
L
M3
16
12.0
15.0
5.0
10
10.0
0.0040
Yes
73181520
4059495333854
31.12.2099
98% Warenverfügbarkeit. N...
06666-103X12
06666-103X12
Steel
L
M3
16
12.0
15.0
5.0
12
10.0
0.0040
Yes
73181520
4059495333861
31.12.2099
98% Warenverfügbarkeit. N...
06666-103X15
06666-103X15
Steel
L
M3
16
12.0
15.0
5.0
15
10.0
0.0042
Yes
73181520
4059495333878
31.12.2099
98% Warenverfügbarkeit. N...
06666-104X10
06666-104X10
Steel
L
M4
16
12.0
15.0
5.0
10
10.0
0.0045
Yes
73181520
4059495333885
31.12.2099
98% Warenverfügbarkeit. N...
06666-104X15
06666-104X15
Steel
L
M4
16
12.0
15.0
5.0
15
10.0
0.0049
Yes
73181520
4059495333892
31.12.2099
98% Warenverfügbarkeit. N...
06666-104X20
06666-104X20
Steel
L
M4
16
12.0
15.0
5.0
20
10.0
0.0055
Yes
73181520
4059495333908
31.12.2099
98% Warenverfügbarkeit. N...
06666-105X10
06666-105X10
Steel
L
M5
16
12.0
15.0
5.0
10
10.0
0.0057
Yes
73181520
4059495333915
31.12.2099
98% Warenverfügbarkeit. N...
06666-105X15
06666-105X15
Steel
L
M5
16
12.0
15.0
5.0
15
10.0
0.0064
Yes
73181520
4059495333922
31.12.2099
98% Warenverfügbarkeit. N...
06666-105X20
06666-105X20
Steel
L
M5
16
12.0
15.0
5.0
20
10.0
0.0069
Yes
73181520
4059495333939
31.12.2099
98% Warenverfügbarkeit. N...
06666-204X10
06666-204X10
Steel
L
M4
20
15.0
18.5
6.0
10
12.3
0.0073
Yes
73181520
4059495333946
31.12.2099
98% Warenverfügbarkeit. N...
06666-204X15
06666-204X15
Steel
L
M4
20
15.0
18.5
6.0
15
12.3
0.0077
Yes
73181520
4059495333953
31.12.2099
98% Warenverfügbarkeit. N...
06666-204X20
06666-204X20
Steel
L
M4
20
15.0
18.5
6.0
20
12.3
0.0081
Yes
73181520
4059495333960
31.12.2099
98% Warenverfügbarkeit. N...
06666-205X10
06666-205X10
Steel
L
M5
20
15.0
18.5
6.0
10
12.3
0.0084
Yes
73181520
4059495333977
31.12.2099
98% Warenverfügbarkeit. N...
06666-205X15
06666-205X15
Steel
L
M5
20
15.0
18.5
6.0
15
12.3
0.0091
Yes
73181520
4059495333984
31.12.2099
98% Warenverfügbarkeit. N...
06666-205X20
06666-205X20
Steel
L
M5
20
15.0
18.5
6.0
20
12.3
0.0096
Yes
73181520
4059495333991
31.12.2099
98% Warenverfügbarkeit. N...
06666-205X25
06666-205X25
Steel
L
M5
20
15.0
18.5
6.0
25
12.3
0.0103
Yes
73181520
4059495334004
31.12.2099
98% Warenverfügbarkeit. N...
06666-206X10
06666-206X10
Steel
L
M6
20
15.0
18.5
6.0
10
12.3
0.0095
Yes
73181520
4059495334011
31.12.2099
98% Warenverfügbarkeit. N...
06666-206X15
06666-206X15
Steel
L
M6
20
15.0
18.5
6.0
15
12.3
0.0106
Yes
73181520
4059495334028
31.12.2099
98% Warenverfügbarkeit. N...
06666-206X20
06666-206X20
Steel
L
M6
20
15.0
18.5
6.0
20
12.3
0.0114
Yes
73181520
4059495334035
31.12.2099
98% Warenverfügbarkeit. N...
06666-206X25
06666-206X25
Steel
L
M6
20
15.0
18.5
6.0
25
12.3
0.0123
Yes
73181520
4059495334042
31.12.2099
98% Warenverfügbarkeit. N...
06666-305X10
06666-305X10
Steel
L
M5
25
18.7
22.9
7.3
10
15.3
0.0137
Yes
73181520
4059495334059
31.12.2099
98% Warenverfügbarkeit. N...
06666-305X15
06666-305X15
Steel
L
M5
25
18.7
22.9
7.3
15
15.3
0.0144
Yes
73181520
4059495334066
31.12.2099
98% Warenverfügbarkeit. N...
06666-305X20
06666-305X20
Steel
L
M5
25
18.7
22.9
7.3
20
15.3
0.0149
Yes
73181520
4059495334073
31.12.2099
98% Warenverfügbarkeit. N...
06666-305X25
06666-305X25
Steel
L
M5
25
18.7
22.9
7.3
25
15.3
0.0156
Yes
73181520
4059495334080
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성