Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06852 - Five lobe grips plastic lockable
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Palm grips, star grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/kreuzgriffe_sterngriffe/06852.prj},{NB=06852-0846806},{BEST=06852-0846806},{MATERIAL=Edelstahl},{FARBE=rot},{AUSF=Innengewinde},{D=M6},{D1=68},{D2=24},{H=10},{H1=45.0},{L=0},{T=17},{GEW=0.1353},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495627748},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=0.000},{XB=0.000},{XC=0.000},{XD=0.000},{TYP=1},{NDM=6},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
version
ⁿ/ₐ
H
height
[mm]
H1
height
ⁿ/ₐ
L
Length
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06852-6806
06852-6806
Steel
black grey
Internal thread
M6
68
24
10
45.0
0
17
0.1353
Yes
73181600
4059495442167
31.12.2099
98% Warenverfügbarkeit. N...
06852-6808
06852-6808
Steel
black grey
Internal thread
M8
68
24
10
45.0
0
17
0.1100
Yes
73181600
4059495442174
31.12.2099
98% Warenverfügbarkeit. N...
06852-6810
06852-6810
Steel
black grey
Internal thread
M10
68
24
10
45.0
0
17
0.1050
Yes
73181600
4059495442181
31.12.2099
98% Warenverfügbarkeit. N...
06852-06806
06852-06806
Stainless steel
black grey
Internal thread
M6
68
24
10
45.0
0
17
0.1353
Yes
73181600
4059495627649
31.12.2099
98% Warenverfügbarkeit. N...
06852-06808
06852-06808
Stainless steel
black grey
Internal thread
M8
68
24
10
45.0
0
17
0.1100
Yes
73181600
4059495627656
31.12.2099
98% Warenverfügbarkeit. N...
06852-06810
06852-06810
Stainless steel
black grey
Internal thread
M10
68
24
10
45.0
0
17
0.1050
Yes
73181600
4059495627663
31.12.2099
98% Warenverfügbarkeit. N...
06852-846806
06852-846806
Steel
red
Internal thread
M6
68
24
10
45.0
0
17
0.1353
Yes
73181600
4059495627694
31.12.2099
98% Warenverfügbarkeit. N...
06852-846808
06852-846808
Steel
red
Internal thread
M8
68
24
10
45.0
0
17
0.1100
Yes
73181600
4059495627700
31.12.2099
98% Warenverfügbarkeit. N...
06852-846810
06852-846810
Steel
red
Internal thread
M10
68
24
10
45.0
0
17
0.1050
Yes
73181600
4059495627717
31.12.2099
98% Warenverfügbarkeit. N...
06852-0846806
06852-0846806
Stainless steel
red
Internal thread
M6
68
24
10
45.0
0
17
0.1353
Yes
73181600
4059495627748
31.12.2099
98% Warenverfügbarkeit. N...
06852-0846808
06852-0846808
Stainless steel
red
Internal thread
M8
68
24
10
45.0
0
17
0.1100
Yes
73181600
4059495627755
31.12.2099
98% Warenverfügbarkeit. N...
06852-0846810
06852-0846810
Stainless steel
red
Internal thread
M10
68
24
10
45.0
0
17
0.1050
Yes
73181600
4059495627762
31.12.2099
98% Warenverfügbarkeit. N...
06852-6808X20
06852-6808X20
Steel
black grey
External thread
M8
68
24
10
45.0
20
0
0.1240
Yes
73181520
4059495442204
31.12.2099
98% Warenverfügbarkeit. N...
06852-6810X20
06852-6810X20
Steel
black grey
External thread
M10
68
24
10
45.0
20
0
0.1280
Yes
73181520
4059495442211
31.12.2099
98% Warenverfügbarkeit. N...
06852-06808X20
06852-06808X20
Stainless steel
black grey
External thread
M8
68
24
10
45.0
20
0
0.1240
Yes
73181520
4059495627670
31.12.2099
98% Warenverfügbarkeit. N...
06852-06810X20
06852-06810X20
Stainless steel
black grey
External thread
M10
68
24
10
45.0
20
0
0.1280
Yes
73181520
4059495627687
31.12.2099
98% Warenverfügbarkeit. N...
06852-846808X20
06852-846808X20
Steel
red
External thread
M8
68
24
10
45.0
20
0
0.1240
Yes
73181520
4059495627724
31.12.2099
98% Warenverfügbarkeit. N...
06852-846810X20
06852-846810X20
Steel
red
External thread
M10
68
24
10
45.0
20
0
0.1280
Yes
73181520
4059495627731
31.12.2099
98% Warenverfügbarkeit. N...
06852-0846808X20
06852-0846808X20
Stainless steel
red
External thread
M8
68
24
10
45.0
20
0
0.1240
Yes
73181520
4059495627779
31.12.2099
98% Warenverfügbarkeit. N...
06852-0846810X20
06852-0846810X20
Stainless steel
red
External thread
M10
68
24
10
45.0
20
0
0.1280
Yes
73181520
4059495627786
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성