Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06240-10 - Mushroom knobs internal thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knobs, ball knobs, spherical knobs
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/knoepfe_kueglknoepfe_griffkugeln/06240-10.prj},{NB=06240-10-308},{BEST=06240-10-308},{MATERIAL=Automatenstahl},{FARBE=blau passiviert},{D=M8},{D1=33},{D2=18},{H=33},{H1=16},{T=12},{GEW=0.0264},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495418148},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=1.00},{XB=25.00},{XC=38.33},{XD=2.00},{XE=4.00},{XF=28.98},{XG=66.00},{NDM=8.00},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
Distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06240-10-104
06240-10-104
brass
bright
M4
21
12
21
10
6
0.0066
Yes
74152900
4059495418117
31.12.2099
98% Warenverfügbarkeit. N...
06240-10-105
06240-10-105
free-cutting steel
blue-passivated
M5
21
12
21
10
7
0.0082
Yes
73181600
4059495418124
31.12.2099
98% Warenverfügbarkeit. N...
06240-10-206
06240-10-206
free-cutting steel
blue-passivated
M6
25
14
25
12
9
0.0133
Yes
73181600
4059495418131
31.12.2099
98% Warenverfügbarkeit. N...
06240-10-308
06240-10-308
free-cutting steel
blue-passivated
M8
33
18
33
16
12
0.0264
Yes
73181600
4059495418148
31.12.2099
98% Warenverfügbarkeit. N...
06240-10-1104
06240-10-1104
Stainless steel
bright
M4
21
12
21
10
6
0.0060
Yes
73181600
4059495418193
31.12.2099
98% Warenverfügbarkeit. N...
06240-10-1105
06240-10-1105
Stainless steel
bright
M5
21
12
21
10
7
0.0088
Yes
73181600
4059495418209
31.12.2099
98% Warenverfügbarkeit. N...
06240-10-1206
06240-10-1206
Stainless steel
bright
M6
25
14
25
12
9
0.0128
Yes
73181600
4059495418216
31.12.2099
98% Warenverfügbarkeit. N...
06240-10-1308
06240-10-1308
Stainless steel
bright
M8
33
18
33
16
12
0.0267
Yes
73181600
4059495418223
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성