Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06291 - Machine handles fixed steel, DIN 39 Form E
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Machine handles, taper grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/ballengriffe_konusgriffe/06291.prj},{NB=06291-0820064},{BEST=06291-0820064},{MATERIAL=Stahl},{D=M 8},{D1=20},{D4=13},{L=13},{L1=64},{L3=8},{SW=4},{GEW=0.0917},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495088921},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=8.000},{TAB=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D4
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06291-0616050
06291-0616050
Steel
M 6
16
10
11
50
7
3
0.0454
Yes
73181520
4059495088914
31.12.2099
98% Warenverfügbarkeit. N...
06291-0820064
06291-0820064
Steel
M 8
20
13
13
64
8
4
0.0917
Yes
73181520
4059495088921
31.12.2099
98% Warenverfügbarkeit. N...
06291-1025080
06291-1025080
Steel
M 10
25
16
14
80
10
5
0.1782
Yes
73181520
4059495088938
31.12.2099
98% Warenverfügbarkeit. N...
06291-1232100
06291-1232100
Steel
M 12
32
20
21
100
13
6
0.3546
Yes
73181520
4059495088945
31.12.2099
98% Warenverfügbarkeit. N...
06291-1636112
06291-1636112
Steel
M 16
36
22
26
112
14
8
0.5140
Yes
73181520
4059495088952
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성