Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05300 - Toggle clamps variable horizontal with horizontal foot
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05300_asmtab.prj},{NB=05300-0400},{A=25.4},{A1=53},{A2=38},{A3=25.4},{B=33},{B1=60},{B2=13},{B3=8},{B4=48},{B5=38},{B6=32},{D=6.5},{D1=24.5},{H=47},{H1=20},{H2=158},{H3=14},{H4=60},{H5=27},{L=217},{L1=77},{L2=113},{L3=58},{L4=72},{SPANNH=35},{F=2.5},{GEW=0.4218},{EAN=4059495292120},{TYP=4.000},{ROTHE=179.86131},{ROT1HA=92.00000},{ROTLA=48.13529},{BEST=05300-040},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM,},{PPATH=05300_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
Width
[mm]
A2
Width
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
Width
[mm]
B2
Width
[mm]
B3
Width
[mm]
B4
distance
[mm]
B5
distance
[mm]
B6
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SPANNH
max. clamping height
ⁿ/ₐ
F
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05300-040
05300-040
25.4
53
38
25.4
33
60
13
8
48
38
32
6.5
24.5
47
20
158
14
60
27
217
77
113
58
72
35
2.5
0.4218
Yes
82057000
4059495292120
31.12.2099
98% Warenverfügbarkeit. N...
05300-060
05300-060
25.4
53
38
25.4
33
60
13
8
48
38
32
6.5
24.5
64
36
175
14
68
44
217
77
113
58
72
40
2.5
0.4588
Yes
82057000
4059495292137
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성