Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04630 - Risers for power clamp
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Hook clamps, power clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannhaken_spannhakenaufnahme/04630.prj},{NB=04630-020080},{B1=22},{B=58.0},{H=80},{L=175},{L1=19},{L2=165.0},{F1=49},{GEW=5.2480},{ZTN=84662080},{EAN=4059495385051},{NDM=20},{NDM1=10},{XA=11},{XB=52.3},{XC=128.87},{XD=46.13},{XE=17.3},{XF=40.0},{XG=21.6},{XH=22.0},{XI=8.4},{XJ=21.5},{XK=20.0},{XL=37.1},{XM=30.0},{XN=34.7},{XO=42.5},{XP=8.7},{XR=30.0},{XS=0.5},{XT=14.0},{XU=29.0},{XV=34.6},{XW=9.0},{XX=28.0},{XY=2.5},{XZ=17.4},{XA1=12.0},{XB1=52.00},{XC1=7.1},{XD1=8.0},{XE1=10.0},{XF1=10.8},{XG1=15.3},{BEST=04630-020080},{AUSF=lang},{D=M20},{D1=M10},{BS=Infotext},{ROHS=Yes},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B1
slot width
[mm]
B
width
[mm]
D
threaded hole
[mm]
D1
threaded hole
[mm]
H
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
F1
Clamping force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04630-012060
04630-012060
long
14
45.0
M12
M8
60
135
12
127.0
30
2.2870
Yes
84662080
4059495385037
31.12.2099
98% Warenverfügbarkeit. N...
04630-016070
04630-016070
long
18
48.0
M16
M8
70
155
16
145.0
43
3.3900
Yes
84662080
4059495385044
31.12.2099
98% Warenverfügbarkeit. N...
04630-020080
04630-020080
long
22
58.0
M20
M10
80
175
19
165.0
49
5.2480
Yes
84662080
4059495385051
31.12.2099
98% Warenverfügbarkeit. N...
04630-110035
04630-110035
short
12
36.0
M10
M6
35
65
12
58.5
22
0.5930
Yes
84662080
4059495642802
31.12.2099
98% Warenverfügbarkeit. N...
04630-112035
04630-112035
short
14
36.0
M12
M6
35
65
12
58.5
22
0.6189
Yes
84662080
4059495642819
31.12.2099
98% Warenverfügbarkeit. N...
04630-112060
04630-112060
short
14
44.5
M12
M8
60
95
12
88.0
32
1.5720
Yes
84662080
4059495385068
31.12.2099
98% Warenverfügbarkeit. N...
04630-116070
04630-116070
short
18
47.5
M16
M8
70
110
16
100.0
40
2.3620
Yes
84662080
4059495385075
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성