Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04375 - Hook clamp holders
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Hook clamps, power clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannhaken_spannhakenaufnahme/04375.prj},{NB=04375-10063},{BEST=04375-10063},{D=20},{D1=M 10},{D2=M 12},{D3=32},{L=63},{L1=93},{L2=30},{L3=21},{SW=30},{ANZM=39.2},{GEW=0.3241},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495048239},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{NDM=10.000},{ST=1.50},{NDM1=12.000},{XA=9.40},{H=22.500},{LSW=15.000},{IMPERIAL=MM},{XB=3.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
borehole
[mm]
D1
Internal thread
ⁿ/ₐ
D2
External thread
ⁿ/ₐ
D3
diameter
[mm]
L
Length
[mm]
L1
Total length
[mm]
L2
Depth
[mm]
L3
Depth
[mm]
SW
Width across flats
[mm]
ANZM
tightening torque
[max. Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04375-04035
04375-04035
10
M04
M06
14
35
46
16
13
12
2.7
0.0300
Yes
84662080
4059495642840
31.12.2099
98% Warenverfügbarkeit. N...
04375-06040
04375-06040
12
M06
M08
16
40
54
19
14
13
7.0
0.0450
Yes
84662080
4059495642857
31.12.2099
98% Warenverfügbarkeit. N...
04375-08055
04375-08055
18
M 8
M 8
24
55
74
25
20
22
29.4
0.1385
Yes
84662080
4059495048222
31.12.2099
98% Warenverfügbarkeit. N...
04375-10063
04375-10063
20
M 10
M 12
32
63
93
30
21
30
39.2
0.3241
Yes
84662080
4059495048239
31.12.2099
98% Warenverfügbarkeit. N...
04375-10080
04375-10080
20
M 10
M 12
32
80
110
30
23
30
39.2
0.4294
Yes
84662080
4059495048246
31.12.2099
98% Warenverfügbarkeit. N...
04375-12080
04375-12080
25
M 12
M 12
40
80
110
40
25
36
49.0
0.6033
Yes
84662080
4059495048253
31.12.2099
98% Warenverfügbarkeit. N...
04375-12100
04375-12100
25
M 12
M 12
40
100
130
40
28
36
49.0
0.8007
Yes
84662080
4059495048260
31.12.2099
98% Warenverfügbarkeit. N...
04375-16080
04375-16080
32
M 16
M 16
50
80
110
40
25
46
78.4
0.9331
Yes
84662080
4059495048277
31.12.2099
98% Warenverfügbarkeit. N...
04375-16100
04375-16100
32
M 16
M 16
50
100
130
40
28
46
78.4
1.2330
Yes
84662080
4059495048284
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성