Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04431-10 - Cam clamps steel
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Fixture clamps, fixture clamp screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannexzenter_spannexzenterschrauben/04431-10_asmtab.prj},{NB=04431-10-120},{A=9.5},{D=16.0},{H=8.0},{H1=18.0},{L=8.0},{L1=10.9},{S=2.90},{SW=8},{F=14.0},{F1=60.0},{GEW=0.0300},{EAN=4059495934358},{NDM=12.000},{XA=20.600},{XB=5.600},{XC=9.900},{XD=30.000},{XE=20.700},{XF=19.800},{XG=0.300},{BEST=04431-10-120},{FORM=A},{FORM1=ohne Spannblech},{MATERIAL=-},{AUSF=-},{B=-},{D1=M 12},{H2=-},{H2X=0},{L2=-},{L3=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{PPATH=04431-10_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
Ausf
ⁿ/ₐ
A
distance
[mm]
B
distance
[mm]
D
diameter
[mm]
D1
thread
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S
Stroke
[mm]
SW
width across flats
[mm]
F
Clamping force
[kN]
F1
tightening torque
[Nm.]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04431-10-060
04431-10-060
A
without clamping plate
-
-
5.9
-
10.0
M 6
5.0
9.0
-
5.0
6.8
-
-
1.80
4
2.2
7.4
0.0060
Yes
84662080
4059495934327
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-10-080
04431-10-080
A
without clamping plate
-
-
7.1
-
12.0
M 8
6.0
12.0
-
6.0
8.2
-
-
2.20
5
4.7
18.0
0.0110
Yes
84662080
4059495934334
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-10-100
04431-10-100
A
without clamping plate
-
-
8.3
-
14.0
M 12
7.0
15.0
-
7.0
9.5
-
-
2.50
6
7.9
35.0
0.0190
Yes
84662080
4059495934341
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-10-120
04431-10-120
A
without clamping plate
-
-
9.5
-
16.0
M 12
8.0
18.0
-
8.0
10.9
-
-
2.90
8
14.0
60.0
0.0300
Yes
84662080
4059495934358
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-10-061
04431-10-061
B
with clamping plate
Edelstahl
blank
5.9
10
10.0
M 6
5.0
9.0
6
5.0
6.8
1
13
1.80
4
2.2
7.4
0.0070
Yes
84662080
4059495934365
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-10-081
04431-10-081
B
with clamping plate
Edelstahl
blank
7.1
12
12.0
M 8
6.0
12.0
7
6.0
8.2
1
15.5
2.20
5
4.7
18.0
0.0130
Yes
84662080
4059495934372
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-10-101
04431-10-101
B
with clamping plate
Edelstahl
blank
8.3
14
14.0
M 12
7.0
15.0
8
7.0
9.5
1
18
2.50
6
7.9
35.0
0.0210
Yes
84662080
4059495934389
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-10-121
04431-10-121
B
with clamping plate
Edelstahl
blank
9.5
16
16.0
M 12
8.0
18.0
9
8.0
10.9
1
20
2.90
8
14.0
60.0
0.0330
Yes
84662080
4059495934396
MM
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성