Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04365 - Swing clamp pneumatic
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Swing clamps, floating clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/schwenkspanner/04365_asmtab.prj},{NB=04365-03945},{B=65},{B1=16},{B2=10},{B3=48},{D=30},{D1=16},{D2=28},{D4=8.0},{D5=28},{D6=8.4},{D7=48},{H=85},{H1=50},{H2=18},{H3=45.5},{H4=12},{H5=9},{H6=81},{H7=6},{L=30},{L1=45},{L2=37},{S1=1.2},{HALTEKRAFT=0.8},{XMIN=32.5},{XMAX=39.0},{YMIN=33.5},{YMAX=40.0},{GEW=0.5145},{EAN=4059495442136},{TYP=2},{W=-90},{S1X=1.2},{BEST=04365-03945},{AUSF=links},{D3=M08},{F=400},{BETRDRUCK=0,3 - 0,7},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM},{IMPERIAL=MM},{PPATH=04365_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
D
width
[mm]
D1
width
[mm]
D2
width
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D7
Diameter
[mm]
H
Diameter
[mm]
H1
Diameter
[mm]
H2
Diameter
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
L
height
[mm]
L1
height
[mm]
L2
height
[mm]
S1
travel
[mm]
F
Clampingforce
[N]
HALTEKRAFT
Holding force
[kN]
BETRDRUCK
Operating pressure
[MPa]
XMIN
height
ⁿ/ₐ
XMAX
height
ⁿ/ₐ
YMIN
height
ⁿ/ₐ
YMAX
height
ⁿ/ₐ
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04365-13945
04365-13945
rechts
65
16
10
48
30
16
28
M08
8.0
28
8.4
48
85
50
18
45.5
12
9
81
6
30
45
37
1.2
400
0.8
0,3 - 0,7
32.5
39.0
33.5
40.0
0.5143
Info
Yes
84662080
4059495442129
31.12.2099
98% Warenverfügbarkeit. N...
04365-03945
04365-03945
links
65
16
10
48
30
16
28
M08
8.0
28
8.4
48
85
50
18
45.5
12
9
81
6
30
45
37
1.2
400
0.8
0,3 - 0,7
32.5
39.0
33.5
40.0
0.5145
Info
Yes
84662080
4059495442136
31.12.2099
98% Warenverfügbarkeit. N...
04365-15155
04365-15155
rechts
85
20
13
64
40
22
35
M10
10.0
35
10.4
64
106
65
22
57.0
15
11
101
8
40
55
45
1.6
650
1.3
0,3 - 0,7
41.5
51.0
44.0
53.5
1.1200
Info
Yes
84662080
4059495442143
31.12.2099
98% Warenverfügbarkeit. N...
04365-05155
04365-05155
links
85
20
13
64
40
22
35
M10
10.0
35
10.4
64
106
65
22
57.0
15
11
101
8
40
55
45
1.6
650
1.3
0,3 - 0,7
41.5
51.0
44.0
53.5
1.1200
Info
Yes
84662080
4059495442150
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성