Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04624-40 - Link clamp, hydraulic double-acting
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Side clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/niederzugspanner/04624-40_asmtab.prj},{NB=04624-40-251104GESCHLOSSEN},{DK=25},{L=72},{L1=56},{L2=24},{L4=44},{L5=24.0},{L6=63.5},{L7=44.0},{L8=10.0},{L9=56},{B=80},{B1=56},{B2=8.0},{B3=56},{H=156},{H1=50.0},{H2=54.0},{H3=19.0},{H4=22.0},{D=50},{C=65},{GEW=2.2400},{EAN=4059495774374},{TYP=1.0},{CX1=26.790},{ROT1=41.850},{BEST=04624-40-251104},{ANSCHLUSS=Gewindeanschluss},{FORM=A},{L3=25},{L10=-},{B4=-},{H5=-},{H6=-},{H7=-},{D1=50,5},{D2=-},{G=M08X22},{G1=G1/4},{SPANNKRAFT=3.9},{SPANNKRAFT1=},{SPANNKRAFT2=13.8},{BS=Infotext},{ROHS=Yes},{ZTN=84122100},{FILTER=NORELEM},{IMPERIAL=MM},{PPATH=04624-40_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
DK
Piston Ø
ⁿ/ₐ
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
L4
Length
ⁿ/ₐ
L5
Length
ⁿ/ₐ
L6
Length
ⁿ/ₐ
L7
Length
ⁿ/ₐ
L8
Length
ⁿ/ₐ
L9
Length
ⁿ/ₐ
L10
Length
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D2
diameter
ⁿ/ₐ
G
thread
[mm]
G1
thread
[mm]
C
opening angle of holding arm
[°]
SPANNKRAFT
Clamping force
[KN]
SPANNKRAFT1
Clamping force
[KN]
SPANNKRAFT2
Clamping force
[KN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04624-40-161104
04624-40-161104
screw connection
A
16
52
38
15
18
28
19.0
49.0
35.0
7.5
38
-
61
38
7.0
38
-
117
41.5
37.5
10.5
22.5
-
-
-
38
38,5
-
M06X12
G1/8
69
1.5
5.2
0.8500
Yes
84122100
4059495774343
MM
31.12.2099
98% Warenverfügbarkeit. N...
04624-40-161204
04624-40-161204
o-ring flange connection
B
16
52
38
15
-
28
19.0
49.0
35.0
7.5
38
24
61
38
7.0
38
20
117
41.5
37.5
10.5
22.5
-
-
-
38
38,5
4
M06X12
-
69
1.5
5.2
0.8500
Yes
84122100
4059495774350
MM
31.12.2099
98% Warenverfügbarkeit. N...
04624-40-161304
04624-40-161304
drilled channels
C
16
52
38
15
-
28
19.0
49.0
26.0
7.5
38
-
52
38
7.0
38
-
117
41.5
37.5
10.5
22.5
37,5
12,25
27
35
-
-
M06X12
-
69
1.5
5.2
0.7500
Yes
84122100
4059495774367
MM
31.12.2099
98% Warenverfügbarkeit. N...
04624-40-251104
04624-40-251104
screw connection
A
25
72
56
24
25
44
24.0
63.5
44.0
10.0
56
-
80
56
8.0
56
-
156
50.0
54.0
19.0
22.0
-
-
-
50
50,5
-
M08X22
G1/4
65
3.9
13.8
2.2400
Yes
84122100
4059495774374
MM
31.12.2099
98% Warenverfügbarkeit. N...
04624-40-251204
04624-40-251204
o-ring flange connection
B
25
72
56
24
-
44
24.0
63.5
36.0
10.0
56
28,1
72
56
8.0
56
27
156
50.0
54.0
19.0
22.0
-
-
-
50
50,5
4
M08X22
-
65
3.9
13.8
2.2400
Yes
84122100
4059495774381
MM
31.12.2099
98% Warenverfügbarkeit. N...
04624-40-251304
04624-40-251304
drilled channels
C
25
72
56
24
-
44
24.0
63.5
36.0
10.0
56
-
72
56
8.0
56
-
156
50.0
54.0
19.0
22.0
55
25,2
41,8
50
-
-
M08X22
-
65
3.9
13.8
2.1500
Yes
84122100
4059495774398
MM
31.12.2099
98% Warenverfügbarkeit. N...
04624-40-401104
04624-40-401104
screw connection
A
40
100
78
36
32
66
31.5
82.5
40.5
10.0
78
-
85
62
13.5
62
-
191
65.0
67.7
20.0
25.0
-
-
-
70
70,5
-
M10X22
G1/4
65
9.5
19
4.3500
Yes
84122100
4059495774404
MM
31.12.2099
98% Warenverfügbarkeit. N...
04624-40-401204
04624-40-401204
o-ring flange connection
B
40
100
78
36
-
66
31.5
82.5
50.5
10.0
62
42
95
62
13.5
78
29
191
65.0
67.7
20.0
25.0
-
-
-
70
70,5
5
M10X22
-
65
9.5
19
4.3500
Yes
84122100
4059495774411
MM
31.12.2099
98% Warenverfügbarkeit. N...
04624-40-401304
04624-40-401304
drilled channels
C
40
100
78
36
-
66
31.5
82.5
40.5
10.0
62
-
85
62
13.5
78
191
65.0
67.7
20.0
25.0
68
22-25
44-53
70
-
-
M10X22
-
65
9.5
19
4.2500
Yes
84122100
4059495774428
MM
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성